Search Results for configurable material in sap
B RTS6BS14*12Sxx A6 - Amphenol Sine
MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C ...
2012-03-21 Xiamen Gaoqi Customs and Foreign Investment Commission visit ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Amphenol
Contacts material*: Copper alloy with nickel barrier layer and gold plating Insulator material*: Fiber glass reinforced thermoplast (UL 94-V0) Salt spray: 48 hours for Aluminium - 1000 hours for brass and stainless steel Vibration: DIN EN 60068-2-6 (VDE0468-2-6):2008-10 / 10-2000 Hz / 10g / 10 cycles per axis
18.50 Ø2.5 Ø3 - Amphenol Sine
MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE ...
Amphenol
material that is under investigation. Some materials, such as free-flowing powders and sands , need no preparation whereas others may need to be ground prior to testing. See Table 4 on page 6 for further information. 3. Weigh the sample: Place the empty measuring beaker on the electronic scale and zero the scale (refer to the electronic
PROTIMETER - amphenol-sensors.com
ing materials. It is equivalent to 16-18% moisture content in wood. Graphs could also be drawn for every other building material, but the materials are so immensely variable that such graphs would probably be different for every sample of mortar, plaster, concrete or wall board, and all would be very different from wood. If several different mate-
2012-11-3&4 Training of ‘Harmony brings wealth-construction of happy ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
DESCRIPTION L I S T A m p h e n o l
1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 20 awg 6. available hand crimper: ca-5d12 7. all dimensions are for reference use only
REVISIONS - Amphenol Sine
1. material: housing: thermoplastic, black seal: silicone rubber threaded insert: stainless steel 2. modifications: flange mount; normal dia. wire seal 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac
P66 50/200kHz, 600W, Furuno 10-Pin, DT - AIRMAR EMEA
600 W. The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element.
OAL - SV Microwave
material: connectors: 2.4mm plug (sf1611-60001) 2.92mm plug (sf1511-60069) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n oal 7016-0060 6.000 7016-0061 12.000 date approved revision history rev description third angle projection ...
よくあるご質問|アンフェノール ソカペックス
ラック&パネル用rnjコネクタのcadファイル提供開始
Sachsenkabel pulse - Home
Track the digital fingerprint of your cable and retrieve your test certificates online. Retrieve digital Test Certificates
Fluid-Trac 3-Wire Level Sensor - Amphenol Sensors
replacement free of charge of such articles as are found to be defective in material or workmanship on the condition that the purchaser gives prompt written notice to SSI of any claim to breach of warranty within the warranty period, and, if requested, returns the defective articles to SSI.
よくあるご質問|アンフェノール ソカペックス
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
NTC Type B Series - amphenol-sensors.com
• -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation • Intermittent operation to 1112°F (600°C) is permissible, however, stability will be degraded
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
AB-CB05BL-CBBR-QDA05: X-Lok Middle Size | Amphenol LTW
AB-CB05BL-CBBR-QDA05, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Sachsenkabel pulse - Home
Track the digital fingerprint of your cable and retrieve your test certificates online. Retrieve digital Test Certificates