Search Results for configure dial site to site sipx.com
EU RoHS DECLARATION - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 9311-00036 YES W/ EXEMPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7032-7841 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm straight female ( 3221-40006 )
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
C146 ハウジング C146 10R015 650 2|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
127/HE807 - HE7-HE8-HE9 Serisi PCB konnektörleri | Amphenol Socapex
127/HE8 güvenilir, kendini kanıtlamış bir teknolojidir. Seri, piyasadaki tüm standart konektörler HE807 ile tamamen uyumludur; Amphenol Socapex'in 127/HE807 PCB konektörü, sinyal, koaksiyel ve güç konfigürasyonlarına sahip hibrit bir konektördür. Kanıtlanmış güvenilirliği ve sağlamlığı ile bu konektör, maliyet açısından rekabetçidir ve ticari ve askeri havacılık ...
MEMS Pressure Sensor Solutions – Industrial Applications
in-line configuration, the NPC Series is intended for printed circuit board mounting. Optional various pressure port and lead configurations give superior flexibility in low profile applications where pressure connection orientation is critical. NPA Series Pressure Sensors NPH Series Medium Pressure Sensors The NPA Series of Pressure
Technical data HIGHLED - el-cab.com.pl
101222 Subject to technical changes that serve the interests of progress. LAWO Informationssysteme GmbH. Technical data HIGHLED Technology SMD-LED Color amber / yellow Angle of reflection horizontal 120° / vertical 120°
barometric pressure sensors
a 16035 Vineyard Blvd. Morgan HIll, CA 95037p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors all sensors DS-0041 Rev A Parameter, note 1
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
Rev. 0 (11/20) www.svmicrowave.com SV’s Wide Range of Pre-tinned (De-golded) Connectors SV Microwave is pleased to offer a standard line of connectors that has been optimized for gold mitigation by design.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1621-00002 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PRODUCT DATA DRAWING
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 00000 n 0000007984 00000 n 0000008009 00000 n ...
MN44AC01Mxxx 7/8" 4 Position Single-ended Plug Cable Assembl
MN44AC01Mxxx 7/8" 4 Position Single-ended Plug Cable Assembly, Female Straight Internal Thread. Comparable to part number(s): 889N-F4AF-*M, 104000A01, RKM46-*M
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2966 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VÜ°Hs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r õYœ»«ˆ=à|þpSÈ‚sçá?
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3811-40003-TD LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
REVISIONS - amphenol-sine.com
n key-40°c ~ +105°c part number-40°c ~ +125°c rts1bs18n103p rts1bs18n103p03 dimension Øa cable od range 16.5 mm 18.5 mm 10.0-16.0 mm 12.0-18.0 mm
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp straight female ( 1221-4009 )
NTC Type NDL - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%