Search Results for conflict minerals
Model 034G20 | PCB Piezotronics
Model 034G20:4-conductor, low noise, shielded FEP cable, 20-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z)
Marine Antennas CXL 230-1/DAB - AMPHENOL PROCOM
Description. This 0 dBd omnidirectional base station and marine antenna covers the terrestrial DAB (Digital Audio Broadcast) Band. The antenna is a ½ λ design and this means that it needs neither loading coils, ground-plane, radials nor other auxiliary arrangements. Avoid mounting the antenna parallel with and in the neighbourhood of other ...
Model HT356A02 | PCB Piezotronics
Model HT356A02:Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn., to +325 F
Model 357C10 | PCB Piezotronics
Model 357C10:Miniature Charge Output Accel, 1.7 pC/g, 500 g, to 10 kHz, 0.45 gm, 3-56 conn.
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
Model 320C04 | PCB Piezotronics
Model 320C04. Lead Time for 1-5 is 6 Wks. Lead Time for 6-10 is 7 Wks. ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 top conn., to +325 F/+163 C.
New Miniature ICP® Shock Accelerometers Small size with flexible ...
Small size with flexible, integral cable December 10, 2017 Depew, NY – PCB® has released two new miniature piezoelectric accelerometers. They are small, single axis ICP® voltage output with measurement ranges of +/- 5,000 g (model 352A91) and +/- 20,000 g (model 352A92). Both are in a similar package with low mass under 0.006 ounces (0.17 grams) and cover a broad frequency range of 1.2 to ...
Marine Antennas MA 2-1 MR - amphenolprocom.com
This marine VHF antenna is designed especially for mounting at the masthead of sailboats. The dimensions have been kept as small as possible to reduce weight, wind load and cost. Despite the small dimensions the efficiency is very high, and the antenna is fully capable of handling the full 50 W of output power from typical marine VHF transmitters.
Model EX356A73 | PCB Piezotronics
Model EX356A73:Charge output triaxial accel with UHT-12™ element for environments to +900F/+482C 3.2 pC/g, 500g measurement range, ±5% frequency range
Model HT378C20 | PCB Piezotronics
About PCB® PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Model 352C04 | PCB Piezotronics
Model 352C04:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn.
Model K2110E-HT | PCB Piezotronics
Model K2110E-HT. Electrodynamic Exciter Kit with Horizontal Table. 110 lbf pk sine force system. Includes 2110E shaker, lightweight horizontal magnesium flexure table, shaker mounting base for vertical and horizontal operation, power amplifier, & cooling package.
Model 482C15 | PCB Piezotronics
Model 482C15:Platinum Stock Product; 4-channel, Line-powered, ICP® sensor signal cond., Internal jumper selectable gain x1, x10, x100
Model 352B10 | PCB Piezotronics
Model 352B10:Miniature, lightweight (0.7 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 10k Hz, 10-ft integral cable
uscm | Amphenol Global Search | Amphenol
Product assembly instructions. Crimp press and die recommendations. 2D and 3D CAD. Standard and Custom PowerLok G1 and G2 kits for various cable types. Product selection and sizing assistance (derating, temp rise, duty cycle) Cable routing and securement guidelines. Product PPAP and compliance requirements (Rohs/REACH/Conflict Minerals)
High Frequency Industrial Accelerometers | PCB Piezotronics
Vibration measurements in applications that involve high speed metal-to-metal contact, such as gearboxes and screw compressors, sometimes call for accelerometers with greater linear high frequency response or reduced sensitivity. These applications often produce higher vibration levels and shock events. Accurate measurement hinges on the sensor’s dynamic range and high frequency response. By ...
Model 3741E1210G | PCB Piezotronics (en)
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB.
Environmental Responsibility - Amphenol Invotec
Environmental Policy As a manufacturer of rigid and flexible printed circuit boards, we will strive to conduct its business with respect & care for the environment. We believe that employing sound environmental strategies contributes to our competitive strength and benefits our stakeholders, customers, employees & society. In support of this Policy we will:
Model HT640B01 | PCB Piezotronics
Model HT640B01. Add to Quote. Product Description. Specifications. Documents & Downloads. High temperature vibration sensor, 4 to 20 mA output, 0 to 1.0 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn. Measurement Range: 0.0 to 1 in/sec pk (0.0 to 25.4 mm/s pk) Output: 4-20 mA.
Model 010G10 | PCB Piezotronics
Model 010G10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z)