Search Results for conflict minerals
Model 356A13/NC | PCB Piezotronics
Model 356A13/NC:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, 5 ft. flexible integral cable to 4-pin j
Model EX603C05 | PCB Piezotronics
Model EX603C05:Intrinsically safe, industrial ceramic shear ICP® accel, 50 mV/g, 1.2 to 10K Hz, top exit, 2-pin conn., single point ISO 17025 accredit
PCB's Model 351A15 Withstands Temps Down to -420°F | PCB Piezotronics
August 29, 2023 - DEPEW, NY - PCB Piezotronics (PCB®) is introducing our newest model 351A15 miniature cryogenic quartz shear ICP® accelerometer. It is the new flagship model in the 351 family of cryogenic accelerometers. Model 351A15 features: 3rd party thermal testing to -420°F (-251°C)
EB1508 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Industry - amphenolprocom.com
Radiocommunications play an important role in modern industry, securing the safety of workers, and allowing automated machine to machine communications for efficient control and monitoring.
Model RHM240M40 | PCB Piezotronics
Model RHM240M40:Industrial dynamic strain sensor, ground isolated, ICP® quartz, 10 mV/microstrain, +/-300 microstrain range, M6 x 1 thd, RoHS complian
Omni Antennas CXL 23-7C/... - AMPHENOL PROCOM
The CXL 23-7C/… is a 7 dBd, vertically polarized, omnidirectional base station antenna, which covers 1240 – 1340 MHz in three models. The antenna is provided with the type “C” universal fixing bracket.
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance
Model M081A13 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Combiner Components PRO-CI-...-S1 - AMPHENOL PROCOM
Used for separating, receiving and transmitting signals. High frequency stability on temperature and power. Single channel tuned; Factory tunable within the frequency range.
Model M056BV007BZ | PCB Piezotronics
Conflict Minerals; Regulatory Affairs and Compliance; Learn. Product Literature; Technical Notes; Technical Information; Videos; White Papers; Handbooks; FAQ; Training; Products. 3-socket, Nylon connector (MIL-C-5015 compatible) to Blunt cut cable with 7 meters of 3-conductor, PTFE jacket Model M056BV007BZ.
RF Combiners | Widest range on the market | Amphenol Procom
Full range of RF combiners including Cavity and Hybrid as well as Receiver Multicouplers, Low Noise Amplifiers and many more from Amphenol Procom.
EB4862-XX-X00 Series - 7.62mm Spacing - EBY Electro
RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. Low Profile LED Lighting Connectors, Jumpers & Tools < Back; Homepage; All Terminal Blocks; All Screwless Blocks; EB4862-XX-X00; Screwless Blocks PRODUCT INFORMATION. INQUIRY. EB4862-XX-X00 Series
Filters - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Dynamic Strain Sensors and Accelerometers for Structural Testing
Ground vibration testing (GVT) is a critical process in aircraft development, aimed at gathering experimental data to validate and update structural dynamic models for predicting behaviors like flutter.
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window)
DAS | Wide range of Quality Products | Amphenol Procom
The Distributed A ntenna S ystems (DAS) function is to enhance the performance of a wireless network coverage of a specific area. DAS is a network of antennas which are all connected to the same source. The DAS solution is more efficient than having a large single antenna to cover an area and that’s why it is highly suited for in-buildings service and a restricted outdoor area.
Model 422E66/A | PCB Piezotronics
Model 422E66/A:In-line charge converter, 10 mV/pC, +/-5V output, -5% frequency 5 Hz, 10-32 jack conn., Rad Hard
Directional- & 3 dB Couplers PRO-PHY 380-2700-3 dB - AMPHENOL PROCOM
Hybrid Coupler with 3 dB coupling covering the 380 - 2700 MHz band. Excellent high-power performance. If working as combiner max. input power 100 W per port into max. two ports of the four ports.
HF Antennas HF 7500-3 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 7500-3 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6-8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.