Search Results for connect mpo24 connector ferrule
MSHA Approved Cables & Accessories You Need for Mining Operations
A popular application for this cable is for welders and re-wiring in truck repair and maintenance. Our G-GC cable is a heavy-duty portable cable that is water and flame resistant, impact and abrasion resistant, chemical resistant and provides excellent flexibility and a highly visible orange jacket. This cable can be used for mining pumps, off ...
breadboard set | Amphenol Global Search | Amphenol
Crimp outer ferrule using Die Set Cavity in table above. outer ferrule bushing male contact plug body assembly This part is used only with RG-62 cable Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944 Tool No. ab c
Battery Connectors | Custom Battery - Amphenol
We also have highly durable, swappable custom battery connector solutions like DURASWAP™ connectors that are offered in 2 power & 6 signal configurations. These connectors are capable of carrying a continuous current of 15A-70A with 10,000 mating cycles and are IP67-rated in mated and unmated conditions.
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
High Performing Military Connectors from Amphenol
Amphenol like any other industry player has reliable, high-performing, and robust solutions to meet critical military applications. We have a line of specific D-Subminiature connectors that conform to military standards and target military applications. These are part of our popular and proven D-Subminiature product lines that encompasses a wide variety of applications in telecommunications ...
Industry Standard Connectors For Next-Generation Applications - Amphenol CS
Apart from Mini Cool Edge, Amphenol ICC offers power supply connectors like CoolPower ® that meets these standards. Check out the table below for other Amphenol ICC connectors that adhere to key storage and server industry standards: Visit us at Flash Memory Summit 2018 Booth #600 to learn more about our industry standard connector solutions.
FAKRA Connectors - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior ...
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
Quickie IDC | FCI Basics | Wire To Board Connectors | Cable to Board
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable connectors feature polarization, plating, and structure.
Backplane Connectors | High Speed Backplane | Board-to-Board Connectors
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations. ... Whether the priority is a proven cost-optimized solution or the best performing backplane connector on the market, Amphenol is your source for ...
Diplexer - Amphenol Antenna Solutions
Diplexer - Amphenol Antenna Solutions
Home page - Welcome to Cabelcon - Connections You Can Trust
At Cabelcon, we are proud to be a trusted provider of high-quality connectors and accessory solutions across a wide range of industries. ... E.g. we have made it easy for you to strip the cable by using stripping dimentions on our connectors, prepared mounting instructions and we also have a number of tools to ensure the correct installation. ...
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
A Right-angle connector on each daughter card connect to the backplane with vertical connectors. Backplanes are typical in top-of-rack switch applications or HHD clusters. Coplanar - Applications where the PCBs are on the same plane and connected by two right-angle connectors.
ecomate® Circular Connectors - Rugged Metal and Threaded Plastic
Circular, Multiway, Plastic and Metal Connectors . Our ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option.
SSD Connectors | Solid State Drive Interconnect Solutions - Amphenol CS
These PCI express card edge connectors with 67 contacts on 0.50mm pitch are fully compliant with PCI-SIG PCIe ® M.2 specifications and offer design flexibility with 75 positions with 8 connector key options. Cool Edge Connectors. Amphenol's Mini Cool Edge 0.60mm connectors are ideally used in many advanced SSDs.
Industrial | Markets - Amphenol
High-quality fiber end faces, without connectors, ferrule, and coating, are a prerequisite and challenge at the same time for some applications due to their fragility. With our possibilities and experience, your fiber ends get an optimal surface according to your requirements. ... Cable glands are available with Metric and PG threads for harsh ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications Products ... and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: ...