Search Results for connector 24 pin
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
Kontakt Staat | CONEC EN
CONEC 343 Technology Drive Garner, NC, USA 27529 Tel.: +1 919 460 8800 Fax.: +1 919 460 0141 info@conec.com www.conec.com
connectors.nexus.com
We would like to show you a description here but the site won’t allow us.
c:usersjustin.luodesktop95-902-51351695-902-516-xxx-2
Title: c:usersjustin.luodesktop95-902-51351695-902-516-xxx-2.ps Created Date: 6/29/2019 9:35:24 AM
10159014-001RHLF | DDR4 SODIMM | Amphenol
DDR4 SODIMM, Storage and Server Connector, Right Angle, Surface Mount, 260 Position, 0.5mm Pitch
CCO1-VU0 - amphenol-antennas.com
Connector Type 1x 4.3-10 Female with 12-inch length plenum rated pigtail Connector Torque 5 N-m (44.25 lbf-in or 3.7 lbf-ft) Mounting Ceiling or hard surface mount 360° HPOL SISO TRANSPARENT CIRCULAR
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5486-10RFX PDF Customer Drawing (Size: 846 kb) 031-5486-10rfx IGS 3D Model (Size: 1827 kb ) 031-5486-10RFX STP 3D Model (Size: 1291 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm. Downloads. 172206-10 PDF Customer Drawing (Size: 44 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
.625 Inch Archives - Amphenol Broadband Solutions
part # 750625jt00bk16300001. 0.625 inch broadband 75 ohm jacketed hardline coax, w/rodent repellent, gngn tracer stripes
Embedded Single Channel DVI Copper to Fiber Media Converter
Converts a single channel of DVI to 850nm multi-mode fiber optics; The copper DVI is brought in through a Samtec HQDP ribbon. The fiber DVI link (multi-mode 850nm optics) is brought out on a shell size 19 MIL-DTL-38999 with embedded CTF-Quadrax contacts suitable for ruggedized environments.
ASNE relay sockets - ASNE0247 type | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Amphenol Assembletech
Condition: EIA 364-09. Mated and Unmated connector for 25cycles at a rate of 200 cycles per hour. No physical damage and shall meet requirements of subsequent test. Electrical Performance. 1. Contact Resistance. Condition: EIA 364-23. Subject mated contacts assembled in housing to 20mV maximum. Open circuit at 100mA maximum.
A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy - Amphenol Sine
ECO-MATE, RECEPTACLE, FLANGE, SIZE 12, 10 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: ... MP24W23F MS24W23F 26-24 0.13-0.25 Gold Flash SP24W2F SS24W2F 26-24 0.14-0.25 Gold Flash
Video Cable, 5m - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS - Amphenol RF
outer ferrule over braid and up against connector body. Crimp outer ferrule using Die Set Cavity specified in table above. * for pneumatic crimp tool 227-60, use die sets indicated in this column outer ferrule bushing male contact plug body assembly female contact jack body assembly for use on RG-62, 71, 210 cable only Step 1
| Amphenol Socapex
vissza Ethernet kapcsoló és média átalakító. Ethernet kapcsoló; Száloptikai médiakonverterek; Kábelkészletek és jumperek; PS sorozat: Power Devices Solutions
FAQ | Amphenol Socapex
terug PS-serie: Oplossingen voor voedingsapparaten. Stroomomzetters; Stroomverdelingseenheden; USB Sleutels & Uitbreidingen
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Compact Combiners PRO-ISO-PHY-380-TX/RX-S2-N - AMPHENOL PROCOM
19" Front plate with connectors in back. Related products. Combiner Components. Amphenol Procom offers a wide range of specific RF components to be implemented in combiner systems or as stand-alone radio parts. See various options here. Explore all Combiner Components. Hybrid Combiners.
IPA1001 - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login