Search Results for connector ac4
AT06-4S | 4-Way Plug, Female Connector - Amphenol Sine
AT06-4S-SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE13, 934453501. REQUEST A QUOTE. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000.
Adapter USB3 Type A to Type C - Amphenol Socapex
The USB 3.0 Type A to Type C adapter from Amphenol Socapex is designed to seamlessly integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments. Built for military, defense, and industrial applications, it features a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) that guarantees a ...
The following presentation slides are for reference purposes only ...
Vehicle inlet Vehicle connector SAE Combo 1 CCS1 Vehicle connector SAE Socket IEC Combo Vehicle connector Plus Rated voltage (Max) 480V AC 1000V DC 1000V DC 1000V DC 240V AC 1000V DC 1000V DC Rated current 32A / 63A AC 500A DC w/ plug cooling system 65A, 125A, 200A 65A, 125A, 150A,200A, 250A, 300A, 350A, 400A 80A AC 500A DC 200A, 250A, 350A 380A
Open Compute Project | Data center solutions | Rack and Power Solutions
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
VITA 62 VPX Solutions | Products | Amphenol Aerospace
Rugged VPX VITA 62 and SOSA™-Aligned Solutions Designed Exclusively for Military Applications. Designed for defense applications and tailorable to meet your unique requirements, this product family includes 3U, 6U VITA 62, SOSA™-aligned solutions, including Custom form factors with up to 1.2kW of total power, multiple outputs and embedded EMI filters.
Amphenol
milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only.
SSD Connectors | Solid State Drive Interconnect Solutions - Amphenol CS
Amphenol's PCIe ® M.2 Gen 3 and Gen 4 connectors support higher data rates and are also compatible with USB 3.0 and SATA 3.0 applications. These PCI express card edge connectors with 67 contacts on 0.50mm pitch are fully compliant with PCI-SIG PCIe ® M.2 specifications and offer design flexibility with 75 positions with 8 connector key options.
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132415 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB. Downloads. 132415 STP 3D Model (Size: 391 kb ) 132415 HFSS 3D Component Model (Size: 1600 kb ) 132415 PDF Customer Drawing (Size: 136 kb) 132415 HFSS 3D Component Model (Size: 1373 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
4 pin connector | Amphenol Global Search | Amphenol
RF Connector 4.3-10 Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm IP67 Low Pim. Downloads. 431-124P-52S Assembly Instructions (Size: 134 kb) 431-124P-52S PDF Customer Drawing (Size: 194 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ...
C4 — BRAID CRIMP - SOLDER CENTER CONTACT - Amphenol RF
Amphenol Connector Cable Cable Attachment Hex Crimp Data Stripping Dims, inches (mm) Number Type RG-/U Outer Inner Cavity for Die Set CTL Series Outer Ferrule Tool 227-994 Tool No. a b c 83-58SP UHF Plug 58, 141 Crimp Solder .213(5.4) 227-1221-11 CTL-1 1.14(29.0) .780(19.9) .250(6.4)
Amphenol
Threaded Cylindrical Connectors. See www.amphenol-industrial. com for on-line catalogs or contact Amphenol, Endicott, NY. ** These steps are for solder type connectors which are described in detail on pages 3-18. If a crimp type connector is needed, the same steps apply, however, you should consult pages 19-27 for details on
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
Push-Button Switches with Contact 4 - Amphenol NEXUS Technologies
A Guide to Audio Connectors; Telephone Plugs and Jacks; Products. Ranger; TAC Connectors; M55116 Mil-Spec and Mil-Spec-type Connectors; 7- and 10-Pin Waterproof Breakaway Connectors; Telephone Plugs and Jacks; Microphone Plugs and Jacks; Push-Button Switches; Markets Served. Military; Commercial Aviation;
CHEMICAL RESISTANT CABLE APPLICATIONS - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Home Optic (H-Connector) - Amphenol Broadband Solutions
The H-Connector receptacle: Axial Pull Force for Plug to Adapter receptacle = 50 lb H-Connector In-Line Receptacle & Plug ABS Part Number Description C4419-610-MT-995 PIGTAIL, H-CONNECTOR 2000FT TONABLE S/M BLACK 942-98722-F1000 PIGTAIL, H-CONNECTOR 1000FT TONEABLE S/M, BLACK
Rectangular Connectors with Fiber Optic Termini
The termini are determined by the insert and shell style of the connector. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types. Technical Information Documents Request Quote. Connector Information
Receiver Multicouplers PRO-ARHP...GS-... - AMPHENOL PROCOM
Mains supply connector: IEC type fitted with noise filter. DC supply connector: Terminal block fitted with noise filter. RF connectors: N-female on all ports (other types on request). 19” rack module housing. Only 1 HU (PRO-ARHP4GS and PRO-ARHP8GS) or 2 HU (PRO-ARHP12GS and PRO-ARHP16GS) (1 height unit = 44.45 mm).
SMP Male PCB Surface Mount Connector, R/A, LD
The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
Avert Potential Damage with Waterproof Sealed N-Type Connectors
This connector provides reliable electrical performance up to an extended frequency range of 18 GHz; higher than traditional N-Type connectors which typically operate to a maximum of 11 GHz. IP67 N-Type connectors are a stable waterproof solution with a threaded coupling mechanism for increased vibration resistance.
Power Supply and ICP Signal Conditioners - PCB
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; Pressure Sensors for Research & Development; Microphones for Acoustic Measurements; Sensors for Power Generation Equipment; Sensors for Machinery Health Monitoring; Force sensors for research and development and ...