Search Results for connector as150
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
fci connector | Amphenol Global Search | Amphenol
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging. ...
APXBL06B 43-CT5 - Amphenol Antenna Solutions
Connector 1-2 3-4 4 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 5° 5° Dimensions 620 x 350 x 200 mm (24.4 x 13.8 x 7.9 in) APXBL06B_43-CT5 APXBL06B_43-AT5 65° 620 mm FIXED TILT ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE ...
UHF/TETRA wideband indoor panel antenna 380- 470MHz - AMPHENOL PROCOM
easy installation, and can be supplied with connector and cabling options to suit application requirements. • Former Skymasts brand product. SPECIFICATIONS Electrical Frequency 380 - 470 MHz Max. Input Power 50 W Polarisation Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane 120 ° 3 dB Beamwidth, H-Plane 130 ° Impedance 50 Ω Gain 1 ...
2474924-3连接器 | Amphenol Global Search | Amphenol
10112626-101LF | Amphenol Global Search | Amphenol. 10123420-101LF. AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, 4 Walls, Right Angle Receptacle, small press-fit. ... 10128841-101LF 1x2 press-fit SFP+ cage with flat heat sink 10128841-102LF 1x2 press-fit SFP+ cage with heat sink and light pipe 10128841-201LF
TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
N 20 252 4499 C | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C ... Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes.
pcie gen5 mcio wire | Amphenol Global Search | Amphenol
Amphenol BarKlip® BK450 connector is designed to mate directly with a 3.18mm single pole busbar and provides a convenient method of distributing up to 450A between busbars. The connector system features 36 independent points of gold-plated contact bea
CONTROL & POWER CONNECTORS ASTE HVSA D-SUB EMP CUSTOMISED INTERVEHICLE ...
these connectors from shocks, dust and flu-ids. Patented RJStop system. No hazardous cabing in-field conditions. HVSA is a quick connection connector, small in size, light in weight and low cost. Its relia-ble locking system is easy to operate. HVSA is suitable for limited fixing space and tight budget. D-sub is a standard connector. Side entry
Tecvox - Amphenol Tecvox
Amphenol Tecvox is a global leader in the design, development, and delivery of quality automotive connectivity solutions. Amphenol Tecvox has experience with world-class project-management techniques that can take any product from the drawing board to reality in a professional and cost-effective manner.
Model 721ENV | PCB Piezotronics
Model 721ENV:SoundExpert Model 721 class 2 sound level meter with logging up to 100 ms, measurement history, community noise, screen protector, free-field
TEMPOSONICS ANNOUNCES DT CONNECTOR SYSTEM FOR MOBILE HYDRAULIC SENSORS
This new connector system allows Temposonics ® linear position sensors embedded in hydraulic cylinders to effortlessly interface with the most common connectors from the Tyco/Deutsch DT and compatible connector family. This new option builds upon the existing Temposonics ® M12 connector system which is widely used in mobile hydraulic applications world-wide.
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
DisplayPort - G46 Series | Input Output Connectors - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s. DisplayPort - G46 Series | Input Output Connectors | Audio Video | AV Connector
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
The SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 3211-20033. Check out how this Glass Seal can work in various environments.
PCB Product Finder for Impact Hammers (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol MTCK-003-MM/SM Test Kit Fiber Systems
MTCK-003-MM/SM Amphenol Test Kit Fiber Systems International www.fibersystems.com AmphenolFiberSystemsInternational,Inc. 1300CentralExpresswayNorth,Suite100
Model 482C05 - PCB
Model 482C05 - PCB
TITLE
molded color of the connectors shown above. other colors shown are available via special order. a3 release new drawing format 03jan14 jarry a4 c1403s update the appearance 11nov21 louie tommy p/n at04-12pa-mm01 key-a configuration standard color: grey p/n at04-12pb-mm01 key-b configuration standard color: black p/n at04-12pc-mm01 key-c ...
Model K9907C | PCB Piezotronics
Turnkey dynamic pressure calibration system, includes PC based data acquisition, database, signal conditioning, and accessories. Capable of step pressures pulses from 100 psi to 1,000 psi (6.89 MPa) with 30 microsecond rise time.