Search Results for connector as150
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6. Dubox® 2.54mm Crimp to Wire. The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight ...
FAKRA Connectors - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
RF Connectors by Size
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
Catalog - Amphenol CS
Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.
6878308G - amphenol-antennas.com
ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 6 colour-coded connectors located at the bottom face. Frequency Designation R1 Y1 Y3 Frequency Range 698-960 MHz 1695-2690 MHz 1695-2690 MHz Polarisation Xpol Xpol Xpol Horizontal Beamwidth 65° 65° 65° Electrical Downtilt Range 2-12° 2-12° 2-12° Connector Type (2x) 4.3-10 or 7/16-DIN Female
4 pin connector | Amphenol Global Search | Amphenol
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 9A per pin and wire gauge range from 28AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.
High Voltage 38999 Connector | Products | Amphenol Aerospace
These connectors are designed to carry high voltages and large currents at altitude and are ideal for both existing legacy systems and high voltage next-generation platforms such as EVTOL aircraft. These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
Amphenol
5015 Connectors with PCB contacts .....68 For additional information on AC Series or SAE AS50151 Connectors for. special application requirements, contact your local sales office or – Amphenol Corporation Amphenol Industrial Operations. Delaware Avenue191 Sidney, New York 13838-1395 ...
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
ePower-lite 5.7mm 2 port Connector Part Numbers: C10-738986-2XS1 C10-738986-2XS2 Part Numbers: C10-738985-2XP1 C10-738985-2XP2 Revision Description Issue Date A lnitial release 2016/03/10 B Change the assembly method of shielding 2019/05/06 C Update picture detail 2020/05/13 AI-2. 2 1.
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
SMA Female Sparkplug Hermetic Connector - SV Microwave
SMA Female Sparkplug Hermetic Connector 2975-6200. Get to know more about this individual product specification and contact SV distributors for sales.
Warrior Grip Soldier-Worn Push-Pull Connectors
Amphenol's Warrior Grip series is the only Nett Warrior-style micro-miniature circular connector to bring fast charging 10-amp capability directly to the warfighter. Leveraging Amphenol’s extensive experience with the 2M804 push-pull series, Warrior Grip connectors are designed to offer a solution that exceeds the rigorous requirements of the ...
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
CAMM2 Connector (Compression Attached Memory Module)
CAMM2 high-density mezzanine connectors with cLGA® DA contact technology provides secure, high-speed data transfers suitable for consumer and data applications. JavaScript seems to be disabled in your browser.
SD308 and C308 D-Subminiature - Amphenol Canada
For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature and Press Fit (C308 Series) Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw machine contacts and are available in Solder Cup, Straight PCB, Right Angle PCB.
Frequency Range Chart for RF Connectors - Amphenol RF
Frequency Range Chart for RF Connectors; Frequency Range Chart. Frequency Range Chart. The radio spectrum refers to the section of the electromagnetic spectrum that holds all possible radio frequencies ranging from 3 kHz to 300 GHz. Radio frequency is used for radio communication technology, wireless networks and telecommunication systems.
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...