Search Results for connector block adc32
Industrial Accessories Catalog 551444 - Temposonics
Temposonics® accessories for industrial sensors Catalog I 6 I 1.2 U-magnets Drawing Name & part number Description Series & design Ø 63.5 Ø 4.5 (Ø 0.18) (Ø 2.5) Ø 41.3 (Ø 1.63) Ø 16
Satellite 2025 - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
EBY Electro - EB258 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Connectors | Products - Amphenol
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced EMI performance. It is designed for automotive applications like LVDS, camera, USB, and IEEE ...
LED Connectors for Lighting Applications - ebyelectro.com
EBY has specialized in custom wire connectors since 1945! Our design and production experts offer support every step of the way from component development to delivery and warehousing programs. About EBY Electro • info@ebyelectro.com • Tel: (516) 576-7777
CP100 Railway Signal Cable - tpcwire.com
CP100 Railway Signal Cable is designed for use with trackside sensing and signaling equipment. Designed and tested to meet Canadian railway specifications for Polyethylene Insulated and Jacketed Railway Signal Cable to ensure safety and reliability for critical system functions, and to maintain long-life performance.
BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...
MPO Field | High Density MT Connectors - fibersystems.com
Transform your MPO/MTP patchcord into an environmental connector. The MPO Field upgrades a standard MPO to a ruggedized connection. The system allows for a standard MPO patch cable to be installed in a MIL-DTL-38999 Series III type connector which protects the assembly from shock, vibration, dust, and fluids.
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 3211-40107. Go over multiple resources to understand this product completely.
SIM EN-4165 Connectors | Fiber Optic Connector
The SIM EN-4165 Connectors is a modular multifunctional, multipin rectangular connector in metallic or composite versions.
Waterproof Connector Solutions - Amphenol CS
Many industries look for rugged connector solutions that can withstand high temperatures and different climatic conditions with high durability. Amphenol ICC offers a wide range of harsh environment connectors for such application requirements. Almost all of the products in our harsh connector series are equipped with waterproofing.
Terminals - TPC Wire
High quality, solderless industrial electrical components terminals provide solid wire crimps that meld both stranded wire or solid wire with the barrel of the terminal into one strong electrical connection. Terminals are available in copper with or without tin plating used for corrosion resistance as well as steel. Insulation is available in vinyl and nylon with or without an extra support ...
M12 Connector | PCB Piezotronics
The connector has become an industry standard in industrial control and instrumentation applications for its consistency in specifications, as governed by the International Electrotechnical Commission’s Standard 61076-2-101. ... Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays ...
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types ...
Circular Connectors | Products | Amphenol
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
Model SS691C41/691010 | PCB Piezotronics
Electrical Connector (Output, Vibration) BNC Jack: BNC Jack: Electrical Connector (Output, Temperature) BNC Jack: BNC Jack: Electrical Connector (Output, Vibration) 2-Pin Mil: 2-Pin Mil: Electrical Connector (Input) Terminal Block: Terminal Block: Electrical Connector (Output, vibration, Temperature) Terminal Block: Terminal Block: Housing ...
Flexible Cable Assemblies - SV Microwave
Part # 7016-0133 2.4mm Male to 2.4mm Male 12" Low Loss Strain Relief Cable Assembly for .087-LL Cable Available Inventory: 31
Omni Antennas 7500118 - AMPHENOL PROCOM
Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality on the market. See ...
Connectors | Products - Amphenol
The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board! ... the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They ...