Search Results for connector certification
ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. Comparable to PN# 1028-043-1205-Backshell for 12 Position Plug AT Connectors.
Cryo-Seal Hermetic Connector Series | Features & Technologies ...
AS9100/ISO9001 Certification Terms and Conditions Facility Approval ... The Cryo-Seal Hermetic connector series is designed for extreme low-temperature environments. They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C).
Model EX641B71 | PCB Piezotronics
Electrical Connector: Removable Screw Terminals: Electrical Connections: 4-20 mA Pos (+) Electrical Connections: 4-20 mA Neg (-) Electrical Connections: Signal Output Pos ... Russia Certification Korea Certification Cert 1 Korea Certification Cert 2 CSA Certificate of Conformance ATEX Certification Cert 1 ATEX Certification Cert 2 IECEx ...
Model 176M07 | PCB Piezotronics
Electrical Connector: 7/16-27 2-Pin; Weight: 11.1 oz (315 gm) Specification Notes [1] Zero-based, least-squares, straight line method. ... Korea Certification Cert 1 Korea Certification Cert 2 CSA Certificate of Conformance ATEX Certification Cert 1 ATEX Certification Cert 2 IECEx Certification Cert 1 IECEx Certification Cert 2 PESO Certification.
12-Way Plug, Female Connector , X2 Position Key - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06-12SX2 12-Way Plug, Female, X2 Position Key-12-Way Plug, Female, X2 Position Key Connector
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Model EX622B01 | PCB Piezotronics
Model EX622B01:Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 acc
Amphenol
A general duty standard cylindrical connector, SAE AS50151 A & B Class style. • Low cost, general duty non-environmental • Solder or crimp termination • UL Recognized (E115497), TÜV Certification • Wide selection of shell styles and insert patterns • Wide selection of connector finishes - cadmium or non-cadmium
QPL Military Approved RF Connectors - Amphenol RF
Amphenol RF offers high-performance QPL military-approved connectors that have been pre-tested and proven to follow the required specifications before procurement. ... QPL military-approved RF connectors undergo rigorous testing and certification processes to meet stringent military standards. This ensures their reliability and performance in ...
12-Way Plug, Female Connector , D Position Key - Amphenol Sine
A Series™ Connectors Collection. REQUEST A QUOTE. AT06-12SD-RD01 12-Way Plug, Female. D Position Key, Reduced Diameter Seals (E-Seal). Comparable to PN# DT06-12SD-C015, DT06-12SD-CE06 ... ISO Certification; RoHS / REACH Certificates; Assembly Instructions; Test Reports; Technical Bulletins; Job Openings; Supplier Portal; Stay Connected.
M7019 SERIES | Products | Amphenol Aerospace
AS9100/ISO9001 Certification Terms and Conditions Facility Approval Back to Menu; Product Stewardship; RoHS Documents ... Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms ...
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
AT04-6P-RD01BLK | 6-Way, Receptacle, Male, Connector, Reduced Diameter ...
AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101 REQUEST A QUOTE
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | Featured Products ...
VITA 66 is a family of fiber optic connector products that are ruggedized blind-mate optical MT module/backplane connector systems with open architecture. VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | Featured Products - Rectangular | Products | Amphenol Aerospace
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
www.menocs.com Disclaimer Pese note tt te ove inormtion is sect to cne witot notice. TECHNICAL INFORMATION Minitek® Pwr 5.70 Connector System MATERIAL § Board Connector: High-conductivity Copper with optional Tin and Gold plating § Header Housing: LCP, Black & Natural, UL94V-0 § Receptacle Housing: Nylon 66, Black & Natural, UL94V-0 & UL94V-2 § Crimping Terminal: High-conductivity Copper ...