Search Results for connector data
Model EX649A71 | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
Electrical connection Connection type 2 × M12 female connectors (D-coded), 1 × M12 male connector (A-coded) 2 × M12 female connectors (D-coded), 1 × M8 male connector Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground)
MM-Mount - MiniMag - AMPHENOL PROCOM
For further information about other types of FME-cables and FME-connectors, please compare the cable and connector data sheets under accessories in our catalogue. ORDERING DESIGNATION NOTE ORDERING Generally Order this magnetic base by simply asking for MM-Mount. (FME-cable and FME-connector are ordered separately).
Circular Connectors | Products | Amphenol
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions.
pan6432 | Amphenol Global Search | Amphenol
Search Results for pan6432 backshell | Amphenol Global Search | Amphenol Backshell-nut with knurl Backshell-nut with wrench attachment Other dimension and data as style A 009 Dash Number Shell Size (TV/D38999/VG) D1 Max. mm D2 D3 ± 0,2 mm D4 ± 0,1 mm D5 ± 0,1 mm D6 ± 0,1 mm D7 ± 0,2 mm L1 ± 0,8 mm SW 0-0,2 mm Torque N m Mass max. g ...
MXM 3.0 Connectors - Amphenol CS
§ Various connector height options § Reduces overall height profile § Supports both single and double-sided modules § Enables higher data rate transmission. www.eno-cc.co Disclaimer Pese note tt te ove norton s sect to cne tot notce. MXM 3.0 Connectors MATERIAL § Contact Base Metal: Copper alloy
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
amphe-pv-h4-plus-panel-mount-data-sheet-amphenol-industrial
The Amphe-PV H4 Plus™ Panel Mounted Connector from Amphenol Industrial Sustainable Technologies (AIST) is a robust, dual-certified DC connector with UL ... All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or ...
Datasheet Listing - Amphenol TPI (ATPI) - Technical Data
SupportnnTechnical Data ListingnnFind 2D & 3D CAD, assembly instructions, derating, temperature rise, recommended tooling and more in the links. Call Us: 1 (800) 667 ... Battery Stack Connector - Power & Signal: View Data Folder: PowerLink USA HV Cable: View Data Folder: PowerLink Cable (China) View Data Folder: PowerLok G1: View Data Folder ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
The charts illustrate shielding effectiveness data which is typical of Tri-Start connectors tested with the nickel finish (Class F-metal, Class M-composite) over a wide frequency range. The vibration capability of the Tri-Start Series is shown in the chart below. This illustrates the most severe vibration envelope of any qualified connector ...
Busbar Power Connectors/Distribution - Amphenol CS
Amphenol's BarKlip ® I/O products provide a convenient and customizable method of distributing high-current power between busbars, cables, and circuit boards. These board-to-busbar connectors are designed to meet OCP V3 power distribution architecture standards and are ideal for use in power shelves, BBUs, server/storage sleds, EV charging stations, and other high-current applications in data ...
Fiber Optic Connectors | Products | Amphenol
A perfect fit for applications in harsh environments - expanded beam connectors HMA. Ideally prepared for all eventualities of data transmission by IP 68 protection class connectors as well as waterproof cable. Due to contact-free transmission of the expanded beam technology, there is no abrasion of the lenses and thus no damage and wear.
HSDNBRPPCB18A | HSD Automotive | Amphenol
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
Model 518an030bz | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Hot Swap Connectors - Positronic The Science of Certainty
This design detail, called “sequential mating”, allows the ground pins (which are longer) to connect before the remaining contacts mate. More advanced hot swap connectors have pins with three or more varying lengths. This allows the connector to ground itself first, hook up the data lines second, and enable the power third.
Media Library - Amphenol Canada
Data Sheets. Patents. Videos. Terms. Documents Data Sheets. View. Download. Amphenol Canada Product Overview PDF Preview ×. View. Download. Recommended Guidelines for Soldering and Cleaning of Filter Connectors PDF Preview × ... R39 Series Family R39 R393 R39U R398 D83 R38 Rectangular 38999 Connector. PDF Preview ...
Model 649A03 | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Applications | PCB Piezotronics
From stand-alone, simple-to-use instruments to complete systems including sensors, data acquisition, and software, Larson Davis has what you need. As a division of PCB Piezotronics, Inc., Larson Davis guarantees Total Customer Satisfaction through our outstanding limited warranty, our no-charge, 24 hours toll-free technical support and ...
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
it to the maximum operating temperature of the connector. For example, if your system operates in a 70 degrees C environment, it would take 138 amps to heat the contacts up to 175 degrees celcius (the low end of D38999 performance). Amphenol also provides data on the heat rise of uncut wire and standard contacts for comparison.
Model M203B | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...