Search Results for connector hirose 6111-15 n
Bulletins techniques - Amphenol Socapex
R-VPX Evo 2 : fastest VITA 46.30 connectors in the world The changes in technology where R-VPX connectors are used has rapidly evolved in recent years, specifically driving a demand for higher data rates from copper contact based connectors, which have typically resided in the 10 & 16 Gbps speed realm. The fastest connector in the market to ...
Duplexfilter DPF 4/6 S - amphenolprocom.com
DPF 4/6 S-3/4 N(f) 200000282: 3 - 4 MHz: Verfügbarkeit: Zur Angebotserstellung: DPF 4/6 S-4/13 N(f) 200000263: 4 - 13 MHz: Verfügbarkeit: Zur Angebotserstellung: Bitte Beachten. Die Weiche ist z.B. bei eingeschränktem Platzbedarf mit gestockten Resonatoren (3 auf 3) lieferbar. In diesem Fall lautet die Bestellbezeichnung: DPF 4/33.
EU RoHS II Declaration - amphenol-aerospace.com
10‐555521‐01S COMPLIANT INSERT & SPACER NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol PCD Shenzhen
big data connectors Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅
¾ FuNCioNamieNTo CaPaCiDaD De Carga PeSaDa maNgo barra eSCalÓN ToPe De ...
N.° De ParTe DeSCriPCiÓN TamaÑo PeSo (sIN El CAblE) 12008 Transportador de cables móvil para uso intensivo 24" de ancho x 29" de largo x 50" de alto 130 lb *Se encuentra disponible la opción de recibir su unidad precargada con los cables y conectores de su ... 5/15/2015 1:00:19 PM ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
ARC13-24PA-BM03 SP1 24 Position PCB Receptacle with Flange,
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ARC13-24PA-BM03 SP1 24 Position PCB Receptacle with Flange, 90°, Nickel Plating, Threaded Insert for Jackscrew, Gasket, Keyed A, Black.
SSS - Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
Omni-Antennen CXL 450-5C - amphenolprocom.com
CXL 450-5C/… ist eine robuste, vertikal polarisierte, rundstrahlende 5 dBd Festations- oder Maritimantenne, die innerhalb von 380 - 470 MHz Bereich in 4 Modellen.
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
Amphenol Aerospace
Continue to rotate tool 15 degrees and crimp until ferrule diameter is .105 Max.. (may take 3 to 4 crimps). F. 1. Slide outer contact assembly over inner contact assembly, until inner con-tact assembly snaps into the retention clips of the outer contact assembly. 2. While pushing the inner contact assembly fully forward inside the outer con-
ねじ式SMPMライトアングルプラグ、基板実装、ライトアングルテイル、SB
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xo\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
INLINE RECEPTACLES - Amphenol Sine
RTS1BS18N8SHEC03 Size 18 Inline Receptacle with Endcap, Female, 8 Positions, Contact Size 12 (2.5mm), Silicone Rubber Seal
SMP プラグ - 2.92mm ジャック 変換アダプタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Καλώδια & βραχυκυκλωτήρες | Amphenol Socapex
Οι λύσεις καλωδίων Amphenol SOCAPEX Standard MILVA NGVA σας επιτρέπουν να συνδέσετε εξοπλισμό συμβατό με το πρότυπο NGVA σε οποιοδήποτε δίκτυο στρατιωτικών οχημάτων NGVA. Σχεδιασμένα για να αποδίδουν στα πιο σκληρά περιβάλλοντα, τα ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
SMPSジャック - ジャック 中継アダプタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Kaye Validator AVS
O Validador Kaye AVS (Sistema Avançado de Validação) combina medições precisas do sensor com todos os requisitos de BPF para calibração e rastreabilidade para padrões nacionais, gerando relatórios compatíveis e gerenciando os ativos validados e o equipamento de validação. O Validador AVS oferece recursos aprimorados de hardware, um conceito de manejo de dados fácil de usar e uma ...