Search Results for connector housing
Standard Medical Cable Connector | Pulse-Lok Connector 321022
Shop our Medical Connector 321022. Skip to main content Search. Search. Connect With Us. The Amphenol Alden Difference. Amphenol Alden Operations ... Housing Color Coupler Color; Pulse-Lok® 320987: Plug, Cable-Mount : 1 : 16 : Solder Cup : 1 : 16 : Black : Gray : Pulse-Lok® 320980 ...
Rugged Modular Jack | Input Output Connectors | Amphenol
Ruggedized RJ connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard RJ plugs. ... Die Cast metal housing; Mechanically rugged and stable protects against shock, vibration and impact and prevents ...
AW6S | Amphenol Global Search | Amphenol
AW6S 6-Way Plug Wedgelock. Comparable to PNs# W6S, W6S-P012, 934484003. REQUEST A QUOTE. A Series™ Connectors Collection. REQUEST A QUOTE. AT04-6P-EC01BLK 6-Way Receptacle, Male Connector with End Cap, Black. Comparable to PNs# DT04-6P-E005, 934444201. REQUEST A QUOTE.
D-SUB Combination - CONEC
D-SUB Combination connectors offer the possibility to equip a proven design with new functionality. This is done by using different contact types without having to change the shape, size and installation dimensions of the connector itself. By using high-current contacts, the power supply of the device can be realized without an additional ...
G2183 GPS - Airmar
The G2183 can connect to both an NMEA 0183 device and an NMEA 2000® network, as the unit outputs both protocols simultaneously. And its compact size makes it easy to flush mount, pole mount, or rail mount. Rugged for all marine environments, the IPX6 waterproof housing can withstand virtually any condition Mother Nature throws at it.
ADD WEDGELOCK AND UPDATE DIMENSIONS 27JUN16 JONY - Amphenol Sine
connector housing colors 1 a4 c0548s add wedgelock and update dimensions 27jun16 jony wedgelock. grey black brown color part number key-a configuration green of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a4 at06-12sx-ss01 plug,12 socket,at series,keyed,blocked grommet
341218 | aldenproducts.com - Amphenol Alden
Plug Housing-Coupler Assembly : 1 : Plug Housing-Coupler Assembly : 1 : Plug Core Assembly, Reverse Gender : 1 : Interface Seal : 1 : Configure a Mating Connector. Displaying 1 - 4 of 4 Housing Material. Housing Style. Circuit Count.
Minitek® Pwr CEM-5 PCIe® Connector System - Amphenol CS
This new introduction CEM 5.0 PCI Express® 12VHPWR auxiliary hybrid connector and cable assembly support the 600W GPU cards. The 12VHPWR connector is not designed to mate Toggle Nav. Search. Search. Advanced Search . Search ... High retention force in housing; Well secured terminals in housing; UL94V-0 flammability rated Nylon material;
G881H0622CEU | Micro Power | Amphenol
Micro Power 3.0 Connector System - G881 Series, Wire to Board connector, , Housing, Dual Row, 6 positions , Ny66, Black, BAG. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
Configurator Singles | Amphenol
Part # 300800: type: PL700SM-N Connector: Circuit Count: 12: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Product Literature - Positronic The Science of Certainty
Stellar blind mating, mixed density connector with robust housing. VPB Catalog Revision: H. THE PICMG 3.0 AdvancedTCA Zone 1 connector of choice . PICMG 3.0 Zone 1 Connector Cross Reference. VPX Revision: D. The dedicated power interface between plug-in boards and backplanes.
Micro Power Plus 3.0 | Wire To Board Connectors | Amphenol
The Micro Power Plus3.0 connector is a 3.00mm pitch power connector for wire-to-board applications, available in 2-24 circuits (dual row) and 2-12 circuits (single row) ... High-temperature LCP housing meets UL94V-0; Meet safety requirements and able to withstand high temperatures; Part Numbers. Distributor Stock Check - X. Target Markets ...
Home Optic (H-Connector) - Amphenol Broadband Solutions
The Amphenol Home Optic (H-Connector) is a single fiber FTTH (Fiber to the Home) interconnect assembly designed to be used in direct burial or aerial connection to the NID (Network Interface Device). This compact threaded polymer housing connector provides an IP-68 water and dust seal and is assembled using either flat drop style cables or ...
310424 | aldenproducts.com - Amphenol Alden
Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style (field_housing_style) Housing Style ... Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 310202: Plug, In-line : 7 : 20
AT04-6P-PM11 | Amphenol Global Search | Amphenol
at04-6p at04-6p-blk at04-6p-blu at04-6p-brn at04-6p-grn at04-6p-red at04-6p-wht at04-6p-yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c
WireLock - Amphenol CS
CONNECTOR SYSTEM WireLock ® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with different colors. The connector has a nominal current carrying capacity
AUTOMATE Type A - RF Connectors - Amphenol RF
The AUTOMATE® Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications. Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80% compared with traditional FAKRA ...
LDESCRIPTION T A m p h e n o l - amphenol-sine.com
available connector housing colors 1 33 solid rear seal end cap 1 keyed (2) places. keyed (2) places keyed (2) places grey black brown color part number key-a configuration green at06-08sa-ss01 at06-08sa-ssblk at06-08sa-ssgrn at06-08sa-ssbrn * note: an asterisks ( *) placed before the color denotes the standard
hvil connector | Amphenol Global Search | Amphenol
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. ... HVIL, temperature, and vibration levels. We can also design a housing and latching system to accommodate high mating cycles, as in a replaceable/swappable battery application. Using Amphe-RXS will provide ...
Innovative Interconnects - Amphenol Ltd
Amphenol connectors have played a significant role in many space applications, from low Earth orbit satellites and mission control to NASA launch systems and the International Space Station. Ground Systems & Vehicles. Ground vehicles are a key asset to military operations around the world. Our solutions are critical to complex onboard systems ...