Search Results for connector housing
FAKRA Housing C Key Code Blue | 923-40294-C - Amphenol RF
RF Connector FAKRA Housing C Key Code Blue. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on: Export Control Classification Number:
10161719 | Amphenol Global Search | Amphenol
Minitek Pwr CEM-5 PCIe Connector System, Right Angle Through Hole Hybrid Header (12Power + 4 Signal), 100μin Matte Tin Plating, 2.2mm Tail Length, GW Compatible LCP, Black Color, Tray Packing. ... Search Results for 10161719. Minitek ® Pwr 3.0, CEM5 Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color. Amphenol ...
Connectors | Products - Amphenol
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is ...
Custom Connector Solutions For Industrial and Automotive
From ECU connectors and sensor housings in automotive applications to circlip assemblies, board-to-board headers, interface modules and plugin splitters in Industrial applications, our diverse range of standard products are complemented by an advanced engineering team ready to partner with you on your custom connector solutions.
AT04-2P | 2-Way Receptacle Male Connector - Amphenol Sine
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501 REQUEST A QUOTE
Minitek® 12VHPWR Connector System - Amphenol CS
wwwmenocscom Disclaimer Pese note tt te ove inormtion is sect to cne itot notice TECHNICAL INFORMATION Minitek® 12VHPWR Connector System MATERIAL § Header Pin: High conductivity Copper Alloy and Copper Alloy with Tin and Gold plating § Housing: Nylon 66 and LCP, Black, UL94V-0 § Crimping Terminal: High conductivity Copper Alloy and Copper Alloy with Tin and Gold plating
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES - fepz.de
Radially sealed flat connector housings with secondary lock and connector position assurance (CPA) Flachsteckergehäuse, männlicher Teil Flat connector plug housing, male part Für besonders sicher heitsrelevante Steckverbindungen gibt es Flach-kontakt gehäuse mit einem Quittierelement (CPA-Connector Position Assurance).
Floating Board-to-Board Connectors - Amphenol CS
Board to board Connector, Pitch 0.50mm, Housing Height 8.4mm, Vertical orientation, Plug, 100...
D-Sub Cable Connectors - Amphenol CS
PART NUMBER SELECTOR - CRIMP CONNECTOR HOUSING (W/O CONTACTS) SERIES LOCKING ACCESSORIES NO. OF CONTACTS CONTACTS L SHELL PLATING DIMPLES LEAD-FREE 8656 Pin P Socket S 09 15 25 37 50 Supplied without contacts (obligatory) Standard tin plated T 8656 09 Standard mounting hole (Ø = 3.10) Blank Threaded insert UNC 4-40 O Female screw (Hexagonal ...
HeavyMate Heavy Duty Connectors - Amphenol Sine
Heavy Duty Modular Connectors up to 250A and 1000V. Call Us 1-800-394-7732; My Account; Home; Contact Us; ... C146 11F006 001 8 Version C housing with bulkhead mounting. Centering flange with ground strap. Conductive surface with standard locking levers. High attenuation. Same dimensions as standard housings.
PwrBlade+ Connector | Power Solutions | Amphenol
Highly vented housing design; Maximizes heat dissipation for effective system cooling; Half-bullet guides; Reduced connector footprint; Large operating temperature range from -40°C to +125°C; Suitable for extreme environments; Right angle and coplanar options available with both power and signal contacts; Aids power distribution and power control
FAKRA CONNECTOR SERIES - Amphenol RF
12 different mechanical and color codes, plastic housing with locking feature and audible clicking noise, minimum of 100 mating cycles and a frequency range of DC to 6 GHz. These connectors are available ... FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored
Design and Construction of the VPX Connector - Amphenol Aerospace
R-VPX connector meets or exceeds all of the requirements called out in VITA 46 and Telecordia GR-1217-CORE-i02 test specifications. Amphenol has also proven the R-VPX connector is fully ... Housing (4) FR4 Printed Circuit Board (3) Cantilever Beam Contact with Compliant Tail Termination (6) Backplane Connector (2) Chamfered Gathering Lead-in (5)
65043-017LF | Mini-PV™ | Amphenol
PV® Wire-to-Board Connector System, 2.54 x 2.54mm (0.1 x 0.1inch) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row.
ACPL-CRD RCA Male Cable Connector, Gold Plated Contacts, Di - Amphenol Sine
Current Carrying Capacity: 10A (Depends on Mating Connector) Housing Material: Diecast Zinc Alloy EZDA No.3; Finish: Black Chrome; Contact Plating: Gold; IP Rating: IP40; Termination: Solder; Max Wire Gauge: AWG 14 - 2.5mm²; Operating Temperature:-25°C to +75°C (-13°F to +167°F) Mating Cycles: 500; Flammability Rating: UL94V-0
PwrBlade+® Cable Connectors - Amphenol CS
cable connectors offer flexibility to meet a . wide variety of customer needs. The connectors come in both cable-to-cable and cable-to-board solutions. The available wire range is 10AWG-6AWG for high power, 16AWG-12AWG for low power, and 26AWG-22AWG for . signal allowing users to select the appropriate connector to meet their application needs.
IPC-M350 Connectors | Power Solutions | Amphenol
Amphenol's IPC-M350, an ideal battery solution interconnect, is capable of housing two separate 350MCM (185mm 2 ) contacts rated for up to 500A (UL rated). Toggle Nav. Search. Search. Advanced Search ... (all connectors UL rated to 600V, colors are identifiers to prevent accidents) Part Numbers. Distributor Stock Check - X. Target Markets ...
panel mounting connector | Amphenol Global Search | Amphenol
Panel Mount 3-Pin Male XLR Connector by Amphenol (AC3MMDZB-AU) Black finish Zinc diecast metal shell with solder bucket connections; D-size housing supports front or rear mounting with same panel cutout ; Guaranteed mating compatibility with your XLR audio cables; Delivers uncompromising audio fidelity and interference rejection ...
Onanon Connector Series MagConnect | Hero TM
Materials & Assembly Onanon Connector Series Male Plug Cable Assembly Plug Housing: Thermoplastic Polyester Retaining Cap: Thermoplastic Polyester Pins: Gold Plated Brass Alloy Magnet: Nickel Plated Neodymium Slip-On Boot: Thermoplastic Polyurethane Required Assembly: Assemble connector body after terminating wires
Wire-to-Board Connectors | FCI Basics - Amphenol CS
The Minitek ® Pwr 4.2 connectors are available with Terminal Position Assurance (TPA), which helps in locating the terminals at the correct position in the housing and thus preventing accidental terminal back out for critical applications, thereby ensuring electrical continuity.