Search Results for connector manufacturer in europe
Model 607M140 | PCB Piezotronics
Model 607M140:Low profile industrial ICP® accel, 100 mV/g, 0.4 to 14k Hz, side exit, extra RF protection, integral cable & swiveler base, single p
medi | mate Interconnect
• Connector Housing: Polysulfon (PSU) Polyetherimide (PEI) • Molded Core Insulator: Polyetheretherketon (PEEK) • Contacts: Pins—Brass, 20µ” Gold over 50µ” Nickel Sockets—Phosphor Bronze, 20µ” Gold over 50µ” Nickel • Flammability Rating: UL94 V-0 * IP64 rated optional…contact manufacturer
AE-AN-TR-010-TR Multicoax Series Mounting on Either Side of PCB Board
Amphenol Ardent Concepts is a leading designer and manufacturer of high performance multicoax and coaxial assemblies, connectors, and sockets used in the development of next generation semiconductors and electronics systems. Our core technology is the smallest, fastest, most electrically efficient compression mount connector technology worldwide.
00170410050 - Amphenol Air LB
Socket contact EN3155 #22 (for connector) Toggle Nav. Search. Search. Advanced Search . Search. Skip to Content . Language. en. fr; Sign in Create an account. Menu . Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts ...
Model 444A152 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/20FA98PN YES CONNECTOR, ELECTRICAL, RECEP. 6(c) ... Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four ... suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability
CA Supply Chains Act | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MDT320B03001 | PCIE M.2 | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of pcie m.2 , part numberMDT320B03001
RP-TNC Jack Bulkhead Rear Mount 50 Ohm | 122363RP - Amphenol RF
RF Connector RP-TNC Jack Bulkhead Rear Mount 50 Ohm. Downloads. 122363RP PDF Customer Drawing (Size: 85 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
FDE - Fiber Demarcation Enhanced Access Box - Amphenol Broadband Solutions
MPO Connectors. This product can be made even more efficient with the addition of Multi-fiber Push-On (MPO) Cable Assemblies that deliver a Plug-n-Play solution for interconnecting elements in an optical network. The MPO connectors provide a quick and reliable link for multiple fibers (e.g., 12) in a single industry-standard connector.
FAQ - Amphenol Socapex
High Performance PCB connectors; High speed contacts; Ethernet Switch; Rugged Ethernet, USB & Display connectors; VITA connectors; Fiber Optic Media Converters; Extenders; Fiber Optic Connectors; 2M Micro Miniature; Accessories; PT/451 - 26482 Series I; SL 61 & SOCA; Cordsets & jumpers
Octonet Contact with Embedded 1G/10G Base-T Transformers
Integrates IEEE 802.3an/af/at/bt compliant transformers into the contact, enabling seamless compatibility with size 8 Quadrax-keyed MIL-DTL-38999 cavities
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-628485-653B YES CONNECTOR, ELECTRICAL, RECEP. 6(c) ... Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four ... suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability
at06 | Amphenol Global Search | Amphenol
at06-08sa-sr2gy at06-08sa-sr2bk at06-08sa-sr2gn at06-08sa-sr2br * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. strain relief end caps are available in black only. other colors shown are available via special order. grey black brown color part number key-b configuration green ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MB11R2295P YES CONNECTOR, ELECTRICAL, RECEP. 6(c) ... Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four ... suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions ...
Technical features - rfstechnologies.com
connector-cable interface while simplifying and speeding up connector attachment. All RFS connectors are fully tested for mechanical and electrical compliance to industry specifications. The 7-16 connector is the most rugged RF connection meeting all requirements even under the most severe environmental conditions.
Airmar TM185M Transom-Mounted Transducer | Gemeco
Airmar's TM185M transducer, available at Gemeco delivers unmatched clarity & depth detection up to 457 m. Features a durable stainless steel bracket & CHIRP technology.
Standard Medical Cable Connector | Pulse-Lok Connector 357020
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 357020
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172137-12 PDF Customer Drawing (Size: 568 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
12V/12V-18A (220W) Isolated DC-DC Converter - Gemeco
Orion-Tr 12/12-18A (220W) Isolated DC-DC converter - Remote on-off: The remote on-off eliminates the need for a high current switch in the input wiring.