Search Results for connector manufacturer in europe
G862AH122T4EU | CABLE SIDE HOUSING - 2.0MM | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Header Plug; 2.0mm pitch, part number G862AH122T4EU G862AH122T4EU | CABLE SIDE HOUSING - 2.0MM | Amphenol
Heavy duty dipole 118 - 137 MHz 7323118 - amphenolprocom.com
(Connector shows a DC-short) Mechanical Connection(s) N(m) on 3m RG213/U cable. Optional - N(f), code 7323118-NF Materials Boom, 48 mm dia., aluminium elements, 19.1 mm dia., aluminium balun, epoxy potted, polyester enclosure Dimensions 2000 x 1195 x 120 mm / 78.74 x 47.05 x 4.72 in.
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Complete End-to-End Solution - amphenolrf.com
of RF connector interfaces. External antennas are often mounted on the outside of a device by means of an RF connector. They are engineered for indoor and outdoor use with robust designs available for harsher environments. External antennas can use either the monopole or dipole design and are typically used for higher power transmission and ...
790-960 / 2490-2690 MHz - amphenol-antennas.com
Connector(s) 4 / 7/16-DIN Female / Bottom Mechanical Characteristics Radome Material/Color UPVC / Grey Dimensions (Height x Width x Depth) 1450 x 390 x 137 mm 57.1 x 15.4 x 5.4 in Weight without Mounting Brackets 22 kg 48.5 lbs Packing Dimensions (H x W x D) 1750 x 480 x 220 mm 68.9 x 18.9 x 8.7 in Survival Wind Speed 216 km/h 134 mph
Soportes móviles LX-Mount - amphenolprocom.com
Modelo Producto No. LX-Mount: 130000371: Agregar a la cotización: Accessories FME-Cables; 1 m FME(f) to FME(f) cable: 130000437: Agregar a la cotización: 2 m FME(f) to FME(f) cable
www.connectpositronic.com
www.connectpositronic.com
External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz
Passive External Antenna, 2400-2500MHz;5150-5850MHz;5850-7125MHz 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
B75 High Chirp, 600W, 0° Tilt, No Connector, DT
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
RF Connector - Amphenol Antenna Solutions
RF Connector AC-14HF-4HMR-F 4.3/10 Male Right Angle Hand Screw Connector for 1/4” Superfl exible Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm. Downloads. 112205 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Certificate Number Amphenol Pcd, Inc. Initial Certification Date
connectors and interconnect systems. Certificate Number 0070562-05 Initial Certification Date 13 February 2015 Certificate Issue Date 13 February 2024 Certificate Reissue Date Certificate Expiry Date 12 February 2027 Calin Moldovean President, Business Assurance Intertek Testing Services NA, Inc. dba Intertek 4700 Broadmoor Avenue S.E.,
PL5-06122.gif | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Model M354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel ... - PCB
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MOUNTNG THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F BOLT ...
EU RoHS II CoC - amphenol-aerospace.com
from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi
252103-75 - amphenolrf.com
%PDF-1.2 %âãÏÓ 6 0 obj /Length 7 0 R /Filter /FlateDecode >> stream H‰”W;Ž-¹ ]AïáÆ õ ˜Ð “ 0º '³}—Ä HJ·ß ¼w uD RÔ§ÂÕÊëÏ×G|ý6þùÏëãõÏß_áõ¯×Gx ¿ üýõ‘ ^P^-ôÁþ Cmqü÷õúø\¶š ©4ÇÈ÷e ¡Ž †Sî{ü÷ pyN7„ ›–’²ÕR í$ FNîi ,zè¹µGz#Y r ÊÍñ&êÍ wŠ4Aj+k4 廸áXy,·@Ž- Ì>%ÕT• Bï dx W© cT»AÃ/H. ×0èú ...
C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnexZZ291-12
Title: C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnexZZ291-12.dwg Author: Garrick Sillers Created Date: 10/14/2008 2:14:55 PM
LUTZE Releases an Updated Power Supply Catalog
Press contact LUTZE Inc. 13330 South Ridge Drive Charlotte, North Carolina 28273 USA info (at) lutze.com Tel 704-504-0222 Fax 704-504-0223. Tweet
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Maretron | Relays
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version