Search Results for connector plug
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C34 (Size: 22 kb) 000-79875-RFX PDF Customer Drawing (Size: 130 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 79875-RFX: Body Finish: Nickel:
Hot Swap Connectors - Positronic The Science of Certainty
If you’re interested in hot swap connectors from Positronic, please check out the Compact Power Connector family, which includes the popular “P47” power input connector for CompactPCI applications. Drafted by the PCI Industrial Computer Manufacturers Group (PICMG), this computing specification requires the power connector to have staged ...
42121300 | Amphenol Global Search | Amphenol
Produktblatt der FEP Fahrzeugelektrik Pirna GmbH & Co. KG 07/20121 The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 Field Installable. Downloads. 082-6650 PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
Amphenol GT Series Reverse Bayonet Coupling Connectors
06-Straight plug 08-90° angle plug 3. Connector Class - For details see pictorial description at right and see pages X-X for detailed drawings. No letter designates connector with no adapter, but with threaded rear to accept an accessory attachment. CFZ-Adapter, jacketed cable clamp, individual wire sealing grom-met, environmental
M28876 Fiber Optic Connectors
product) for both plugs and receptacles; ideal for test cables • Inserts are interchangeable from plug to receptacle. Either can be operated with pins or socket termini • Fully intermateable with all qualified M28876 connectors • Operates with all qualified single mode or multimode M29504/14 and /15 termini
Miniature M55116-Type Connectors - Amphenol NEXUS Technologies
New military and commercial applications are demanding a reduction in connector size and weight without a loss of performance. Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems.
Onboard Charger for Electric Vehicles - Amphenol CS
WireLock ® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. The 0.5mm and 2.00mm pitch Autolock Non-ZIF FFC connectors feature an auto-lock mechanism. When coupled with FFC cable assembly, the solutions provide robust performance in ...
APC 7 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 7 Adapters designed for radio frequency applications. APC 7 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Dualok High-Vibration Connectors - Amphenol Aerospace
Dualok High Vibration D38999 Connectors provide superior electrical performance, minimized contact fretting & size and weight savings for defense applications ... The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion ...
Connectors | Products - Amphenol
Rugged RJ Panel Mount connector IP67 Sealing. Ruggedized RJ connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard RJ plugs.
RJ45 - RJ45 patch cords CONEC
In addition to the pure RJ45 to RJ45 connections, connecting cables with M8x1 or M12x1 connectors on the B side are also possible. To route the RJ45 interface to the outside of the enclosure, the range is supplemented by socket connectors with overmoulded cable connection. More Details.
Model JY | PCB Piezotronics
Triple splice assembly with (3) 1-ft coaxial cables each with a 10-32 plug (EB connector) See Model NV for a grounded shield triple splice assembly. Protective Cap: 085A18. Connector Style: Triple Splice; Connector Style: Coaxial; Connection Type: Plug (male pin) Coupling Thread: 10-32 female
MMCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector MMCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 262113 STP 3D Model (Size: 145 kb ) 262113 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge a
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit
AN/PRC 117G & 152 Military Radio Data Connectors - Amphenol PCD
Interfaces with AN/PRC 117G/152 military radio 32 pin data connector; used with rugged laptops, intercom systems & FBCB2; offered as field installable connector kits & factory assembled cable assemblies. ... Amphenol connectors are lightweight and capable of handling extensive power transfers required for electric mobility vehicles and EV ...
Multicoax and Coaxial Assemblies, Connectors, and Sockets - Amphenol CS
Amphenol Ardent Concepts is a leading designer and manufacturer of high performance multicoax and coaxial assemblies, connectors, and sockets used in the development of next generation semiconductors and electronics systems. Our core technology is the smallest, fastest, most electrically efficient compression mount connector technology worldwide.
Easy Mating with Blind Mate Interface (BMI) - Amphenol CS
High power connectors like PwrMAX ® which supports 100A also come with this feature. PwrMAX ® is used in complex datacenters and comes with ±3.5 mm misalignment tolerance. Apart from these, blind mating features in harsh environment connectors like OCTIS ™ Outdoor I/O help in quick field installation even when the environment is hard-to-reach.
5.5 mm Right Angle DC Power Plug - US Wire
Benefits of Using Our DC 5.5mm Power Plug in Your Cable Assembly Design. Utilizing our mold for the common 5.5mm DC power connector will give your cable assembly the strength and durability you desire. We all know how much pulling and strain the DC power cords to our laptops and other electronics endure. Our 5.5mm […]
SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 132173 - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 132173 STP 3D Model (Size: 426 kb ) 132173 PDF Customer Drawing (Size: 243 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;