Search Results for connector plug
ATM06-3S | 3-Way Plug, Female | ATM Series™ Heavy Duty Connector
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATM06-3S 3-Way Plug, Female. Comparable to PN# DTM06-3S-ATM06-3S 3-Way Plug, Female.
L-1102-8.fm - Amphenol Aerospace
3106 Straight Plug 3108 90° Plug 3107 Quick Disconnect Plug (97 Series only) Contact Sizes * This connector style is sometimes referred to as a cable connecting “plug.” It does, however, mate with either a straight or 90 degree plug. ** Crimp adapter for small gauge wire is available, part number 10-074696-XXX. Contact Size 16 12 8 4 0
Fiber Optic Connectors | Circular Connectors
View all our Fiber Optic Circular Connectors products. ARINC 801, NGCON, M28876, THD, LC Field, MTRJ
Sensors for Condition Monitoring | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Board-Level Connectors | Products - Amphenol
This new introduction CEM 5.0 PCI Express® 12VHPWR auxiliary hybrid connector and cable assembly support the 600W GPU cards. The 12VHPWR connector is not designed to mate with legacy PCI Express® 2x3 and 2x4 12V Auxiliary Power connectors. The 12VHPWR connector power pins have a 3.00mm pitch.
AT06-12SC-RDBRN 12-Way Plug, Female Connector with C Positi
AT06-12SC-RDBRN 12-Way Plug, Female Connector with C Position Key and Reduced Diameter Seal (E-Seal), Brown-12-Way Plug, Female Connector with C Posit Call Us 1-800-394-7732 My Account
TNC Male Cable Connector, Lockwire Holes, for RG-142 Cable
TNC Male Cable Connector, Lockwire Holes, for RG-142 Cable M39012/26-0011. The perfect cable connector with great features at SV Microwave. Check Inventory. Register. Log in. Compare products list. Check Inventory. ... Plug (Male) Coupling Threaded ...
Blind-Mate Connectors | BMI | Wire to Board Connectors | WTB
FCI Basics is the leader in Wire-to-Board Blind-Mate Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to provide easy mating connector solutions with self-aligning features for secure connections.
F-Type Straight Crimp Plug RG-6 75 Ohm | 222123 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Downloads. 222123 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish:
NM-HCA78-020 - N Male Connector for 7/8' Coaxial Cable, RAPID FIT ...
The N connector is one of the most common RF connector types. N type connectors from RFS Technologies will be delivered with a non-slotted outer conductor contact sleeve and a special gasket. Due to a special design of the coupling nut (without spring ring) N connectors can be tightened with increased torque. This increases the contact pressure.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Connector Type Shell Style Service Class Shell Size - Insert Arrangement Contact Type Alternate Positions Modification TV 06 DT 21-75 P (PWR) 1. Connector Type TV Tri-Start CTV Composite, Tri-Start 5. Contact Type P Pin S Socket 7. Modifications (PWR) Power contacts in place of coax/twinax (B65) Temper-Grip sockets in place of size 8 contacts
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 112508 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
USB Type C Connector and Cable Assembly | Input Output Connectors ...
Reversible plug orientation; Ensures quick and easy connection whichever way it is inserted; Support super speed 40Gb/s; Minimize the user waiting time; Scalable with various I/O connectors; One interface but compatible with HDMI/DP/RJ45/VGA through conversion hub; Up to 10,000 mating cycle; Perfectly fit for long term use of frequently plugged ...
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
F-Type Right Angle PCB Plug Through Hole 75 Ohm | 222213 - Amphenol RF
RF Connector F-Type Right Angle PCB Plug Through Hole 75 Ohm. Downloads. 222213 PDF Customer Drawing (Size: 52 kb) 222213 3D Model (Size: 541 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
2CMA166494R1000 3P+N+E Industrial Plug. Replaces Part# 416P - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... 2CMA100601R1000 3P+N+E Female Industrial Connector, UL/CSA. Replaces Part# ABB516C6W. Comparable to PNs# HBL520C6W, AH516C6W, PS516C6W. REQUEST A QUOTE.
MIL-DTL-55302 Low Mating Force Connectors
Amphenol’s Low Mating Force Connectors are well known in the connector arena – qualified for use on M1A2 Abrams, F-16 Falcon, F/A-22 Raptor, F-35 Lightning II, AIM-132 ASRAAM and many more applications. View Download. HDB3/HSB3 Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force ...
Rib-Cage Board to Board Connectors | FCI Basics - Amphenol CS
Rib-Cage® connectors from FCI Basics provide optimal precision and reliability at a competitive cost. With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards.
10132797-021100LF | Bergstak® | Amphenol
10132798-021100LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 20 position, 2.15mm height receptacle connector.