Search Results for connector plug
Backplane Connectors | Products - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market.
SMA Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector SMA Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 132391 STP 3D Model (Size: 517 kb ) 132391 PDF Customer Drawing (Size: 235 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132369 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 132369 PDF Customer Drawing (Size: 46 kb) 132369 STP 3D Model (Size: 322 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Industrial plugs and sockets High current connectors
Industrial plugs and sockets High current connectors The right soloution for every application. The connector product portfolio covers almost all application in the defined high current range. — C-Line - 200 A/250 A The compact C-Line connectors have a robust plastic housing and are perfect for applications
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connectors; BNC Connectors; BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm; ... RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb)
TNC Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 300 inches (7620 mm) 095-850-294-300 AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter Z Key Code 095-820-109-10Z
NM-LCF38-070 - N Male Connector - RFS Technologies
The N connector is one of the most common RF connector types. N type connectors from RFS Technologies will be delivered with a non-slotted outer conductor contact sleeve and a special gasket. Due to a special design of the coupling nut (without spring ring) N connectors can be tightened with increased torque. This increases the contact pressure.
AT04-08PA-KIT01 8-Way Pin Receptacle, Wedge and Contacts Kit
AT06-08SA-SRGRY 8-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT06-08SA-E008, 934455612. REQUEST A QUOTE. AT06-08SA-SS01, 8-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-08SA-C017
C-Type to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of C-Type to N-Type Adapters designed for radio frequency applications. C-Type to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
EX-STOCK Amphenol Australia AUSTRALIA
Right Angle Plug MS3108Exx-xxx* Box Mounting Receptacle MS3102Rxx-xxx* * Please Note: to complete part number please refer to Part Number Breakdown Quick Facts: - Harsh environment multipole connectors. - Silver plated solder contacts. - Resilient synthetic rubbers inserts to aid sealing. - High grade aluminum alloy connector shells. - Standard ...
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
2M804 is the most rugged push-pull connector available. Designed for soldier-worn applications, highly customizable, lightweight with excellent EMI shielding ... 2M804 connectors are the most rugged push-pull micro-miniature circular connectors on the market. Designed for use in soldier-worn tactical equipment deployed by the United States ...
MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 908-43200 - Amphenol RF
RF Connector MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. Assembly Instructions C72 (Size: 14 kb) 908-43200 PDF Customer Drawing (Size: 115 kb) 908-43200 IGS 3D Model (Size: 350 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
IDS-39-6 Amphenol
H4 PV Panel Mount Connector Amphenol Industrial Solar Technologies (AIST) offers products and solutions for all segments of the solar electric ... Specifications are typical and may not apply to all connectors. Technical Data North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (520) 285-5130
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture. As one of the most popular Backplane connector series, Millipacs ® is feature-packed for rugged environments. Features like two-beam twisted tulip contact, header pin length ...
RIGHT ANGLE PLUGS & CRIMP TYPE - amphenolrf.com
RIGHT ANGLE PLUGS & CRIMP TYPE Amphenol Connector Cable RG-/U Hex Cavity for Die Set for Stripping Dimensions, Inches (mm) Number Type Outer Ferrule Tool Handle 227-944 a b c 919-104P-51AX 50µ MCX Angle Plug 174, 188, 316 .128 (3.25) CTL -13 .337 .133 .106 919-104P-51A1X 50µ MCX Angle Plug 174, 188, 316 .128 (3.25) CTL -13 .337 .133 .106
MMCX Right Angle Press Fit Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Press Fit Plug 0.047-inch Conformable 50 Ohm. Downloads. 908-43715 PDF Customer Drawing (Size: 116 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments ... An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications.
Card Edge Connectors - SSIO - Amphenol CS
HIGH DENSITY HIGH PERFORMANCE CONNECTOR Amphenol's PCIe ® M.2 Gen 3 and Gen 4 connectors provide... DETAILS. PCIe ® M.2 Gen 5 Card Edge Connectors ...
BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67
RF Connector BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67 Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 100 mm 095-850-288-100.
High Speed Connectors | Products - Amphenol
The OverPass™ QSFP+ connector supports next-generation 200G+ applications and transmits up to 56Gb/s PAM4 per channel. It features a stamped and formed contact design providing improved mechanical durability. ... of plated, aluminum shell styles available. Quadrax, Split Pair Quadrax, or Differential Twinax available. Board Level connectors ...