Search Results for connector plug
MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 252102-75 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm Z Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors ...
SMP Male Thread-In Hermetic Connector (.015"), FD
The SMP Male Thread-In Hermetic Connector (.015"), FD" 1279-4001. Explore this high and mighty product specifications and contact SV for more info.
Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Connector Face Industry standard for M12 DC Micro connectors. M12 DC Micro Receptacles with 18 AWG Stranded, Nickel Plated Copper Pigtails with 200°C Fluoropolymer insulation Provides excellent heat and chemical resistance. Solid Brass Contact Pins are Nickel Coated and Gold Plated, Machined Crimped to Conductors
AT04-3P-CL03 3 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE13, 934452501. REQUEST A QUOTE. AT06-3S-SS01 3-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-3S-C017.
Power Contacts - Amphenol Socapex
Amphenol Socapex Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These power contacts are ideal for a wide range of applications including MIL-DTL-38999 ...
Model 036G20 | PCB Piezotronics
4-conductor, silicone jacket cable, 20-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Cable assembly consists of the following components: Model 036 cabling Model AY connector Model JW connector
Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 212106 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: DS6111C1-001-NX3GT3G-50: Body Finish: Gold: Body Material: Brass:
AMMC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AMMC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AMMC Connectors at Amphenol RF online. ... The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 ...
AT06-12SD-SRBK 12-Way Plug Female Connector with Strain Rel - Amphenol Sine
AT06-12SD-SRBK 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, D Position Key, Black-12-Way Plug Female Connector with Strain R Call Us 1-800-394-7732 My Account
BNC Straight Crimp Plug 50 Ohm | 000-99600 - Amphenol RF
RF Connector BNC Straight Crimp Plug 50 Ohm. Downloads. 000-99600 PDF Customer Drawing (Size: 122 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 99600: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material: Brass:
HD-AFI Straight PCB Smooth Bore Plug End Launch 75 Ohm
RF Connector HD-AFI Straight PCB Smooth Bore Plug End Launch 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... RF Connector HD-AFI Straight PCB Smooth Bore Plug End Launch 75 Ohm. Downloads. 918-210P-71P PDF Customer Drawing (Size ...
andersen connector | Amphenol Global Search | Amphenol
MicroSpace™ connectors offer versatile solutions with three configurations: the 1.27mm Waterproof Crimp-to-Wire Connector for reliable waterproofing, the Unsealed Crimp-to-Wire Connector for flexibility, and the High Voltage Selective Loaded Connector for adaptability with voltages up to 1200V.
Press-Fit Connectors - Positronic The Science of Certainty
Other products that offer press-fit termination styles include Standard Density D-Subminiature connectors, High Density D-Subminiature connectors, Combo-D connectors, and the Compact Power Connector family among others. All of these connectors offer a variety of termination styles as well as a large selection of accessories.
AW3S 3-Way Wedgelock Plug. Comparable to parts #W3S, 934482003
AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE12, 934452501. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
AT06-12SB-SRGN 12-Way Plug Female Connector with Strain Rel
AT06-12SB-SRGN 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, B Position Key, Green . AT06-12SB-SRGN 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, B Position Key, Green. $0.00. Plug, Strain Relief. PART NUMBER: AT06-12SB-SRGN.
RP-TNC Plug to SMA Plug Adapter 50 Ohm Right Angle
RP-TNC Plug to SMA Plug Adapter 50 Ohm Right Angle. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors ...
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 75 Ohm
BNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 112614 BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112730-10 BNC Straight Receptacle Jack Round Post Press-Fit 50 Ohm 112607
RF Connectors for Non-Magnetic Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
10171123-14340T1LF | COM-HPC | Amphenol
Amphenol is one of the leading manufacturers of COM-HPC Connectors. Contact us today for more details of COM-HPC, Part Number 10171123-14340T1LF ... COM-HPC 0.635mm Pitch, 400 position, 3.40mm Plug connector with Weld Tab. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant.