Search Results for connector pp 12mm
Termination Instructions - Amphenol Aerospace
MS-E,F Series Connectors MIL-C-5015 L-2119-BL 21-033837-091 Transition Adapter Line Receptacle Quadrax L-2122-E General Size 8 Highspeed Concentric Twinax and Triax Contacts Installation Instructions L-2119-BG 21-33436-1 21-33435-1 Differential Twinax ARINC Highspeed Socket ...
Data Sheet E-Series ER Analog - Temposonics
X X X X M 0050…1500 mm Standard stroke length (mm) Ordering steps 50… 500 mm 25 mm 500…1500 mm 50 mm X X X X U 002.0…060.0 in. Standard stroke length (in.) Ordering steps 2…20 in. 1.0 in. 20…60 in. 2.0 in. Non-standard stroke lengths are available; must be encoded in 5 mm/0.1 in. increments.. DELIVERY • Sensor Select mounting ...
HERMETIC SOLUTIONS - Amphenol Aerospace
Hermetic Square Flange Connector 2M801-012-02 71 Hermetic Weld Mount Connector 2M801-012-03 72. 2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 Manufacturer’s Specifications 74 Hermetic Receptacles - Quick Reference 75-76 Insert Availability and Identification, Alternate Keying Positions 77 ...
Minitek ® 2.00mm Blind Mate Interface (BMI) Connectors
FCI Basics Minitek® 2.00mm Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for applications with a current rating up to 2A per circuit. BMI option is available in dual row with 8 or 12 circuits.
Hermetically Sealed Connectors - Amphenol Aerospace
Amphenol's Hermetically Sealed Connectors offer superior electrical performance plus the rugged design of a glass-sealed or epoxy-sealed connector with superior leak rate performance. Amphenol glass-sealed hermetic connectors are available in a wide variety of Mil-Spec configurations while also offering custom configurations for any harsh ...
Assembly Instructions - Document Library - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors;
M23 Series Threaded Connectors - Amphenol Sine
If you are ordering an “E” type connector, coding options are only: E, F & G. Sample: MA1CAE1200 is “E” coding, MA1CAF1200 is “F” coding, MA1CAG1200 is “G” coding. Standard coding is identified as “E”. If you are odering a “P” type connector, coding options are only: P, R & S.
Millipacs Accessories | FCI Basics | 2mm Hard Metric Series| Shrouds ...
FCI Basics offers a wide range of accessories compatible with 2mm Hard Metric (HM) series Millipacs® connectors like shrouds, coding keys, guiding systems and power contacts
Temposonics
X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE Operation manuals & software are available at: www.mtssensors.com */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.) stroke length + 1 mounting clamp for each 500 mm (20 in.)
Product selector & 3D CAD files for connectors - Amphenol Socapex
Product selector & 3D CAD files for connectors In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. If you can't find the 3D file you need, please contact our Technical Support team .
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the performance and design benefits of our standard Tri-Start MIL-DTL-38999 Series III with the addition of a reliable glass to metal seal. Originally designed for the harshest environments and most demanding applications, Amphenol MIL-DTL-38999 Series III Tri-Start ...
SJT Connectors - Amphenol Aerospace | Products
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
Conan Lite 1.00mm Connector | Board to Board Connectors | Amphenol
Amphenol's Conan® Lite 1.00mm connectors are designed for reliable board-to-board connections, both in parallel and perpendicular applications. Available in 9-69 positions and 4.15-7.5mm mating heights.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Example: An M20 x 1.5 metric thread specifies a 20 mm diameter with a pitch of 1.5 mm. 3) PG (Panzer-Gewinde) Definition: ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH ...
HV Connectors | Amphenol Global Search | Amphenol
ASRC HV series connectors are high voltage and high current heavy rectangular connectors. Up to 700A per contact and voltages up to 4000V. A wide range of inserts for signal and power transmission. The robust metal housing offers excellent EMC ratings and guarantees IP68/IP69K leakage proof.
FlexLock® FPC-to-Board Connectors | FCI Basics | Amphenol
The benefits of these flexible circuit connectors extend beyond traditional connector functionalities. Available in 2.54mm and 3.20mm pitches, they cater to various types of automotive applications ranging from ADAS, car computing, and infotainment to advanced camera systems, monitors, navigation, radar, and LiDAR.
Model 211B Force ring, 5k lb comp., 18 pC/lb, charge output ...
16.5 mm x 7.88 mm x 6 mm x 12.7 mm Size (ID)(Hole Diameter) 0.251 in 6.37 mm Size (OD)(Sensor) 0.650 in 16.5 mm Weight 0.35 oz 10 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side
Bulkhead Removes the need for - アンフェノールジャパン ...
Connectors Removes the need for discrete wire termination. PDS-246-1 Bulkhead Feed-Through 40-60 Delaware Ave Sidney NY 13838-1395 Phone: 800-678-0141 ... PP Pin-Pin Easy steps to build a part number...Bulkhead Feed-Through 38999 Series III (Contact Amphenol for additional series) Step 1. Select a Connector Type
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
Integrates high and low-speed signals in the same connector; 0.36 mm finished PCB hole for signal and 0.5mm finished PCB hole for ground; Optimizes electrical performance and aspect ratio; 12 to 96 differential pair node connector; Wide product range for various packaging options; Integrated guide design; Improves mating performance using ...