Search Results for connector pp 12mm
D-Subminiature High Power Series | Peripheral I/O Connectors - Amphenol CS
Amphenol's high power D-Subminiature High Power Series connectors with *75A current rating is available in cable (Solder/Crimp) and board versions. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Power Connectors - Positronic The Science of Certainty
The Scorpion connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP), these connectors are so versatile, you’ll be able to create the perfect power connector for your needs.
SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online. ... 0.438 Inches (11.12 mm) 1 item; 0.445 Inches (11.30 mm) 1 item; 0.453 Inches (11.50 mm ...
Revision “A” - Amphenol Aerospace
If the connector is supplied in a tube, first remove the shipping tape and hardware. If the tube has a retaining pin, cut the pin with wire cutters, and remove the end connector. Lay the tube on a flat table with the connector compliant pins facing up. To properly remove the connectors from the tube, use a
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
P40 Connector Kit: TPA, 12-10 AWG, Plug, Retainer, 2x Contacts 150325 P40 Replaceable Contact: TPA, 8-6 AWG, Single Contact 150333 ... " or 12 mm socket) to 50 in/lb. (5.5 N•m), max. Ground wire size #14 AWG to #4 AWG Outputs Specifications Output TPA fuse 50A
EBY Electro Terminal Blocks and Connectors
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 2000 mm
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 2000 mm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... 78.74 in (2000 mm) Cable Type: Times LMR-100A: Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604: Export Control Classification Number: EAR99 ...
APXV3BLL20B 43-C-I20 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 2 PORTS 4 PORTS ... Shipping Packing Size (Length x Width x Depth) mm (in) 2355 x 655 x 245 (92.7 x 25.8 x 9.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F)
Product Data Sheet - Temposonics
12 mm (0.47 in.) Null zone Stroke length 100 mm (3.9 in.) 14.5 mm (0.57 in.) 19 mm (0.75 in.) 5.5 mm (0.21 in.) dia. for M5 or #10 screw (2 ea.) 45 mm (1.77 in.) 2 mm (0.07 in.) 9 mm (0.36 in.) 49 mm (1.92 in.) 50 mm (1.97 in.) 68 mm (2.68 in.) Figure 4. R-Series Model RP Profile-style sensor dimension reference (Shown with the D53 connector ...
Radio Frequency Connectors | Products | Amphenol
The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.
AT04-6P-PM05 | Amphenol Global Search | Amphenol
Contact Type: Pin. AWG: 14-20. Amperage: 13A. Color: Grey. Seal Wire Range (mm): 2.24mm - 3.68mm. IP Rating: IP67 (in mated condition) Operating Temperature: -55°C to +125°C. Mating Cycle Durability: >100. ... Amphenol Sine Systems’ AT SeriesTM connectors are a high-performance, IP68 and IP69K rated (in mated condition), thermoplastic, cost ...
DBM5W5PN | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector 5W5 male housing, Solder bucket
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
LOW PIM N-TYPE CONNECTORS REACH EXTENDED FREQUENCY - Amphenol RF
Amphenol RF releases a line of 18 GHz N-Type connectors ideal for more rugged, outdoor applications that require low PIM performance. ... 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A;
WIND TURBINE CONDITION MONITORING & ASSESSMENT - PCB
5. Microphones are used to measure the noise generated by wind . turbines both internal and external to the structure. PCB’s new model . 378A07, with a 0.1 Hz (+/-3dB) capability, was designed specifically
RT0S18CGNS1 Short Backshell (straight) - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT0S-18CG-NS1 Short Backshell (straight), Shell Size 18, 9.0-14.5mm-Short Backshell (straight), Shell Size 18, 9.0-14.5mm.
Crimp to Wire Connectors | Cables - Amphenol CS
Crimped connectors are a form of connection that does not require soldering, as they rely on mechanical force and even deformation to attach the crimp contact to a pre-stripped wire, typically one that is stranded. This method is commonly used in a variety of connectors, such as splice connectors, crimped multi-pin plugs and sockets, and ...
Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge Hybrid Power and Signal connectors provide one-piece high speed and high power card edge package. These versatile solutions address multiple standards like PCIe, SAS/SATA, and offer multiple BTB configurations such as mezzanine, coplanar and mid
Amphenol Connector Reference Guide - Volume 2
S (non-hermetic connectors), nickel plated stainless steel, optimum EMI shielding effectiveness – 65 dB @10 GHz specification min., 48 hour salt spray, 200 °C; N (hermetic connectors), nickel plated stainless steel, 200 °C; Shell Size. MIL-DTL-38999, Size 9 – 25
T 3505 004 - M16 Female straight cable connector with intern
T 3505 004 - M16 Female straight cable connector with internal strain relief and metal locking ring. 8 contacts, silver plated, 4-6mm cable diameter Contacts included. $0.00. Female Cable Connector. PART NUMBER: T3505004. Datasheet: View / Download. 8. Circular. 40. 7. Metal. SPECIFICATIONS: Contacts: 8;