Search Results for connector pp 12mm
TPC Wire & Cable Announces the Formation of Trexon
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
320607 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
A1 - LOOSE PIECE RELEASE 10/JUL/24 CJF - Amphenol Sine
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND ...
Model M010AY030JW | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SSMB Right Angle Crimp Plug RG-316DS 50 Ohm | 143103
RF Connector SSMB Right Angle Crimp Plug RG-316DS 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back ... 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B;
SFW14S-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 14 Position, Top Entry Surface Mount, ZIF
Amphenol AV-THLIN2BNCM-007.5 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 7.5ft Amphenol AV-THLIN2BNCM-007.5 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector ...
Related Items - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT071412SNH-K Receptacle Kit, Jam Nut, 12 Position, Female, Shell Size 14, with Machined Contacts, Size 16, 14-26AWG.
PSAS4F3130281TR | U.2, SAS PCIe 4.0 | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of PSAS, part number PSAS4F3130281TR PSAS4F3130281TR | U.2, SAS PCIe 4.0 | Amphenol
Auto-Latching Medical Connector | Pulse-Lok Connector 300484⚕️
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300484!
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 106B ICP® Acoustic Pressure Sensor, 300 mV/psi, resolution ... - PCB
Supplied Accessory: Model 060A14 Metric clamp nut, M14 x 1.25-6g thd, 14 mm hex, stainless steel (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Typical. [2]Zero-based, least-squares, straight line method.
QSFP DD OverPass Assemblies | High Speed Input Output - Amphenol
Direct wire attachment to connector contact & robust shield termination coupled with high performance differential pair cabling; Delivers superior signal integrity performance; Full QSFP DD industry standard compatibility; Assures proper mating of cables, AOC's and optical modules; Full support of 56G & 112G signaling speeds and anticipated 224G
Directional Couplers PRO-DIR TETRA-3 dB - AMPHENOL PROCOM
Approx. 165 x 75 x 23 mm / 6.50 x 2.95 x 0.91 in. Weight: Approx. 0.4 kg / 0.88 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical Response curve. Mounting Details. All dimensions are given in mm. Ordering Designations. Model Product No. PRO-DIR TETRA-3 dB: ...
PRO-DIR TETRA-...
165 x 75 x 23 mm / 6.50 x 3.00 x 0.91 in. Weight: Approx. 0.375 kg / 0.83 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-DIR TETRA-10 dB: 210001025: Add to quote: PRO-DIR TETRA-20 dB: 210001026: Add to quote: PRO-DIR TETRA-30 dB: 210001027: Add to quote: Typical Response curves. 10 dB.
SMA Right Angle PCB Through Hole Jack RG-405 0.086-inch Conformable ...
RF Connector SMA Right Angle PCB Through Hole Jack 50 Ohm 0.085 in Legs Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type ...
Base Station and Marine DAB Antenna with Low Weight and Wind Load
(Connector shows a DC-short) Mechanical Connection(s) UHF(f) Materials Shroud : Stainless steel Housing: Chromed brass Colour Metallic Silver Wind Area 0.0076 sq. m / 0.08 sq. ft Wind Load 9.6 N (160 km/h) Height Approx. 800 mm / 31.50 in. Weight Approx. 0.265 kg / 0.58 lb. Mounting With fast screws, rivets or binders Environmental
HLW26S-2C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, HLW-S series, 26 Position, Top Entry Non-ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
320222 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Model 65HTM2-10 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840