Search Results for connector pp 12mm
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF1521-60013. Ideal for 2-hole stripline applications. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... 2.92 mm : Orientation (Body) Straight ...
7-16 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 7-16 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 7-16 Connectors at Amphenol RF online. ... 16 mm ID of outer contact. These connectors provide superior performance for both ...
Temposonics
Connector: Supply voltage: Voltage supply ripple: Power drain: Electric strength: Over voltage protection (GND - VDC): Polarity protection (GND - VDC): Load: Connector System 2 x M12x1 with O-ring 7 x 1.35 mm NBR 70 Connecting flange brass nickel-plated with O-ring 13 x 1.6 NBR 70 12/24 VDC (tolerance range 8 - 32 VDC) < 1 % PP < 1 W
17 SERIES IP67 RJ45 / USB / FO / Power Bayonet - CONEC
The broad portfolio includes RJ45, USB/Mini USB and Fibre Optic LC Duplex connectors in plastic, metalized plastic or full metal. RJ45 patch cords. IP67 RJ45. IP67 USB. IP67 Fiber Optic LC Duplex & Adapter. IP67 Power Bayonet. 17 series accessories. Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16
Minitek® 1.25mm Wire-to-Board Connectors - Amphenol
FCI Basics Minitek® 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets.
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface: - Shell-to-shell with keying to allow for alternate positions - Insert plug to insert receptacle - MT contact guide pins
R-Series RH Powerlink - Temposonics®
Cycle time Stroke length up to 2400 mm up to 4800 mm up to 7620 mm Cycle time 1.0 ms 2.0 ms 4.0 ms ... Connection type 2 × M12 female connector (5 pin), 1 × M8 male connector (4 pin) Operating voltage4 +24 VDC ... (USA) / Canadian Electrical Code. Ripple ≤ 0.28 V PP Current consumption4 110 mA typical Dielectric strength 500 VDC (DC ground ...
Perfect Connections for Mission Critical Applications
Our connectors and penetrators are the ideal hermetic solution for both power and data. ... All dimensions in mm MLTV02 Technical drawing. www.martec.solutions | 9 Dimensions in inches Shell Size B Thread 0,1P-0,3P-TS C Max D1 +0,010 -0,000 D2 +0,000 -0,010 H Hex +0,017 -0,016 K
SSMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SSMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SSMA Connectors at Amphenol RF online. ... 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI ...
Product Data Sheet - Temposonics
Analog: 50 to 2540 mm (2 to 100 in.)∆ Digital: 50 to 5080 mm (2 to 200 in.) GH (Rod style): Analog: 50 to 2540 mm (2 to 100 in.)∆ Digital: 50 to 7620 mm (2 to 300 in.) ∆ Contact factory for stroke lengths longer than 2540 mm (100 in.) for Analog outputs ELECTRONICS Operating voltage: +24 Vdc nominal: 20.4 - 28.8 Vdc standard
Minitek® 2.00mm Connectors | Wire/Cable to Board - Amphenol CS
Minitek ® 2.00mm. Amphenol's FCI Basics Minitek ® 2.00mm range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, communications, industrial, automotive, and household appliances.
Data Sheet E-Series EH Analog - Temposonics
Operating pressure 7 mm (0.28 in.) rod Ø: 300 bar (4351 psi), 450 bar (6527 psi) peak ... Connection type M12 male connector (5 pin) Operating voltage +24 VDC (−15/+20 %); The EH sensors must be power supplied via an external Class 2 power source ... Ripple ≤ 0.28 V PP Current consumption 50…140 mA Dielectric strength 500 VDC (DC ground ...
Amphenol Automotive Connection Systems HVC 6.3mm 5 poles connector
HVC 6.3mm 5 poles connector High voltage, high current , 6mm2 wire, metal shielded, HVIL HVC5P63FSX06 HVC5P63MVX05 HVC5P63MVX06 Performance characteristics: Max. rated voltage: 750 V DC( 500 V AC) ... terminal 0.8 x 6.3 mm,Silver plated Conductor Cross-sections:6.0 mm² Sheathed cable .Inner layer outer - Ø 12.6mm ,Outer Ø 15.9 ±0.3mm,shielding
Radlok Connector - Amphenol Australia
Connectors. Rad Lok™ is a 1000V low cost tool free power interconnect utilizing RADSOK® contact technology available with current ratings from 70A to 500A. ... Available in 3.6mm, 5.7mm, 8mm, 10mm, 12mm, 14mm pin size; PDF Downloads. Brochure. Crimping Specifications. Amphenol Australia Pty Ltd. 22 Industry Boulevard Carrum Downs VIC 3201 P ...
N-Type Adapters - RF Coaxial Adapters - Amphenol RF
N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back ... 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B;
Connectors | Products - Amphenol
The connector system is offered in single & double rows with active latching, and optional TPA and CPA features. The single row connectors are available in 2 to 15 positions with horizontal configurations and the double row connectors are available in 10 to 30 positions. ... The 5th generation version is Hirose compatible and has a 1.0 mm ...
Radsok - Amphenol Sine
High Power Connectors for busbar. 6.0 mm, 8.0 mm and 10.0 mm Radsok 08 2.2 board|mate High Power Connectors for PCB-Applications. 3.6 mm, 6.0 mm and 8.0 mm Radsok 10 2.3 ground|mate High Power contacts for grounding or potential equalisation (PE).3.6 mm, 6.0 mm and 8.0 mm Radsok 12 2.4 Radsok contacts and housings
Temposonics
Stroke length ≤ 1200 mm ≤ 2400 mm > 2400 mm Linearity 2 ≤ ±0.02 % F.S. (minimum ±60 µm ... Connection type M12 male connector (5 pin); M16 male connector (6 pin); cable outlet ... (−15 / +20 %) Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length Dielectric strength 500 VDC (DC ground to machine ground ...
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
M28876 Connector Series Amphenol Fiber Systems International (AFSI) is a leading producer and supplier of M28876 connectors to the US Navy and allied navies around the world. Our stringently toleranced and precision ma-chined connectors, manufactured at our state-of-the-art, ISO 9001:2000 certified factory in Allen, Texas, U.S.A., are designed to
2.92mm Female Connector for .047 Cable - SV Microwave
SV Microwave introduced a 2.92mm Female Connector for .047 Cable SF1521-60039 with higher-level features and specifications. Explore more! Check Inventory. Register. Log in. Compare Products List. ... 2.92 mm : Gender Jack (Female) Orientation (Body) Straight ...