Search Results for connector shell size 14 utg14pg
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
3. SHELL SIZE & INSERT ARRANGEMENTS See table on page 5-6. First number represents Shell Size, second number is the Insert Arrangement. 5. ALTERNATE KEYING POSITION “A” designates Alternate keying connector assembly. Other basic alternate keys are “B”, “C” and “D”. No letter required for normal rotation (no rotation) position. 4 ...
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with B - Amphenol Sine
Plug, 12 Position, Male, Shell Size 14, Silicone Seal, Back Shell, Cable OD Range 6.0~14.0mm, Auto-Lock
L-1102-8.fm - Amphenol Aerospace
Shell Size Available in shell sizes 12 through 44. See catalog 12-052 for dimensional data. Alternate Insert Rotations: Used to prevent cross-mating of connectors. Absence of a letter in this space indicates normal (0°) position of the insert. See catalog for alternate insert rotation illustrations.
RTS6BS14N7PHEC03R Plug, 7 Position, Male, Shell Size 14, Si
Plug, 7 Position, Male, Shell Size 14, Silicone Seal and End Cap with Individual Reduced Wire Sealing
RTS6BS14N7SHEC03R Plug, 7 Position, Female, Shell Size 14,
Plug, 7 Position, Female, Shell Size 14, Silicone Seal and End Cap with Individual Reduced Wire Sealing
FLS6BS14N12S03 12 Position Plug, Socket, Shell Size 14, wit - Amphenol Sine
Plug, 12 Position, Female, Shell Size 14, Silicone Seal, Back Shell, Cable OD Range 6.0~14.0mm, Auto-Lock
RTS6BS14N3PHEC03 Plug, 3 positions, size 14, pin contact, s - Amphenol Sine
Plug, 3 Position, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Connector. Shell Size. A Ø Max. B Max. C Ø Min. D Ø Max. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 / 9. 0.75. 19.05. 1.00. 25.40. 0.25. 6.35. 0 ...
L-725.pmd - Amphenol Aerospace
Torques values are listed by thread sizes in Table I below and Tables II, III and IV on next page. We recommend reviewing applicable connector catalogs for mating and accessory thread diameters for each connector shell size. Amphenol catalogs are available on-line at www.amphenol-aerospace.com or www.amphenol-industrial.com.
RTS6BS14N3SHEC03 Plug, 3 positions, size 14, socket contact - Amphenol Sine
Plug, 3 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing
FLS6BS14N19S03 19 Position Plug, Socket, Shell Size 14, wit - Amphenol Sine
Plug, 19 Position, Female, Shell Size 14, Silicone Seal, Back Shell, Cable OD Range 6.0~14.0mm, Auto-Lock
RT061412SNHEC03 Plug, 12 Position, Female, Shell Size 14, S
RT061412SNHEC03 Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Comparable to PN# 192993-0053-Plug, Call Us 1-800-394-7732
RTS6BS14N12P03 Plug, 12 Position, Male, Shell Size 14, with - Amphenol Sine
Plug, 12 Position, Male, Shell Size 14, with Silicone Seal. Compatible to part # UTS6JC1412P
RT061412SNH03SS-K Plug Kit, 14 Position, Female, Shell Size - Amphenol Sine
RT061412SNH-K Plug Kit, 12 Position, Female, Shell Size 14, with Machined Contacts. Compatible to part # UT061412SH
RTS6BS14N12SHEC03 Plug, 12 Position, Female, Shell Size 14, - Amphenol Sine
Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC1412S
RT0L-14CG-NS1 Long Backshell (straight), Shell Size 14 ,6.5 - Amphenol Sine
Long Backshell (straight), Shell Size 14 ,6.5-10.0mm. Replaces RT0L-14CG-S1 Energy,Power,Robotics,Machine Tools,Building Automation & Control,Instrumentation Measurement,Off Road,Mining,Railway,Military,Aerospace,Welding,Telecom,Data Infrastructure,Automotive,Medical,Electric Vehicles
RTS0L-14CG Back Shell size 14, cable range 6.0mm-14.0mm - Amphenol Sine
The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available.
RTS6BS14N19PHEC03 Plug, 19 Position, Male, Shell Size 14, S - Amphenol Sine
Plug, 19 Position, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC1419P
RT0S14CGNS1 Short Backshell (straight) - Amphenol Sine
RT0W71419SNH-K Receptacle Kit, Jam Nut, 19 Position, Female, Shell Size 14, with Machined Contacts, Size 20, 20-30AWG.
RT0W61419PNH-K Plug Kit, 19 Position, Male, Shell Size 14, with ...
RT0W71419PNH-K Receptacle Kit, Jam Nut, 19 Position, Male, Shell Size 14, with Machined Contacts, Size 20, 20-30AWG. Compatible to part # UT0W71419PH REQUEST A QUOTE