Search Results for connector smr
AT06-12SC-SS01 12-Way Plug, Female Connector with C Position
AT06-12SC-SS01 12-Way Plug, Female Connector with C Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SC-C017 Related Items. AT04-12PC-EC01 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Enhanced C Key and End Cap. Comparable to PNs# DT04-12PC-BE02, 934446233 ...
SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMA Straight Solder Plug 0.085-inch Conformable, 0.086-inch Conformable, RG-405 50 Ohm High Frequency. Downloads. 901-10708 PDF Customer Drawing (Size: 136 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated:
max-m12-connectors-amphenol-industrial
M12 connectors have played a significant role in these sophisticated systems. The standard M12 connectors in the market today are suitable for protected settings. However, in the Heavy Equipment, Rail & Mass Transit, Process Control, Factory Automation and other markets, today’s M12 connectors may not necessarily meet the needs for these
SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 152101 PDF Customer Drawing (Size: 228 kb) 152101 STP 3D Model (Size: 416 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 152101 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle;
D-Subminiature Molds - US Wire
Our D-Subminiature connectors are an ideal way to add strength and durability to your cable assembly design. Using our D-Subminiature molds, your cable assemblies will have superior strain relief and moisture protection over pieced-together D-Subminiature connector kits. If you do not see a mold listed that is exactly what you are looking for ...
Double Stacked D-Sub 25 - US Wire
Benefits of Our Molded D-Subminiature Double DB25 Connectors Using our overmold on D-Sub cable assemblies will provide the best environmental protection for your cable assembly. Additionally, our overmolded D-Sub cable assemblies have greater durability and built-in strain relief than using D-Sub housings that are not molded onto the cable assembly. Hex nut screw locks are […]
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 172381 PDF Customer Drawing (Size: 901 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
A Series Connector Modifications | Amphenol Heavy Duty Connectors
Available in 2, 3, 4, 6, 8, 12 and 18 position . Amphenol Sine Systems’ AT Series™ SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specificallydesigned, wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K rated (mated) performance regardless of wire bundle direction or improper ...
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 142186-75 STP 3D Model (Size: 111 kb ) 142186-75 PDF Customer Drawing (Size: 60 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Amphenol High Voltage Connectors
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
SMA to SMA Cable Assemblies - Amphenol RF
SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 ...
The Crucial Role of Connectors in Vehicle Control Units of EVs
The HSD connector system (High-Speed Data), compliant with USCAR-2 specification, is a fully shielded interconnect system designed for transmitting high-performance digital signals at low voltages. It is built to prevent interference from both external sources and crosstalk. This system is widely used in various functions in automobiles such as ADAS, Body Control Units, Cameras, GPS, Security ...
AirMax VSe® Connector System - Amphenol CS
4.3.3 IEC 60512: Connectors for Electronic Equipment – Tests and Measurement 4.4 FCI Laboratory Reports - To be added when available 4.5 Safety Agency Approvals - To be added when available 5.0 Requirements 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test
SMB PCB Through Hole Straight Jack 50 Ohm | 142138 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 142138 STP 3D Model (Size: 81 kb ) 142138 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
SMA Male Connector for .085 Cable 2906-6002 - SV Microwave
The high-ranking SMA Male Connector for .085 Cable 2906-6002 by SV Microwave. Access the design resources CAD Model and Datasheet to know more!
Conan 1.00mm Connector | Mezzanine Connectors - Amphenol CS
Amphenol's Conan® 1.00mm mezzanine connector is designed for industrial applications and harsh environments. Mechanically secure, high-density electrical interface between PCBs.
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic ...
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic Tape and Reel. Downloads. SMP-MSSB-PSR-NM PDF Customer Drawing (Size: 524 kb) Non-Magnetic SMP Solutions Overview (Size: 224 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Service Node Cable Assemblies - Amphenol Broadband Solutions
Available with SC, LC, MTP/MPO Connectors Available with 900um, 1.2mm, 1.6mm, 2.0mm, or 3.0 fan-out Fiber counts available from 2 to 24 Factory terminated for high performance Stainless steel fitting Potted furaction for secure environmental protection No installation tools required Feed-thru body features and anti-twist design ...