Search Results for connector socket plug
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 122274 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1141A1-ND3G-58U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Receptacle Standard Nut housing option 2 Modules Composite Shielded ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Circular Connectors | Products | Amphenol
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions.
SIMM0816PNF - Amphenol Air LB
SIM - EN4165 monomodule connectors - Plugs; SIM - EN4165 monomodule connectors - Receptacles; SIM - EN4165 monomodule connectors - Backshells; ... 1900Elio - ABS1696 connectors - Backshells; Relay sockets & Adaptors. Relay sockets - ASNE type. ASNE relay sockets - ASNE0247 type; ASNE relay sockets - ASNE0250 type;
A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY - Amphenol Sine
PLUG,24 SZ,18 SOCKET, NORMAL SEAL,SRA,DURAMATE AHDP SERIES B A2 NONE 1 1 TOMMY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. CURRENT RATING 8 8-10 AWG (10.0-5.0mm²) ... Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 16, White
Model 102B13 | PCB Piezotronics
2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; ... Electrical Connector: 10-32 Coaxial Jack; Weight: 0.388 oz (11.00 gm) Specification Notes [1] Zero-based, least-squares, straight line method. ...
Oil & Gas Pipeline Sensors | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 1 M
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 1 M (39.37 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Connector 1 Part Number: 112162: Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified:
SIM2B24O011 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SMB Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMB Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 142206 PDF Customer Drawing (Size: 65 kb) 142206 STP 3D Model (Size: 2157 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
1900-2170 MHz - amphenol-antennas.com
Total Number of Connectors Antenna has 2 connectors located at the bottom Connectors Per Band, Type, Location 2 Connectors / 7/16-DIN Female / Long Neck / Bottom ... Control The electrical tilt is changed by turning the adjustment screw at the end of each tilt indicator with a 10 mm socket wrench. Remote Electrical Tilt (RET) Control An ...
Temper-Grip | High Power Contacts | Power Products | Products ...
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors. ... Rectangular Connectors; LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors ...
Press-fit Connectors: Challenges in Circuit Board Assembly - Positronic
Positronic’s latest generation of connector products using compliant, low-force repeatable press-fit terminations spreads across different power, signal and mixed density connectors. The machined contacts always employ a solid one-piece construction from tip to tail for both straight and 90-degree contact configurations.
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Gold-plated (RoHS) Polarization D
P29008-M1 7/8" Double-ended 4 Position Drop/Branch Cable Ass
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P29008-M1 7/8 Double-ended 4 Position Drop/Branch Cable Assembly,Male Straight-Female Straight, Dual-rated, Black. 1M Length.
SIM2D43V - amphenol-airlb.fr
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
All Products - Amphenol
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG.
Model 691A50/04 BNC Termination Enclosure Installation and ... - PCB
Electrical Connector(Input) Terminal Block Terminal Block Electrical Connector(Output) BNC Jack BNC Jack Cable Input PGME07 PGME07 Housing Material Fiberglass Fiberglass Size (Height x Width x Depth) 8 in x 6 in x 4 in 203 mm x 152 mm x 102 mm Weight 2.5 lb 1.14 kg All specifications are at room temperature unless otherwise specified.
00111982302 - Amphenol Air LB
SIM - EN4165 monomodule connectors - Plugs; SIM - EN4165 monomodule connectors - Receptacles; SIM - EN4165 monomodule connectors - Backshells; ... 1900Elio - ABS1696 connectors - Backshells; Relay sockets & Adaptors. Relay sockets - ASNE type. ASNE relay sockets - ASNE0247 type; ASNE relay sockets - ASNE0250 type;