Search Results for connector strip
d sub connectors | Amphenol Global Search | Amphenol
The Amphenol microminiature connector series offers proven military spec performance and reliability in rectangular and stripline micro connectors. Microminiature connectors are available in rectangular D, strip, and custom card edge configurations, with contacts on .050 (1.27) centers.
gs-14 | Amphenol Global Search | Amphenol
Title: Minitek® 1.25mm Wire-to-Board Connector System Author: Amphenol Subject: Amphenol's Basics Minitek® 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets.\n\nThe comprehensive range consists of terminals, crimp housings and PCB headers in straight a\ nd right angle, surface mount and through-hole ...
flexible cable connector | Amphenol Global Search | Amphenol
RIGHT ANGLE CONNECTOR FOR FLEXIBLE CABLE Amphenol Connector Cable RG-/U Strip Dimensions, inches (mm) Hex Crimp Data Number Type abcCavity for Outer Ferrule CTL Series Tool No. 102-799-104 1.0/2.3 ANGLE PLUG 58 .098 (2.48) .198 (5.02) .414 (10.5) .213 (5.4) CTL-1 ... The connectors feature removable connector housings for field replacement, if ...
amphenol rf corp | Amphenol Global Search | Amphenol
Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com CLAMP TYPES nut washer gasket clamp male contact plug body Amphenol Connector Cable Strip Dims., inches (mm) Number Type RG-/U ac 18750 N Angle Plug 58, 141, 142 .484(12.3) .234(5.9) 34025 N Plug 58 ...
Connectors | Products - Amphenol
It can be used to connect LED strip lights. Amphenol Anytek NR & NL - Spring Clamp Pluggable Terminal Blocks NR & NL has been optimized for small installation space conditions, with double wire connections and compact structure, and with an operating lever for fast connection. ... N-Type connectors are designed to satisfy the need for a durable ...
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE ...
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN and solder on the cable. Then slide the FERRULE onto cable ...
Amphenol CS-SASSASEXT2-000.5 SAS to SAS Extender Cable, SFF-8482 Male ...
Buy 0.5m Amphenol CS-SASSASEXT2-000.5 Cables Direct from the Factory at Cables on Demand. These SAS to SAS cables conform SFF-8472 with unified data and power assemblies to add extra length to your existing cables. Amphenol Spectra-Strip technology provides end-to-end interfaces signal integrity and performance at 3.0 Gigabits per second. Note: Other cable lengths from this same part number ...
IDS-106 Amphenol
DC connector with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications. As an evolution of AIST’s well-known H4 connector, the Amphe- ... Wrench Tool Strip Tool Protective Cap Inspection Tool Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office ...
Amphenol SF-NDAAFJ100G-004M 4m (13.1') 100GbE QSFP28 Cable - Amphenol ...
Amphenol 4m (13.1') QSFP28 (100G QSFP) 100GBASE-CR4 802.3bj qualified passive copper cables provide next generation performance by combining four SFP channels operating at speeds up to 28.0 Gbps (SFP28) into one affordable high-density package (QSFP28) capable of combined speeds in excess of 100-Gigabits per second. Our QSFP28 cables integrate a new 100G Ethernet-optimized (100GbE) 38-position ...
Model 076A30 Connector kit (includes (1) Model 076A25 tool & (20 ... - PCB
Microdot Connector Kit Connector Assembly Procedure 1. Slide strain relief, pin protector, coupling nut, and ferrule over cable jacket. 2. Strip cable to dimension shown in figure below. Note: For assembly to cables with “Mini--Noise” coating, Mini--Noise coating must be removed from surface of cable dielectric as follows:
Features - amphenol-industrial.com
DC connector rated to UL 1500V DC specifications. ... Strip Tool H4TS0000 Wrench Tool AMPVTW0001 Wrench Tool Strip Tool Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate ...
Trunk Jumpers - Cabelcon
E.g. we have made it easy for you to strip the cable by using stripping dimentions on our connectors, prepared mounting instructions and we also have a number of tools to ensure the correct installation. ... Cabelcon offers a comprehensive line of connectors, jumpers, and accessories for wireless, broadband communications and CATV systems. Our ...
Model 691A51/04 | PCB Piezotronics
Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 4 channels, terminal strip input, BNC jack output, 4 PGME07 cord grips. Channels: 4; Housing Material: Fiberglass ... Electrical Connector (Output) BNC Jack: BNC Jack: Cable Input: PGME07: PGME07: Housing Material: Fiberglass: Fiberglass: Size ...
micro-LinkOVER™ Above PCB Connector System - Amphenol Ardent Concepts
micro-LinkOVER is an above PCB twinaxial connector system that provides system designers and layout engineers a cost effective approach to unlock the design flexibility needed to manage the technical challenges of PAM4 56G and 112G systems and beyond. Supporting data rates from 10G to more than 112G PAM4 per lane
2 Amphenol • PCB Connectors - Amphenol Socapex
SIAL The hybrid connector for use with thermal clamps SIAL is a modular high density interconnection system that has the capability to mix signal and coax contacts. The contact technology developed for this connector allows the use of thermal clamps. With 3 sizes of modules, the SIAL connectors provide the arrangement needed, from 18 to 392 ...
Home page - Welcome to Cabelcon - Connections You Can Trust
At Cabelcon, we are proud to be a trusted provider of high-quality connectors and accessory solutions across a wide range of industries. ... E.g. we have made it easy for you to strip the cable by using stripping dimentions on our connectors, prepared mounting instructions and we also have a number of tools to ensure the correct installation. ...
Amphenol SF-NJMMEN0002-002M 2m (6.6') 800GbE OSFP 112G Cable - Amphenol ...
Amphenol 2m (6.6') OSFP 112G (800G OSFP) 800GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP112 channels (112G signal throughput per channel/lane), spawning effective operating speeds up to 100.0 Gbps per lane (channel) (100G PAM4 & 50G NRZ), into one affordable ultra-high-density SFP package (OSFP); capable of combined speeds ...
Search Results for terminal&connector product catalog-2020
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers.
Amphenol CS-SASMINIHD2-004 4m (13.1') External 4x HD Mini-SAS Cable ...
Amphenol 4m (13.1 ft) External 4x HD Mini-SAS to HD Mini-SAS (SFF-8644 to SFF-8644) Cables are thoroughly tested at 12.0 Gbps wire lane speeds prior to shipment; ensuring 100% compatibility with SAS 2.1 and new SAS 3.0 specifications. Amphenol's exclusive Spectra-Strip SKEWCLEAR triple shielded parallel-pair wire guarantees sustained data-rates up to 12.0 Gbps per lane, reduced signal loss and ...