Search Results for connector terminal
Micro Double-Ended Cordset-M/F-1M (Gray) - Gemeco
The connectors are keyed for error-free connection and they are waterproof for continued operation even while submerged in the bilge. Features. Contact Carrier Mat/Color: Thermoplastic PUR/Blue-Gray; Molded Body Mat/Color: Thermoplastic PUR/Blue-Gray; Contact Mat/Plating: Brass/Gold;
8-CHANNEL ETHERNET SWITCH & COPPER-TO-FIBER - Amphenol Aerospace
• 28V power comes in on separate standard 38999 connector • -40C - +85C operating temperature and meant for military/commercial aerospace environments. Stand-Alone Rugged Four Channel Media Converter Part Number: CF-020010-73N • Same as -32N above, except there is no switch functionality. Ports are statically mapped from copper to fiber ...
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
mb14 | Amphenol Global Search | Amphenol
Amphenol broadens their Miniature Cylindrical Family of Connectors with the addition of the Matrix® Product line of MIL-C-26482, Series 2 connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C48 (Size: 12 kb) 901-9723-10 PDF Customer Drawing (Size: 85 kb) 901-9723-10 IGS 3D Model (Size: 976 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67
RF Connector MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance. Downloads. 000-28400 PDF Customer Drawing (Size: 231 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 28400: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
TNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm
RF Connector TNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm. Downloads. 122114 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
C146A10001E8 Pin module for turned 1.6mm contacts. - Amphenol Sine
If connector is mated or unmated under load, the load shall be reduced to 10% of rated current. High profile hoods/ho Related Items. C146B10001E8 Socket module for turned 1.6mm contacts. REQUEST A QUOTE. C146 C10 001 G8 Socket module for stamped 1.6mm contacts. REQUEST A QUOTE. C146 D10 001 E8 Pin module for stamped 1.6mm contacts. REQUEST A ...
EU RoHS II CoC - amphenol-aerospace.com
D38999/20ME6PN YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
M&M Cable, 5-Pin 600W Series with Si-Tex 8-Pin (CVS) Connector - 9m
Home / Cables & Connectors / Mix and Match Cables / M&M Cable, 5-Pin 600W Series with Si-Tex 8-Pin (CVS) Connector - 9m
BNC Right Angle Cable Plug 1.37 mm Micro-cable 50 Ohm
RF Connector BNC Right Angle Cable Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 112755 STP 3D Model (Size: 340 kb ) 112755 PDF Customer Drawing (Size: 56 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
Model 2302-02A | PCB Piezotronics
Electrical Connector: PT02E-10-6P: PT02E-10-6P * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 181-012A: Mating conn., 6-socket (F) w/strain relief for sensors with PT conn. PT06A-10-6S (SR) 1: Product Documents. Product Specifications
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 500 mm
Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 5 M 115101-19-M5.00.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 60 mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RT002028PNH03 Square Flange Receptacle, Male with Silicone Seal, 16AWG ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT002028PNH03 Receptacle, Square Flange, 28 Position, Male, Shell Size 20, with Silicone Seal.
Trusted Qma Product Line Expands to Include Lmr-400 Cable Options
The new connectors are available in both straight plug and jack configurations and operate at 50 ohms with a frequency range of DC to 12.4 GHz, which exceeds the maximum frequency supported by the cable of 8 GHz. These connectors feature a traditional snap-on interface for quick and easy installation and low RF leakage. QMA connectors are ideal ...
VITA 67.1 バックプレーンモジュール|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 252102-75 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
USB3F TV - Ανθεκτικοί σύνδεσμοι ... - Amphenol Socapex
Το Amphenol Socapex USB3F TV είναι ένας ενισχυμένος σύνδεσμος USB 3.0 που έχει σχεδιαστεί για να λειτουργεί σε σκληρά περιβάλλοντα. Βασισμένος στο πρότυπο MIL-DTL-38999 series III, αυτός ο σύνδεσμος διαθέτει μηχανισμό ασφάλισης με σπείρωμα ...