Search Results for connector.com
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD - SV Microwave
SV Microwave presents the SMP Male PCB Edge Launch Connector (Pre-Tinned), FD 1211-60211 with high-performing capabilities. Check out the product info.
Omni Antennas 7500118 - AMPHENOL PROCOM
Model Product No. Frequency; End fed dipole: 7500118: 118 - 137 MHz: Add to quote
C01620F00310012 3+ PE Female, right angled cable connector - Amphenol Sine
C01620F00310012 3+ PE Female, right angled cable connector with strain relief and clamping ring, black backshell. Comparable to 99-4222-70-04, CA3WLD-Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
PwrBlade+ Connector | Power Solutions - Amphenol
Reduced connector footprint; Large operating temperature range from -40°C to +125°C; Suitable for extreme environments; Right angle and coplanar options available with both power and signal contacts; Aids power distribution and power control; Number and placement of power and signal contacts; Highly configurable for custom power needs
AirMax VS2 High-Speed Backplane Connector - Amphenol CS
AirMax VS2 ® FEATURES BENEFITS; Migration path for up to 20Gb/s per differential pair; Enables users to upgrade systems for higher performance in the same form factor
C091 31D012 100 2 - M16 Female cable connector with internal
C091 31D012 100 2 - M16 Female cable connector with internal strain relief and metal locking ring. 12 contacts, silver plated, 4-6mm cable diameter. Contacts included. $0.00. Female Cable Connector. PART NUMBER: C09131D0121002. Datasheet: View / Download 3D Model: View/Download. 12. Circular. 67. 3. Metal.
High Power Connectors | Products | Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds.
ExaMAX® High Speed Backplane Connector System - Amphenol CS
ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
Connectors | Products - Amphenol
This series, meeting applicable requirements of SAE AS50151 is a Pre-Earth/First Mate Last Break, IP67 protected, metal, threaded coupling, power, and signal connector. With 12 insert arrangements ranging from 3 to 9 contacts per connector and up to 80 amps possible with a standard operating temperature from -55°C to +125°C.
RF Connector - amphenol-antennas.com
RF Connector AC-L300-NM-MM N-Type Male Connector for LMR 300 Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Think Smaller With The New AMC4 Connector Series
Amphenol RF introduces new AMC4 PCB jack connector - a micro-miniature interface 1.0mm smaller than standard AMC - ideal for IoT applications with space constraints. Amphenol RF is pleased to introduce the small form factor AMC4 connector series. This micro-miniature product series features the popular push-on coupling design and is ideal for ...
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
6 Step 10: Repeat steps 7 and 8 and 9 to assemble another contact assembly. Step 11: Pull one of the wires out and load. Crimp the Rear Shield (Part 5). Step 12: Repeat step 11 to assemble another Rear Shield. Notes: The recommended crimp sizes are only for reference. The customer should adjust them according to cable specification and crimp tool and test results including contact resistance ...
HDLC Series Connector Assemblies - TPC Wire
Performance Characteristics IP67 Connector Operating Temperature: -55°C to 125°C Mil-Spec MIL-C-26482 Series 1 Assemblies Custom Solutions ATPC provides a versatile range of circular connector assemblies, meeting MIL-C-26482 Series 1 standards. They feature two backend sealing options,
MA5CAE1200-S3-KIT 12 position straight plug connector kit, - Amphenol Sine
MA5CAE1200-S3-KIT 12 position straight plug connector kit, Checkmate™, E Type, clockwise insert, 11.0-15.0mm cord grip, male, contacts included- Matin Call Us 1-800-394-7732 My Account
HSD Connector System - Amphenol CS
wwwmeno-cccom Ameno Inormton Commncatons n Commerc Procts HSD Connector System MATERIAL §§Housing: High Temperature Polymer, UL94V-0 §§Dielectrics: High Temperature Polymer, UL94V-0 §§Contacts: Copper Alloy §§Die Casting: Zinc Alloy §§Cover: Zinc Alloy §§Baffle: Stainless Steel MECHANICAL PERFORMANCE §§Insertion Force: 35N max. §§Extraction Force without Locking Latch: 5N min.
Connector series M12x1 X-coded | NOW also available as version with ...
The connector series includes socket connector versions incl. SMT and THR variants, a field attachable connector with crimp termination as well as overmoulded axial and angled connectors. Therefore it is possible to completely map the transmission path of a device installed in the field and the associated processing unit using CONEC connectors.
BarKlip BK300 Connector | Power Solutions - Amphenol
The BarKlip ® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar in common misaligned positions with low resistance. JavaScript seems to be disabled in your browser.