Search Results for connector
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
Board-to-board connectors play a crucial role in interconnecting printed circuit boards (PCBs) in a stackable manner, providing designers with the flexibility and reliability they need in various applications.
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
HDSCS Connectors - CONEC
In the commercial vehicle industry and in agricultural, construction and municipal technology as well as in the off-road sector, connector systems are required that offer extremely high performance even under the most difficult environmental conditions, such as sub-zero temperatures or in dusty, hot environments.
MUSBRA111R0 | Harsh Connector | Amphenol
Rugged USB 2.0, Input Output Connector, IP67, Right Angle on PCB, 4 Position per port for USB Type A, Low Profile Shell for Type A, Metric Thread
alden | Amphenol Global Search | Amphenol
Amphenol Alden offers a line of standard high voltage connectors that helped shape the high voltage interconnect industry. In addition to these standard products, our experienced high voltage design engineers collaborate with customers to develop custom solutions and engineered cable assemblies that solve the most demanding high voltage
Press-Fit Connectors - Positronic The Science of Certainty
As you might have guessed from their name, press-fit connectors are pressed through properly dimensioned plated-through holes on a printed circuit board (PCB). This technology is an alternative to the soldering method and offers a number of advantages over its more traditional counterpart.
Nano Pegasus - Amphenol PCDAmphenol PCD
Description: Nano Luminus/Pegasus are small, composite, easy to use connectors designed specifically for sensing, command and control applications where a Micro or Nano Dsub would be used.
Power Connectors | Products - Amphenol
FCI Basics Metral® power, high power, and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE.
RT06123SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT06123SNH-K Plug, Female, IP67. Including Connector, Backshell & Contacts, 3 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 12
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 112133 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 112133 STP 3D Model (Size: 264 kb ) 112133 PDF Customer Drawing (Size: 75 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121E2-003-ND3G-179U-75: Body Finish:
PCB Contacts | Products | Amphenol Aerospace
Gold Plating vs Pre-tinned: The standard PCB tails for MIL-DTL 38999 receptacles have gold plating (.00005 inches over nickel). Amphenol can substitute a pre-tinned version to facilitate the termination process.
Metral® Board Connectors | FCI Basics | Backplane Connector - Amphenol CS
FCI Basics Metral® product family offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
Stingray - Amphenol Ltd
Stingray is a low profile, compact and sealed connector that sits flat against the body to prevent snagging and damage.
CoolPower ® HD Right-Angle Cable-to-Board Connector
Amphenol's CoolPower ® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing.
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
Cryo-Seal Hermetic connectors are designed for frigid environments, retaining contact-to-contact sealing in temperatures as low as -319 °F (-195° C).
Minitek Connector System - Amphenol CS
Tin 15µ"Gold 30µ"Gold Gold Flash Receptacle Housing (94 V-0) Tin 15µ"Gold 30µ"Gold PN 10142708 Vertical Through Hole Header Configuration Row Positions Plating