Search Results for connectors and interconnect components
IMG_9181 - Amphenol Fiber Systems International (AFSI)
IMG_9181 - Amphenol Fiber Systems International (AFSI)
Amphenol MP-64RJ45UNNY-014 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 14ft Amphenol MP-64RJ45UNNY-014 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Yellow Cat6 cable with precision-terminated snagless RJ-45 connectors.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Temposonics
Position magnet Cable connectors Standard ring magnet Part no. 201 542-2 Material: PA ferrite GF20 Weight: ca. 14 g Operating temperature: −40…+100 °C Surface pressure: max. 40 N/mm2 Fastening torque for M4 screws: max. 1 Nm Female, straight, 6 pin Part no. 370 423 Housing: zinc nickel plated Termination: solder Contact insert: silver plated
Amphenol-Air LB | Startseite
Amphenol-Air LB | Startseite
L4A-HPHRDF-3M - andrew.com
Body Style, Connector B Straight Interface, Connector A 4.3-10 Male Interface, Connector B 7-16 DIN Female Specification Sheet Revision Level A Dimensions Length 3 m | 9.843 ft Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Test Method Two +43 dBm carriers 3rd Order IMD, typical -116 dBm DTF, Connector A -32 dB DTF, Connector B -34 dB
CapLock & PlugLock - Toebehoren | Amphenol Socapex
CapLock en PlugLock zijn vergrendelingsaccessoires die ontworpen zijn om de poorten van Amphenol Socapex 38999, RJFTV en USBFTV connectoren en doppen te beveiligen. CapLock is een vergrendelring die de dop op de connector bevestigt, waardoor onbevoegde toegang tot de poort wordt voorkomen. PlugLock is een vergrendelring die de stekker vastzet op de houder, voor een betrouwbare en stabiele ...
SDX159-DL-43 | E14F06P06
New 4.3-10 connectors for improved PIM performance and size reduction Single configuration dc/AISG pass-through on low frequency ports Product Classification Product Type Diplexer General Specifications Color Gray Modularity 1-Single Mounting Pole | Wall Mounting Pipe Hardware Band clamps (2) RF Connector Interface 4.3-10 Female Dimensions
ICP® SOURCE FOLLOWER - PCB
Electrical Connector(Input) BNC Plug BNC Plug Electrical Connector(Output) BNC Jack BNC Jack Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm [5] All specifications are at room temperature unless otherwise specified.
Metalliske bakskall - Tilbehør | Amphenol Socapex
Amphenol Socapex tilbyr et stort utvalg av bakskall til alle sine kontaktserier, inkludert M85049-serien og proprietære serier. Disse bakskallene gir mekanisk oppbevaring, EMI-skjerming eller forsegling for å forbedre påliteligheten og ytelsen til kabelavslutninger. De metalliske bakskallene er utformet for å være robuste og pålitelige, slik at kabeltilkoblingene forblir sikre i krevende ...
Filtres Duplex DPF 2/44 - AMPHENOL PROCOM
The DPF 2/44… is a 8-cavity duplex filter for duplex radio transceivers. This duplexer is delivered in a low band version type DPF 2/44 L, tunable within 138 - 156 MHz and a high band version type DPF 2/44 H, tunable within 152 - 175 MHz.
NDYRYH-0002 | QSFP DD 400G - 2x QSFP Splitter Cable Assembly | Amphenol
To browse the Venia store, enable JavaScript in your browser.
Amphenol MP-64RJ45UNNR-019 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 19ft Amphenol MP-64RJ45UNNR-019 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Red CAT6 cable with precision-terminated snagless RJ-45 connectors.
AT06-12SB-RDGRN 12-Way Plug, Female Connector with B Positi - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06-12SB-RDGRN 12-Way Plug, Female Connector with B Position Key and Reduced Diameter Seal (E-Seal), Green-12-Way Plug, Female Connector with B Posit
1.00mm Pitch FFC/FPC - F52L/F52M Series - Amphenol CS
CONNECTORS F52L/F52M series are 1.00mm pitch vertical Non-ZIF flex connectors with surface mount termination and no locking mechanism. F52L and F52M are vertical A-Type and B-Type respectively. These connectors feature a height of 5.04mm and comes in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provides
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Datenblatt EP2 SSI - temposonics.com
I 6 I Temposonics® EP2 SSI Datenblatt BESTELLSCHLÜSSEL a Bauform E P 2 Flaches Profil c Anschlussart D 8 4 M12 (8 pol.) Gerätestecker d Betriebsspannung 1 +24 VDC (−15/+20 %) LIEFERUMFANG • Sensor • 2 Montageklammern bis 1250 mm Messlänge