Search Results for connectors and interconnect components
News - CONEC
PCB Connectors. CompactPCI; DIN EN 60603-2 (DIN 41612) DIN 41617; PC104 / PC104plus; Company. News. Downloads. Career. Do you have any questions? Contact Form. Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET
HFW12R-1STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 12 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated, Lead Free, Halogen-Free.
IMI Tips from Techs - Proper Mounting Techniques - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
Card Edge Connectors | High Speed, Standard & Power
To browse the Venia store, enable JavaScript in your browser.
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Millipacs Vertical Headers | FCI Basics | Backplane Connectors | Amphenol
Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with addit
Model 3741B12100G DC Response Accelerometer Installation and ... - PCB
Multi-pin connectors: For accelerometer versions with detachable cabling, make connection by inserting the sensor’s mating pins onto the cable connector’s mating sockets. Then thread the connector into place by turning the cable connector’s outer shell onto the accelerometer’s electrical connector. 4.1 SCREW MOUNT
Adapter Cable for Command Link Plus, 3' - Gemeco
Home / NMEA / Cables/Connectors / Adapter Cable for Command Link Plus, 3' Adapter Cable for Command Link Plus, 3' Part # 6Y8-82521-21-00. MFG # 6Y8-82521-21-00. Share. Where to Purchase? Specifications.
88951-202LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of Metral ® Board Connectors Part Number 88951-202LF
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
SFW16R-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 16 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm Isolated
Components; Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; ... RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm Isolated. Downloads. 112806-75 PDF Customer Drawing (Size: 54 kb) Product Life Cycle.
BDC1109V - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
SFW5S-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
Contact us today for more details of 1.00mm Flex Connectors, part number SFW5S-2STE1LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SIM3EK0412SDG - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Gold-plated (RoHS) Polarization D Serie3 Fluorinated silicone
ARC18-40SB-P013 40 Position, Plug, Socket Contact, Size 16, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ARC18-40SB-P013 40 Position, Plug, Socket Contact, Size 16, Jackscrew, Bonded Front Seal, Keyed B. Comparable to PN# DRC18-40SB-P013-40 Position, Plug
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior ...
B3291B7L111280E100|FloatCombo™ 0.50mm | Amphenol
To browse the Venia store, enable JavaScript in your browser.