Search Results for connectorx frc
Model 079M01 | PCB Piezotronics (pt)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
SV Microwave offers a 2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1621-60072. Explore the product today!
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
Precision Connector Contacts Amphenol Sine Systems is your trusted component source for precision connector contacts designed for increased reliability and reduced cost. Our ecomate® contacts are readily available in a wide variety of materials and plating combinations and can be supplied with a variety of contact types.
Features & Benefits Applications
a comparison between our standard and extended ferrule cable connectors. One other difference between each connector type is that the longer ferrule eliminates the need for shrink tubing. Comparison of Product Dimensions SMA Male Connector for .047 Cable Extended Ferrule Series Standard Ferrule Series P/N: 2911-61016 P/N: SF2911-60172
water resistant connectors | Amphenol Global Search | Amphenol
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. They employ three-point bayonet coupling for quick disconnect and self-wipe contact. Connector meets the requirement of MIL & Qualified to MIL-DTL-55116 standard.
Amphenol MP-64RJ45UNNW-001 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 1ft Amphenol MP-64RJ45UNNW-001 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP White Cat6 cable with precision-terminated snagless RJ-45 connectors.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70564-12G HFSS 3D Comp Model (Size: 864 kb ) 031-70564-12G PDF Customer Drawing (Size: 145 kb)
SP-2-FSL 2 Pole Loudspeaker Cable Connectors, PG Gland wit - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SP-2-FSL 2 Pole Loudspeaker Cable Connectors, PG Gland wit hStrain Relief, High Power Solder Contacts Included, Thermoplastic Shell-2 Pole Loudspeaker
AT06-12SC-ECBLK 12-Way Plug, Female Connector with C Positi - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06-12SC-ECBLK 12-Way Plug, Female Connector with C Position Key and End Cap, Black-12-Way Plug, Female Connector with C Position Key and End Cap, Bl
BATTERY COMPONENTS & STRUCTURE ELEMENTS
Cell connectors & power rails; CELL CONNECTORS & POWER RAILS. Modern high-voltage battery systems consist of many individual cells. These can be held together by cell connectors in the correct grid and thus safely contacted. Power rails for transferring the energy of the individual cells inside or outside the battery are also part of our portfolio.
buy.customcable.com - Fiber Optic Attenuators
Fiber Optic Attenuators Amphenol Custom Cable offers fiber optic attenuators in a variety of standard connector types. These high-quality attenuators can be used for testing, turn up, or prevention of receiver overload in DWDM systems and are suitable to a wide range of applications, including telecom, CATV, military, medical and datacom.
AUDIO XPRESS - PCB
INNOVATIONS IN AUDIO • AUDIO ELECTRONICS • THE BEST IN DIY AUDIO Fresh From the Bench Innovative Measurement Microphones from PCB Piezotronics By Stuart Yaniger It’s About the Sound Room Correction: miniDSP DDRC-24 with Dirac Live By Ron Tipton Standards Review USB 3.1, USB Type-C, and Thunderbolt 3 By João Martins Fresh From the Bench
16 AWG Quick-Connects Cord Sets (6-8 Pole) - TPC Wire
DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectanular Connectors 16 AWG Quick-Connects™ Cord Sets (6-8 Pole) (Continued) 90° FEMALE PLUGS PART NO. FEET METERS 6 POLE 7 POLE 8 POLE CM16D09F006 CM17D11F006 CM18D12F006 6 1.83 CM16D09F012 CM17D11F012 CM18D12F012 12 3.66 CM16D09F020 CM17D11F020 CM18D12F020 20 6.10
SMA Male to SMA Male 12" Cable Assembly for .047 SuperFlex Cable
SV Microwave offers the SMA Male to SMA Male 12" Cable Assembly for .047 SuperFlex Cable 7029-3436 with superior mechanical specifications!
Features - Amphenol Antenna Solutions
Connector (2x) Cluster Connector MQ4/MQ5 (2x) Cluster Connector MQ4/MQ5 Polarization XPOL Azimuth Beamwidth (avg) 90° Unit Beam Electrical Downtilt 2-12° Dimensions 1600 x 499 x 199 mm (63.0 x 19.6 x 7.8 in) APXVTMTY15AB_MQ-C-I20 TDD 8T8R 90° UNIT BEAM 1600 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options
ASRN1A21P - Amphenol Air LB
Splice ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 1
10125839-03RAEHLF | small wire to board connectors | Amphenol
Contact us today for more details of small wire to board connectors , part number 10125839-03RAEHLF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Radiation resistant velocity transducer - Wilcoxon Sensing Technologies
Output connector 2 pin, MIL-C-5015 style Mating connector R6, R6QN Recommended cabling J9T2. Created Date: 9/18/2018 5:19:44 PM ...
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Nickel Plated
RF Connector SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Nickel Plated. Downloads. 132113N PDF Customer Drawing (Size: 66 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1111A1-NT50G-58U-50: Body Finish:
SFW10R-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 10 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.