Search Results for connectorx frc
F-Type Crimp Plug 75 Ohm | 222147 - Amphenol RF
RF Connector F-Type Crimp Plug 75 Ohm. Downloads. 222147 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish: Nickel:
AT Panelmate Section of A Series Thermoplastic Connectors Ca
AT Panelmate Section of A Series Thermoplastic Connectors Catalog-A Series catalog - Download the AT Panelmate Series Section only The Amphenol Panel| Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
South Korea to Acquire Four Boeing E-7 Wedgetail Aircraft in deal with ...
Nov. 8, 2024 . The U.S. State Department has approved a potential Foreign Military Sale to South Korea involving four E-7 Wedgetail Airborne Early Warning and Control (AEW&C) aircraft, with an estimated value of $4.92 billion.
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Times LMR-600 Optimized, Times LMR-600 UltraFlex Optimized: Contact Finish: Gold:
AT04-12PC-RDGRY 12-Way Receptacle, Male Connector with C P - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT04-12PC-RDGRY 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Reduced Diameter Seal (E-Seal), Grey-12-Way Receptacle, Mal
C01610D00600012 6+PE Female straight cable connector with s - Amphenol Sine
C01610D00600012 6+PE Female straight cable connector with strain relief. Crimp contacts sold separately Available in gold or silver plating. Black back shell. $0.00. Cable Connector. PART NUMBER: C01610D00600012. Datasheet: View / Download 3D Model: View/Download. 7. Circular. 67. 13. Plastic. SPECIFICATIONS:
Octo band antenna, dual polarisation, 16 connectors
Octo band antenna, dual polarisation, 16 connectors Integra compatible - ability to upgrade and recycle, saving 50% carbon emission Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° Our patented, RET module controlling all tilt angles, fully inserted inside the antenna (field replaceable).
EBY Electro - EB258 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
Vibration monitoring of pumps - Wilcoxon Sensing Technologies
4 common reasons pumps fail Insufficient lubrication – 36% • Bearings deprived of proper lubrication will cause pumps to fail long before the normal service life Fatigue – 34% • Overloaded, unbalanced, or misaligned pumps cause unintended bearing loads Improper installation – 16% • Improper installation techniques can lead to failures from load imbalance,
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Connector Group L 98 Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
93-625454-73S YES CONNECTOR, ELECTRICAL PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320-RFX PDF Customer Drawing (Size: 149 kb) 031-320-RFX STP 3D Model (Size: 202 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
Auto-Latching Medical Connectors | Pulse-Lok Connector 320539
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320539
Battery Connector for Cordless Power Tools/Vacuum Cleaner
The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. JavaScript seems to be disabled in your browser.
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
USB-C CONNECTOR
USB-C CONNECTOR SERIES IDENTIFIER PLATING FINISH STYLE SHELL SIZE USB-C CONNECTOR KEY ORIENTATION VARIANT CODE SCE2USB3- X- XXX 10 X X- XXX SCE2USB3- B = Brass with Black Silver (RoHS) F = Brass with Electroless Nickel (RoHS) M = Brass with Black Zinc Cobalt W = Brass with Cadmium Olive Drab ZN = Aluminium with Black Zinc Nickel (RoHS) 01T = Non-latched Receptacle 76A = Jam Nut Plug
CTOS - Kuituoptiset liittimet | Amphenol Socapex
Amphenol SOCAPEX CTOS on taktinen valokuituliitin, joka on suunniteltu erityisesti sotilassovelluksiin. CTOS-liittimessä on laajennetun säteen tekniikka kosketusvapaata siirtoa varten, ja se on hyväksytty NATO/STANAG4290-standardien mukaisesti. Hermafrodiittisen rakenteen omaava CTOS on singlemode- ja multimode-liitin, joka voi tukea jopa neljää kanavaa.
OCTISTM OUTDOOR I/O SYSTEM ACCESSORIES
Protects the connector mating interface area from damage and prevents dust ingress in unmated condition. RJ45 version also helps to locate the plug connector position accurately. Material: PBT Protects the termination area of the fiber cable. Material: Rubber/ Silicon Description Part Number Universal (all interfaces except RJ45) 10135726-001
Circular Connectors - Amphenol MAO
Contact. Amphenol World Headquarters 358 Hall Avenue Wallingford, CT 06492 P: 1 (203) 265-8900
76384-308LF | Dubox®-254mm | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Shrouded Header, Vertical, Through Hole, Single Row, 8 positions.