Search Results for connectorx frc
BMA Male Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
Meet the real BMA Male Flange Mount Connector, 4 Hole (Candlestick) SF1755-6104 was designed and developed by SV Microwave. Get it through Digi-Key Electronics.
Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm | 142221-75
RF Connector Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm. Downloads. 142221-75 PDF Customer Drawing (Size: 44 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Model 130F21
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[60 0 R 61 0 R 62 0 R]>> endobj 22 0 obj >stream xœ½=koÜ8 ...
7-16 Panel Mount Jack 4-Hole Flange 50 Ohm | 272169 - Amphenol RF
RF Connector 7-16 Panel Mount Jack 4-Hole Flange 50 Ohm. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112509 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm. Downloads. 112509 PDF Customer Drawing (Size: 74 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112507: Product Specifications. Alias:
F-Type Crimp Plug 75 Ohm | 222147 - Amphenol RF
RF Connector F-Type Crimp Plug 75 Ohm. Downloads. 222147 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish: Nickel:
Model 377C20 Precision Condenser Microphone Installation and ... - PCB
Transducer Electronics Data Sheet (TEDS) Preamplifiers can incorporate TEDS devices, which have a built in read/write memory that contains relevant information about the sensor and its use. Information includes manufacturer name, model number, serial number, sensitivity, etc. The operation of TEDS devices is defined by IEEE P1451.4.
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
ICP® IMPACT HAMMER Revision: L - PCB
Model Number 086C01 ICP® IMPACT HAMMER Revision: L ECN #: 48526 [2] Performance ENGLISH SI Sensitivity(± 15 %) 50 mV/lbf 11.2 mV/N Measurement Range ± 100 lbf pk ± 444 N pk
SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs
The SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs P/N: 2921-00057. Access the design resources CAD, CST, HFSS Models and Datasheet.
Model W356A03/NC | PCB Piezotronics
Electrical Connector: Integral Cable : Integral Cable : Electrical Connection Position: Side: Side: Cable Termination: 1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified.
FLS714N3S03 3 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ FLS714N3S03 3 Position Jam Nut Receptacle, Socket, Shell Size 14, Fast Lock Coupling-Receptacle, Jam Nut, 3 Position, Female, Shell Size 14, Silicone
CHARGE OUTPUT ACCELEROMETER Revision: P - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Mobile Mounts X-Mount - amphenolprocom.com
XP4-mount: Permanently attached 4 m cable terminated with FME-connector. ECE R118.02 approved cable. Specifications. Electrical; Model: X-Mount: Frequency: 0 - 1300 MHz: Application: Mount for mobile antennas: Mechanical; Build-In Depth: Active : 30 mm Passive : 11 mm: Materials: Stainless steel Black chromed brass
BNC Straight Crimp Plug Belden 8213 Belden 8238 50 Ohm
RF Connector BNC Straight Crimp Plug Belden 8213 Belden 8238 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4411 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
MA7CAE1200-S2-KIT 12 position straight plug connector kit, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA7CAE1200-S2-KIT 12 position straight plug connector kit, threaded, E type, clockwise insert, 7.5-11.0mm cord grip, male contacts included- REPLACES
High Power Planforms - アンフェノールジャパン株式会社
connectors to include a new range of power inserts to respond to market demands for increased power in a proven high reliability 38999 circular connector format. The demand for more power is consistent across all of Amphenol’s core markets – military, commercial air and industrial – and typical applications are intelligent power
ATM15-2P-BM02 2 Position Flange Mount PCB Receptacle, Potte
ATM06-2S-SR01YL 2-Way Plug, Female Connector with strain relief, yellow. REQUEST A QUOTE. ATM15-2P-BM01 2 Position Flange Mount PCB Receptacle, Grey, Gold Plated Contacts Included. REQUEST A QUOTE. ATM15-2P-BM03 2 Position Flange Mount PCB Receptacle, Grey, Tin Plated Contacts Included.
Model 626A04 Seismic Industrial ICP® Accelerometer Installation ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.