Search Results for connectorx frc
HVC 6.3mm 2 poles connector(180 - アンフェノールジャパン ...
HVC 6.3mm 2 poles connector(180°) High voltage, high current , 6mm2 wire, metal shielded, HVIL Performance characteristics: Max. rated voltage:750V DC Temperature range: -40°C to+125°C Bridged in the connector Current Carrying Capacity: 40 A@85 °C CPA:Yes TPA:Yes Fire Classification:V0 Vibration Level:V2(LV215)
Benefits & Challenges Of Modernizing The Electric Grid - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
InfinX® Connector System - Amphenol CS
Connectors shall be mated without any electrical load. The following details shall apply: • Number cycles: 25 • Temperature range: -55°C to +105°C • Temperature dwell: 30 minutes • Temperature transfer rate: >10°C per minute 7.5 Cyclic Humidity and Temperature Mated samples are to be exposed to 1000 hours of humidity exposure at 25 ...
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67. Downloads. 901-10472 PDF Customer Drawing (Size: 147 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
HM2S10PE5100N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type A with Peg 2.5mm, 110 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant. HM2J07PE5110N9LF. Back Plane Connectors, 2mm Hard Metric Series, 5 RowRight angle Header Type A Press Fit , Unshielded , 250 mating cycles ROHS Compliant.
Market Connector: Harsh Environment Hybrid-Electric Propulsion Systems
All-electric propulsion technologies are poised to redefine small and large next-generation vehicle systems throughout the military and aerospace markets with the potential to deliver reliable, high-performance power to harsh-environment applications and provide other significant operational benefits.
BNC Straight Clamp Plug 50 Ohm | 031-6116 - amphenolrf.com
RF Connector BNC Straight Clamp Plug 50 Ohm. Downloads. 031-6116 PDF Customer Drawing (Size: 136 kb) 031-6116 STP 3D Model (Size: 297 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
NovaSensor NPI Series Media Isolated Pressure Sensors – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Defense | Markets - Amphenol
Lux Beam is a single expanded beam termini compatible with multi-source connectors (38999, EN4165, EN3645). Featuring ball lens technology with an expanded beam superior to 50X in multimode, this solution is ideal for head-up display, tactical communication, avionics communication, equipment with hybrid connection in harsh environments.
The Toughest Sensors for Toughest Environments - PCB
PCB offers a wide range of sensors for testing in both extreme cold and heat to match the environments faced by heavy equipment and off-highway vehicles.
Marine Antennas CXL 1800-8C - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE60: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: White (RAL 9003) Wind Area: 0.04 sq. m / 0.43 sq. ft: Wind Load:
78208-106HLF - PV™ | Amphenol
PV® Wire-to-Board Connector System, Wire to Board, 2.54mm (0.1inch) Centerline Crimp-to-Wire PV Receptacle Housing, Single Row, Polarized. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
89898-302ALF | Dubox® | Amphenol
95278-101A04LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Double Row, 4 Positions
ME1005610203071 | Mini Cool Edge 0.60mm Connector | Amphenol
Mini Cool Edge 0.60mm 56 signal pins, Surface Mount, Right angle, Seating height 3.05mm, Gen5
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
9. Lethal High voltage may be present at any of the equipment connectors. 10. The Wilcoxon Sensing Technologies Model D125L piezoelectric shaker requires pressurization (minimum 1800 PSI) from a source of dry, inert gas. The shaker must be electrically connected to the matching network and power amplifier, or the shaker
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4 ...
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4.76mm Screws, SB P/N: 3211-60407-1S
BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-5999-rfx IGS 3D Model (Size: 851 kb ) 031-5999-RFX PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
SIM - EN4165 monomodule connectors - Receptacles - Amphenol Air LB
SIM - EN4165 monomodule connectors - Receptacles
External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz
Passive External Antenna, 2400-2500MHz;5150-5850MHz;5850-7125MHz 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
AP-93 1000 Hour Salt Spray RoHS Plating | Series Five Connectors ...
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).