Search Results for connectorx frc
Industrial connector 2CMA100365R1000 - Amphenol Sine
IEC Connector 60A 3P4W 3phase 250V Clock Position Of Grounding Contact 9 hour Color code Blue, UL/CSA approved and CE compliant GENERAL ABB460C9W Product Name Industrial connector TC Product ID 2CMA100365R1000 Function Number of PolesConnector 739269036 Catalog Description Rated CurrentIEC Connector 60A 3P4W 3phase 250V, UL/CSA approved and
Model 353B01 ACCELEROMETER KIT Installation and Operating Manual - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
All Products - Amphenol
These connectors are miniature threaded, hermetically sealed connectors that are designed to meet and exceed the mechanical and environmental requirements IEC-61076-2-101 with fixed pin contacts, fused into a glass dielectric insert. These connectors are available as Stainless Steel receptacles with eyelets, solder buckets, or PCB contacts.
RP-TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector RP-TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 122393RP PDF Customer Drawing (Size: 76 kb) 122393RP STP 3D Model (Size: 531 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
Long flanged Receptacle monomodule With nut plate Without polarization
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
Unmated connectors, apply 500 Volts DC between adjacent terminal or ground. (ANSI/EIA 364-21C) 10 mega ohm minimum (mated) Mated connectors, apply 150 Volts DC between adjacent terminal or ground. 11 Cable flexing Discontinuity 10 mega ohm minimum (mated) 25 cycles in each of 2 planes Dimension X=6.4 x Cable Diameter. (ANSI/EIA-364-41C ...
87024-620TRLF | Rib-Cage ™ | Amphenol
Rib-Cage® Board To Board Connector, Surface Mount Vertical Shrouded PCB Header, 40 Positions, Plain Mounting style. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
hc18 | Amphenol Global Search | Amphenol
Connector Type Plug Connector S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2
NovaSensor NPI Series Media Isolated Pressure Sensors – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Receptacle Flanged 2 Modules Composite Standard Without plating ...
Receptacle Flanged 2 Modules Composite Standard Without plating Polarization F Not mounted
mm active pin lock connector - Amphenol Automotive
Microsoft Word - Automotive High Voltage Connectors Author: rhoefer Created Date: 9/21/2018 2:09:17 PM ...
K50494 VHF Rear Mount Car Antenna - PCTEL
Kathrein K50494 VHF car antenna, 64 & 300 MHz.
00111950302 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; SIM - EN4165 monomodule connectors - Receptacles; SIM - EN4165 monomodule connectors - Backshells; SIM - EN4165 monomodule connectors - Accessories; SIM - EN4165 series 2 connectors.
10045548-101LF | AIRMAX VS COPLANAR | Amphenol
10055140-1050011LF. AirMax VS®, Backplane Connectors, 5-Pair, 120 -position, 2mm pitch, 8 column, Vertical Header.
TFOCA-II 12 CH - Amphenol Fiber Systems International (AFSI)
TFOCA-II 12 CH - Amphenol Fiber Systems International (AFSI)
BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 112198 PDF Customer Drawing (Size: 43 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status:
Mini-SMB PCB End Launch Straight Jack 75 Ohm | 903-518J-71P
RF Connector Mini-SMB PCB End Launch Straight Jack 75 Ohm. Downloads. 903-518J-71P PDF Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 12.5 oz 354 gm [2] [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
10124408-102LF | AirMax VS2® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AirMax VS2 ® , part number 10124408-102LF.
D37P24A6GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 37 way Pin Straight Solder, 500 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.