Search Results for connex
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
Quick-ConnexMini M12 DC Micro Single Key Quick-Connex Receptacles - 18 ...
Quick-Connex ™ Micro Quick-Connex ™ DC 18 AWG Female receptacles are available as back mount or panel mount. Male recptacles are available as panel mount or switch body mount. Nano Quick-Connex ™ Specialty Quick-Connex ™ Ethernet Cable Assemblies 7 Pin Molded 63308 Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies ...
Quick-Connex® Trex-Onics® Micro Y-Splitter Cordset
Engineered to Resist. etsQuick-Connex® Trex-Onics® Micro Y-Splitter CordsetQuick-Connex® Trex-Onics® “Y” Splitter design is constructed using ATPC’s Micro Quick. Connex® technology coupled with a one-piece focal point. The focal point unit is constructed of an oil, abrasion, impact, and chemical resistant compound designed.
Mini, M12 DC Micro, & AC Cordsets Cordsets Quick-Connex Mini & Micro ...
12 - WHITE/RED. AWG Rectractile Mini Male CordsetQuick-Connex® 16 AWG Rectractile Mini Female CordsetAmphenol TPC Wire & Cable / USA 800-521-7935 / Cana. a 800-545-0122 / Mexico 001-877-283-1696 / tpcwire.com Specifications subject to change. For complete. 217. Mini, M12 DC Micro, & AC Cordsets.
Quick-Connex Quick-Lock Safety Device and Master Lock
The Quick-Connex™ Quick-Lock is a locking safety device for use on size “A” amd size “B” Mini Quick-Connex™ 3 through 8 pole. It can be used with It can be used with a separate lock for additional security (lock not included) and in non-hazardous locations as a safety lock-out device.
Quick-Connex Quick-Lock Safety Device and Master Lock - TPC Wire
The Quick-Connex™ Quick-Lock is a locking safety device for use on size “A” amd size “B” Mini Quick-Connex™ 3 through 8 pole. It can be used with It can be used with a separate lock for additional security (lock not included) and in non-hazardous locations as a safety lock-out device.
10 & 12 AWG Quick-Connex
Quick-Connex ™ make replacement of electrical and electronic control devices quick and simple. Plug sets are made with Super-Trex ® SOO Ultra-Gard ® Portable Cord. A superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals; also flame and heat
Cordsets Quick-Connex 16 AWG Mini Receptacles (2-6 Pole)
Ratings. 600V. IP69K Rated. rdsetsQuick-Connex® 16 AWG Mini Receptacles (2-6 Pole)Quick-Connex® 16 AWG Mini Receptacles A size 2-6 Pole are available. n female and male straight and 90° back mounted styles. Female receptacles have 4. foot pigtails and male recep.
Quick-Connex Quick-Lock Safety Device and Master Lock - TPC Wire
The Quick-Connex™ Quick-Lock is a locking safety device for use on size “A” amd size “B” Mini Quick-Connex™ 3 through 8 pole. It can be used with It can be used with a separate lock for additional security (lock not included) and in non-hazardous locations as a safety lock-out device.
ISO Certifications | Amphenol CS
ISO/TS 16949 (IATF 16949) ISO 45001 (OHSAS 18001) ACPCD Chengdu. AFCI Besancon. AFCI Cochin.
Cordsets Quick-Connex Mini DeviceNet™ Flex-Net Cordsets
Provide excellent oil and heat resistance. T Mount Industry standard for A size Mini connectors180 Amphenol TPC Wire & Cable / USA 800-521-7935 / Canada 800-545-0122 / Mexico 001-87. -283-1696 / tpcwire.com Specifications subject to change. For complete specifications and availability. Mini Cordsets.
252180 - Amphenol RF
Title: C:\Documents and Settings\gary\connex\252\252180.dwg Author: Gary Created Date: 11/27/2002 4:46:57 PM
Quick-ConnexMini M12 DC Micro Single Key Quick-Connex Receptacles - 18 ...
Quick-Connex ™ Micro Quick-Connex ™ DC 18 AWG Female receptacles are available as back mount or panel mount. Male recptacles are available as panel mount or switch body mount. Nano Quick-Connex ™ Specialty Quick-Connex ™ Ethernet Cable Assemblies 7 Pin Molded 63308 Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies ...
16 AWG Quick-Connex Receptacles (9, 10 & 12 Pole)
Quick-Connex ® ™ Micro Quick-Connex ® Nano Quick-Connex ® Specialty Quick-Connex ® continuous motion environments. Probe proof. Ethernet Cable Assemblies 7 Pin Molded Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors 16 AWG Quick-Connex™ Receptacles (9, 10 & 12 Pole) ORDERING ...
Quick-Connex Quick-Lock Safety Device and Master Lock - TPC Wire
The Quick-Connex™ Quick-Lock is a locking safety device for use on size “A” amd size “B” Mini Quick-Connex™ 3 through 8 pole. It can be used with It can be used with a separate lock for additional security (lock not included) and in non-hazardous locations as a safety lock-out device.
Quick-Connex® Field Installable RJ45 Ethernet Connectors
Quick-Connex® Field Installable Ethernet Connectors include RJ45 and D-Coded Micro connectors for use with most Ethernet cables. Used to connect devices together to transfer broadband data between network-capable peripherals.. RJ45 features zinc diecast housing, fully shielded and multi-port capable and easy to assemble.
Quick-Connex® M12 DC Micro Cordsets - tpcwire.com
acity5A5A5A5A4A4A90° Cordset188 Amphenol TPC Wire & Cable / USA 800-521-7935 / Canada 800-545-0122 / Mexico 001-877-283-1696 / t. cwire.com Specifications subject to change. For complete specifications and availability, ask your ATP. M12 DC Micro Cordsets. Quick-Connex® M12 DC Micro Cordsets.
16 AWG Quick-Connex Receptacles (6-8 Pole) - TPC Wire
Quick-Connex ® Micro Quick-Connex ® Nano Quick-Connex ® Specialty Quick-Connex ® Ethernet Cable Assemblies 7 Pin Molded Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors.485" 1.5" Pigtails* 1/2"–14 NPT 1.125" Hex 1.225" 1"–16 UNS 16 AWG Quick-Connex™ Receptacles (6-8 Pole ...
14 AWG Quick-Connex Receptacles (3 & 4 Pole) - TPC Wire
Quick-Connex ® Micro Quick-Connex ® Nano Quick-Connex ® Specialty Quick-Connex ® Ethernet Cable AND HERMETICALLY SEALED IN BODY — Assemblies 7 Pin Molded Valve Plug DIN Connectors Extension Cords M23 Connector 84203N Assemblies Military Connectors Rectangular Connectors 14 AWG Quick-Connex™ Receptacles (3 & 4 Pole) ORDERING INFORMATION
Ethernet Cordsets - TPC Wire
Quick-Connex® Trex-Onics® RJ45 and 8 Pin M12 DC Micro Ethernet Cordsets are engineered to withstand abrasion, high-flex, high-heat and chemical environments. View Product Quick-Connex® Field Installable RJ45 Ethernet Connector. Quick-Connex® Field Installable Ethernet Connectors include RJ45 and D-Coded Micro connectors for use with most ...