Search Results for contac socket 22d
SS20M2G15 Socket Contact, Stamped, Size 16, Gold 15µ"
SS20M2G15 Socket Contact, Stamped, Size 16, Gold 15µ over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs-Socket Contact, Stamped, Size 1 Call Us 1-800-394-7732 My Account
AT62-201-16141-22 Female Contact Size 16, Machined, 22-24 A - Amphenol Sine
AT62-201-16141-22 Female Contact Size 16, Machined, 22-24 AWG, Nickel-Female Contact Size 16, Machined, 22-24 AWG, Nickel . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 ... Contact Size: 16; Contact type (Pin/Socket): Socket; Plating: Nickel; Contact Material: Copper Alloy; Gender ...
10124588 | Amphenol Global Search | Amphenol
10124588 | Amphenol Global Search | Amphenol All available Amphenol Mil-DTL-38999 III inserts Large contacts range M39029 contacts compatible with Mil-DTL-38999 III 22D, 20, 16, 12, 8, 4 (contact cavities for signal, coaxial, twinax, power contacts) EMI shielding Grounding fingers ensure shielding before contact mating Low profile and high ...
RNJ - HE308 - Rack & Panel - 38999 Series | Amphenol Socapex
The RNJ HE308 connectors are available in eight shell sizes from 11 to 25 and can accommodate between 1 and 128 contacts in accordance with Mil-C-39029 standards. They are suitable for use with crimp contacts sizes 22D, 20, 16, 12, 8, 4, and 00, PCB contacts sizes 22D and 20, and wire-wrap contacts sizes 22D and 20.
MS24W23F Socket Contact, Machined, Gold Flash, Wire Range 26-24 AWG
MS24W23G15 Socket Contact, Machined, Size 20, Gold 10µ", Wire Range .13-.25mm², 26-24 AWG. Comparable to PN# RC24W3K
Amphe-Lite M3 & S1 - amphenol-industrial.com
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
SS20W2G10 Socket Contact, Stamped, Size 20, Gold 10µ", Wire
Socket Contact, Stamped, Gold 10µ", Wire Range .34-.50mm², 20-22 AWG, with 3 prongs. REPLACES PN SS20W1G10 Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS20W2F Socket Contact, Stamped, Size 20, Gold Flash, Wire Range .34 ...
RADSOK® | Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
PCB Contacts - Products | Amphenol Aerospace
Size 22D Contact: MIL-DTL-38999: 0.62 & #177; .001: 0.19 & #177; .001 : 0.19 & #177; .001: More Information. Gold Plating vs Pre-tinned: The standard PCB tails for MIL-DTL 38999 receptacles have gold plating (.00005 inches over nickel). Amphenol can substitute a pre-tinned version to facilitate the termination process. This pre-tinning is a 60/ ...
Amphenol Filtered Connectors - アンフェノールジャパン ...
Front Removable Socket Contact Stability One significant feature of the Amphenol filtered ARINC connector is the ability to remove the front socket contact.This is an important design feature as the size 22D socket contacts in ARINC 404 and 600 connectors are exposed and therefore susceptible to damage.This is one of the most common in-service ...
BMA Socket D38999 Contact (Size 8) for .085 Cable - SV Microwave
The BMA Socket D38999 Contact (Size 8) for .085 Cable SF9411-6000 from the global leader of the RF/Microwave industry. Place your order today!
VN02 025 0038 2C Single turned crimp contact, socket, 2.5mm,
VN02 025 0038 2C Single turned crimp contact, socket, 2.5mm, gold plated. Comparable to PN# 9330006223-Single turned crimp contact. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
VN0203600021C Single turned crimp contact. Socket, 3.6mm fir
VN0203600021C Single turned crimp contact. Socket, 3.6mm first-to-mate to other modules. For wire gauges 6 + 10mm² cable lugs have to be used for PE connection. $0.00. Contact. PART NUMBER: VN0203600021C. Datasheet: View / Download. SPECIFICATIONS:
AT06-3s | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SC000379 3.6 mm Solid Contact, Socket, 8-10 AWG - Amphenol Sine
SC000379 3.6 mm Solid Contact, Socket, 8-10 AWG-3.6 mm Solid Contact, Socket, 8-10 AWG . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request ...
SS20M2G30 Socket Contact, Stamped, Size 16, Gold 30µ"
SS20M2G30 Socket Contact, Stamped, Size 16, Gold 30µ over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs-Socket Contact, Stamped, Size 1 Call Us 1-800-394-7732 My Account
Amphenol Series SJT
S – Socket contact (Socket) Contact arrangement (p. 5-7) The contact arrangements are listed in the table and underneath the corresponding contact arrangement ... Contact size Contact holding force (axial) N min. 22D 40 20 60 16 100 12 100 Recommended tightening torque for backshells Shell size Torque Nm 8 4 106 128 1410 1610 1813 2013 2213 ...
Circular Connectors | Products - Amphenol
The benefits and advantages: 100% backward compatible to all standard female M12*1.0 sockets of any manufacturer. Meets IP67, IP68 and IP69K. Saves more than 80% of installation time. ... Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements ...
Mission-critical Power And Signal Connectors - Positronic
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune.
OCS - Oval Contact System Connectors - Products | Amphenol Aerospace
PCB Tails contacts available, sockets only, epoxy backfilled; Technical Information ... Mating Cycles 500 (min.) Operating temperature –65C to 175C; Contact materials and platings consistent w/AS39029 IR 500 VDC; DWV 500 VAC rms Max Current Rating: - 1.5 amps inner contacts - 3.0 amps outer contacts; Signal Integrity Performance: Data rate ...