Search Results for contact
VN 01 015 0052 1 - Stamped single contacts in plastic bag, P
VN 01 015 0052 1 - Stamped single contacts in plastic bag, Pin, 1.5mm contact diameter, silver plated.
AT62-210-1231 | Solid Machined Gold-Plated Female Contact, Standard Socket
AT62-210-1231 - Solid Machined Gold-Plated Female Contact, Size 12. Comparable to PN# 0462-210-1231
M12 Connector | PCB Piezotronics
IMI Sensors has developed a series of three ICP® accelerometers with an M12 connector. The connector has become an industry standard in industrial control and instrumentation applications for its consistency in specifications, as governed by the International Electrotechnical Commission’s Standard 61076-2-101.
SS20M2G15 Socket Contact, Stamped, Size 16, Gold 15µ"
SS20M2G15 Socket Contact, Stamped, Size 16, Gold 15µ" over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs
SP12A1T Pin Contact, Stamped, Tin, Wire Range 14-12 AWG
SP12A1T Pin Contact, Stamped, Tin, Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG, 23A
High/Low Volume Custom Cable Wire Harness & Assembly Manufacturing
For over 30 years, DC Electronics has been focused on building custom cable and wire harness assemblies. This single focus gives us a level of experience and expertise that is hard to find anywhere else and enables our engineers to spot design flaws or manufacturability issues prior to production.
AT62-201-1631 Solid Machined Gold-Plated Female Contact, Size 16, 16 ...
AT62-201-1631 Solid Machined Gold-Plated Female Contact, Size 16, 16-20AWG. Comparable to PNs# 0462-201-1631, 936410014
MP24M23F Pin Contact, Machined, Gold Flash, Wire Range 24-26 AWG
MS24M23G30 Socket Contact, Machined, Size 16, Gold 30µ”, Wire Range .14-.25mm², 24-26 AWG
Breaking Down Military Connector Specifications
Breaking Down Military Connector Specifications Components for military applications must be built and tested according to specific military specifications, or Mil-Spec. Learn more about the value of Mil-Spec connectors and the Mil-Spec standards that regulate their features, performance, and testing. What Are Mil-Spec Connectors? Mil-Spec connectors are paired male and female components that ...
Contact Us | SV Microwave
Contact us if you have any questions. You have no items in your shopping cart.
Contact - Martec
Please get in touch we are always ready to help. Address: Martec Limited Thanet Way Whitstable Kent CT5 3JF. Tel: +44 (0)1227 287 781 Fax: +44 (0)1227 286 222 Email: [email protected]
Contact Us – Amphenol Tecvox
is the culmination of our innovative engineering, planning, and production efforts that provides our customers with a comprehensive automotive infotainment system.
ARC18-40SA-P013 40 Position, Plug, Socket Contact, Size 16, - Amphenol Sine
ARC18-40SA-P013 40 Position, Plug, Socket Contact, Size 16, Jackscrew, Bonded Front Seal, Keyed A. Comparable to PN# DRC18-40SA-P013
Mounting considerations - Wilcoxon Sensing Technologies
Mounting considerations This technical note describes basic installation techniques for accelerometers and other vibration sensors. It will allow qualified field technicians to install vibration sensors in a variety of applications and environments.
CableConnect: Custom Cable Assemblies - Onanon
The Problem. Onanon’s engineering team designed a custom CableConnect solution that met every single requirement. The unique cable assembly was able to withstand the harsh conditions and operate effectively.
10128875-009RLF | Universal Contact | Amphenol
Amphenol is one of the leading manufacturers of Universal Contact. Contact us today for more details of Universal Contact, part number 10128875-009RLF.
Temposonics Absolute, Non-contact Position Sensors Product Brief
Document Part Number: 551506 Revision A (EN) 03/2014. temposonics.com. UNITED STATES. Temposonics, LLC Phone: +1 919 677-0100 E-Mail: [email protected]
AUTK-12 Size 12 Contact Adjustable Crimping Tool-AUTK-12
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool
FAKRA Str Female Contact | FKCP00401A
FAKRA Straight Female Contact. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
VN01 025 0043 1 Stamped single contacts in plastic bag, Pin,
Stamped single contacts in plastic bag, Pin, 2.5mm, silver plated. For contact arrangements 2+PE, 3+PE (size 1). 100 pieces.