Search Results for contact
Power Card Edge Connectors | PSU Connector - Amphenol CS
Discover the highest density card edge series on the market! The EnergyEdge™ product series features twice as many contact points allowing for a 25% improvement in linear current density when compared to existing card edge products.
KM2PB-AU 3.5mm Phone Plug, Mono, Gold Plated Contact, Matt
Positions: 2 Finish: Black Contact Plating: Gold IP Rating: IP40 Current Carrying Capacity: >0.5mA (Depends on Mating Connector and Cable) Termination: Solder Max Wire Gauge: 16AWG -1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: 20mΩ (Depends on mating connector) Insulation Resistance: >200MΩ / >100MΩ ...
C146 10B015 060 2 15+PE, 2 x PE Heavy duty female contact i - Amphenol Sine
C146 10B015 060 2 15+PE, 2 x PE Heavy duty female contact insert. May be engaged or disengaged when live but without electrical load. If mated or unmated under load, the load shall be reduced to 10% of the rated current.
Request - CONEC
Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results.
North America locations - Casco Automotive Group
Casco Products Corporation, located in Morgantown, KY, was established in 1998. As a global Tier 1 automotive component parts supplier, Casco Products manufactures power outlets, cigarette lighters, switch bases, PCV valves, and many various aftermarket products.
Amphenol 67 and 165 Series Miniaturized Standard Connectors
3 Suggested 67-02E 67-03E Mounting Hole Connector Size ABC Connector Size AB E F 12 .662 .062 .690 12 1.031 .750 .695 .755 14 .781 .062 .812 14 1.156 .875 .820 .880
LDG P-Clamps - Amphenol PCDAmphenol PCD
Description: Low Durometer Grommet (LDG) P-Clamps use a soft rubber for clamp cushioning, reducing wear and tear on mission critical cable harnesses without compromising strength and performance.
AT62-005-2031 Female Solid Contact, Size 20, 16-18 AWG, Gol - Amphenol Sine
AT62-005-2031 Female Solid Contact, Size 20, 16-18 AWG, Gold Plated. Comparable to PN# 0462-005-2031
ARC16-70SA-P013 70 Position Plug, Socket, Contact Size Size - Amphenol Sine
ARC16-70SA-P013 70 Position Plug, Socket, Contact Size Size 16, Jackscrew, Bonded Front Seal, Keyed A, Standard Diameter Rear Seal (Red), Black Body, Dustcap Included.
Amphenol Antenna Solutions - Contact Us - Amphenol Antenna Solutions
Amphenol Antenna Solutions - Contact Us - Amphenol Antenna Solutions
Contact | Amphenol Alden
Contact Us. Welcome to Amphenol Alden's Contact Page! We're here to assist you with any inquiries, support needs, or information requests about our products and services.
ABOUT US - Airmar
Discover the story behind Airmar, a leading manufacturer of marine sensing technology. Learn about our commitment to innovation, quality, and customer satisfaction. Explore our expertise in transducers, sensors, and smart technologies for the marine industry.
Model 079A11 | PCB Piezotronics
Contact. 3425 Walden Avenue Depew, NY 14043. Sensorline SM +1 716-684-0001. info@pcb.com +1 800-828-8840. 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840. Careers. PCB Careers: Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001.
AT11-027-0405 Contact removal tool, Size 4, 4 AWG. Comparabl
AT11-027-0405 Contact removal tool, Size 4, 4 AWG. Comparable to PN# 0411-027-0405
PowerBoss M29 - Amphenol Sine
PowerBOSS M29 - Amphenol Sine Systems PowerBOSS™ M29 UL2237 Rated Three-Phase Control Power SystemAmphenol Sine Systems PowerBOSS™ M29 Three-Phase Con
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
AT62-201-1631-22 Size 16 female solid machined contact, 22- - Amphenol Sine
AT62-201-1631-22 Size 16 female solid machined contact, 22-24 AWG, gold plated
SP14M2F Pin Contact, Stamped, Size 16,Gold Flash over Nicke
SP14M2G15 Pin Contact, Stamped, Size 16, Gold 15µ" over Nickel, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 tangs
04410310002 2 Position Female Plug, Socket Contact, Black - Amphenol Sine
Current Carrying Capacity: 8A No. of contacts: 2 Contact Resistance: 30mΩ Insulation Resistance: >5000 MΩ Overall Wire Insulation Diameter: 0.080 - 0.130 inches (2.03 -3.30mm) Rated Impulse Withstand Voltage: 1000V Wire Gauge: 18-14 AWG (1.0mm² -2.5mm²) Rated Insulation Voltage: 250V Operating Temperature:-40°C to +105°C Applications: Automotive, Traffic Control, Marine Industrial ...
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
Title: gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial Created Date: 10/6/2016 3:46:37 PM