Search Results for contact
What is Position Assurance? - Amphenol RF
Connector Position Assurance (CPA) is a mechanism designed to ensure that a pair of mated connectors stay together once mated. In the case of our AUTOMATE Mini-FAKRA connector system, the cable mount jack features a primary latch. The latch slides under a retention clip on the mating plug and secures the connectors in the mated position.
C360 G01 141 E2 Radsok® housing for click|fit, 6mm contact,
Operating Temperature: -40°C to +125°C. Protection: IP67 side wall to side wall; IP20 Radsok. Rated Voltage: < 60V DC, < 25V AC. Termination: Crimp. Type: Wall bushing housing. Wire Gauge: 10 - 16mm² (Radsok) Contact Size: 6mm. cable diameter: 10-16 mm². Mating Part (s): N 02 060 6164 002.
AT62-20-0222 Female Contact, Stamped, Size 20, 16-22AWG, Ni - Amphenol Sine
AT62-20-0444 Gold plated, Machined Female Contact, Size 20, Wire Range 0.35 - 0.5MM² REQUEST A QUOTE ATT-20-00 - Size 20 Stamped and Formed Contact Tool 16-20 AWG
SS24M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over
Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REPLACES SS24M1G30 Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over ...
Connectors | Products | Amphenol
Amphenol Sine Systems' A Series™ Family of sealed heavy-duty, multi-pin plastic and metal connectors includes a wide range of products serving many industries. A cost-effective solution for use with Heavy Equipment, Agricultural, Automotive, Military, Alternate Energy, and other demanding interconnect architectures. Amphenol Sine Systems.
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ"
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs
SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range
Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES PN SP20M1N Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE ...
ATV04-18PA 18 position in-line receptacle, Size 16 contact, - Amphenol Sine
ATV02-18PD 18 position flange mount receptacle, Size 16 contact, key D. Comparable to PN# DTV02-18PD REQUEST A QUOTE ATV04-18PB 18 position in-line receptacle, Size 16 contact, key B
BNC Straight Clamp Plug Twin Contact 50 Ohm | 031-2226
RF Connector BNC Straight Clamp Plug Twin Contact 50 Ohm. Downloads. Assembly Instructions C33 (Size: 18 kb) 031-2226 PDF Customer Drawing (Size: 265 kb) 031-2226 STP 3D Model (Size: 376 kb )
AT62-12-0166 | Stamped & Formed Nickel-Plated Female Contact, Standard ...
AT62-12-0166 - Stamped & Formed Nickel-Plated Female Contact, Size 12. Comparable to PN# 1062-12-0166
BMB Pin D38999 Contact (Size 8) for Ø.141” Cable
Please contact our compliance team for more information. This information is provided based on reasonable inquiry of our suppliers and represents our current actual knowledge based on the information they provided. Please contact [email protected] for any Compliance or Environmental related questions.
Contact | Amphenol Ionix
Contact IONIX RECEPTION +44 (0) 1942 685200. GENERAL EMAIL. [email protected]. SALES EMAIL. [email protected]. PURCHASING EMAIL. [email protected]. About Us Our Company; History; Slavery and Human Trafficking Statement; Certifications EN9100: 2018 ...
Quadrax Contacts | High Speed Contacts - Amphenol Aerospace
Description: High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 ...
SS14M2F Socket Contact, Stamped, Size 16, Gold Flash over N
Socket Contact, Stamped, Size 16,Gold Flash over Nickel, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 Tangs. REPLACES SS14M1F Related Items. QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG ...
21-33384-21 (PIN) 21-33385-21 (SOCKET) Contact, Pin and Socket, Quadrax ...
L-2119-A.fm. 21-33384-21 (PIN) 21-33385-21 (SOCKET) Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8. Installation Instructions. See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1.
Milrail - Contact Us
Contact us today to learn how we can help. Contact Info. 939 Av. Selkirk Pointe-Claire, QC Canada, H9R 4S4; 1-888-645-7245; ISO-9001:2015 registered through SGS International. Controlled Goods Certified. IPC/WHMA-A-620 Certified (6 Assemblers) Why Choose Us. ISO-9001 and Controlled Goods Certified.
Push-Button Switches with Contact 2 - Amphenol NEXUS Technologies
Action N/A. Push-Pull. Operating Force N/A. 1/2 to 2 lbs. Military N/A. MS25089-2HR-1. 1 - 22 of 22 | Results Per Page | View. 1. Browse Push-Button Switches with Contact 2 in the Amphenol NEXUS Technologies catalog including Item #,Button Color,Action,Operating Force,Military.
ZN0201600052 1.6mm gold socket (female) stamped contacts on - Amphenol Sine
ZN0102500431 Stamped contacts on reel for hand crimping tools. 2.5mm contact diameter, silver plated. REQUEST A QUOTE ZN0201500461 1.5mm silver socket (female) stamped contacts on reel for hand crimping tools. 200 pcs.
Contact Us
Contact Us. Chat with a technical support agent. Search for distributor inventory. Find a local sales representative. Answer common questions with our FAQ.
AUTK-16 Size 16 Contact Adjustable Crimping Tool-AUTK-16
SPECIFICATIONS: Contact Size: 16. Product Line: A Series. Series: AT, AHD-9, DuraMate™ AHDM, DuraMate™ AHDP, ARC Series™, ISOBUS, IBIC Series, DuraMate™ ISOBUS 91 Series. QUANTITY. REQUEST A QUOTE. Description. Size 16 Contact Adjustable Crimping Tool. AUTK-16 Size 16 Contact Adjustable Crimping Tool-Size 16 Contact Adjustable Crimping ...