Search Results for contactor description
CUSTOMER OUTLINE DRAWING - amphenolrf.com
rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are: 2 place decimal 3 place decimal angles 0.653 ref 0.042 0.042 0.122 0.220 0.375-- release to mfg. -- -- --h redrawn in pro-e & cod added 9/3/15 50266 cl h b reference ear # and dor 42-901-315350 configuration ...
Model 101A05 General purpose ICP® pressure sensor, 100 psi, 50 ... - PCB
rev description din g updated notes 54569.31 [7.9].34 [8.6] 2 7/16" hex model 065a03 brass seal (supplied) model 065a44 copper seal (optional) model 065m29 316l st stl (optional) 5 10-32 unf - 2a electrical connector 3/8-24 unf - 2a adaptor may be purchased separately: 061a01 (17-4ph) or 061a09 (316l)
USB 3.0 CONNECTOR - Amphenol CS
Description Termination Type Other Features Part Numbers USB 3.0 Type A receptacle Vertical, Through-hole Special outer housing 10132431 USB 3.0 Type A receptacle Vertical, Through-hole - 10132432 USB 3.0 Type A receptacle Upright, Through-hole - 10132411 USB 3.0 Type A receptacle Right angle, Through-hole With top spring 10132425
DESIGN REQUIREMENTS - Amphenol RF
part number qty item description finish 172100 1 1 n straight crimp plug 132122 1 2 sma right angle crimp plug 009-881-460 a/r 3 rg-58 cable 009-954-352 a/r 4 heat shrink tube rajavijayan s 23-dec-11 n straight plug to sma right angle plug, using rg-58 cable, various length
CUSTOMER OUTLINE DRAWING - Amphenol RF
rev description date ecn appr a release to mfg. 29-jun-20 15254 eh b smp-mssb-pcs-17 a smp-mssb-pcs-17 size smp-mssb-pcs-17 rev amphenol rf e. hill 17-mar-20 note 1 material sheet no. 2 of scale: 20.0:1.0 smp jack surface mount smooth bore title <0.5mm = #0.05mm [<0.020 = #0.002]
SMA Panel Mount Bulkhead Jacks - Amphenol RF
901-10753. SMA Straight FrontMount Jack Bulkhead, 0.81 mm: 901-10754. SMA Straight Front Mount Jack Bulkhead, 1.13 mm: 901-10755. SMA Straight FrontMount Jack Bulkhead, 1.32mm
RTS016N26P03 Receptacle, square flange, 26 positions, size 1
Description; Receptacle, Square Flange, 26 Position, Male, Shell Size 16, with Silicone Seal Related Items. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. MFX-3958 Hand Tool, Stamped & Formed Contact, Size 20, 20-28AWG ...
Model 356B20/NC Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, after exposure to any extreme environmental influence, or prior to any critical test.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
sv p/n description pcb thickness l sf1611-60021 no screws .005 to .373 n/a sf1611-60021-1s incl. two .188 screws .032 to .123 .188 sf1611-60021-2s incl. two .250 screws .094 to .185 .250 sf1611-60021-3s incl. two .438 screws .282 to .373 .438 date approved revision history rev description third angle projection 1) all dimensions are in inches ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
rev description date ecn appr nc intital release 30-jul-09 ----- mz b the insulator was changed\rd-dm11081901m 08-sep-11 ----- sh c sync, added the notes 5 03-jun-19 11702 cjv part no. 172170-10 item no. 036581aay42aw5f drawing no. n6581a7-002-ax3gt30ga-50 amphenol rf www.amphenolrf.com b c
FiberQuad Ruggedized Quadrax Contacts | High Speed Contacts | High ...
Description: Amphenol provides a high performance ruggedized Quadrax contact, known as FiberQuad, that embeds a fiber optic transmitter or receiver within the contact itself, along with the support electronics to provide a plug-and-play solution to our customers. The contact is flexible enough to be a transmitter or receiver, support many ...
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Description. FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card. Modular Jacks Cat 3 supports the ...
Model TLD333B30 Auto modal kit - (7) TLD333B30, (1) 086C03, (7 ... - PCB
REV DESCRIPTION DIN R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Pressure and Temperature Combination Sensor | Thermometrics Sensor ...
Thermometrics Pressure & Temperature Combination Sensor provides both pressure and temperature measurements in one sensor assembly. For reliable and accurate measurements, the sensor utilizes NTC thermistor technology for temperature sensing alongside silicon-based Microelectromechanical Systems (MEMS) technology for absolute pressure sensing.
Model 637A06 Cryogenic, industrial, quartz shear ICP accel, 25mV ... - PCB
as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, after exposure to any extreme environmental influence, or prior to any critical test.
NTC Types PRE/K - amphenol-sensors.com
Description A ceramic substrate supports a structured platinum layer covered with glass. The connection lead contacts are shear force resistant. Options Special versions on request. (Please take into account longer delivery time and minimum order quantity). Examples of possible variations are: • Narrower IEC tolerances (indicate measurement
Model 8162-055A Strain Gage Sensor Signal Conditioner Installation and ...
1.0 Description Series 8162 Strain Gage Signal Conditioners provide conditioned, amplified analog voltage and current output for strain gage based sensors such as load cells and reaction torque sensors. The units operate from 12 to 28 V DC power, and deliver ± 5 or ± 10 V and 4 to 20 mA output signals for recording, control, and
Model HT356A24 Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, after exposure to any extreme environmental influence, or prior to any critical test.
Model 351B42 Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to ... - PCB
as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, after exposure to any extreme environmental influence, or prior to any critical test.
OCS - Oval Contact System Connectors - Amphenol Aerospace
Description: The OCS (Oval Contact) is a Differential Twinax type contact system that provides many advantages for high speed data transmission. Features & Benefits: A wide variety of insert arrangements available; Patterns range from (1) to (21), 100 Ohm differential pairs capable of delivering data transfer speeds of 10Gbps per pair ...