Search Results for converter psi em bar
FAQ - Amphenol Socapex
CAD-Dateien jetzt für unsere Rack- und Panel-RNJ-Steckverbinder verfügbar
Canada: Alpha Controls & Instrumentation Inc.
Kaye ValProbe RT {Visão Geral} Kaye ValProbe RT {Estação Base} Kaye ValProbe RT {Sensor de Temperatura Flexível} Kaye ValProbe RT {Sensor de Temperatura Maleável}
Amphenol Aerospace
%PDF-1.2 %âãÏÓ 3 0 obj /Linearized 1 /O 5 /H [ 576 152 ] /L 152608 /E 152257 /N 1 /T 152431 >> endobj xref 3 9 0000000016 00000 n 0000000523 00000 n 0000000728 ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
United States of America (USA) - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Bộ chuyển đổi phương tiện truyền thông sợi quang | Amphenol Socapex
Amphenol Socapex đề xuất một loạt các bộ chuyển đổi phương tiện truyền thông cấp quân sự chắc chắn với sợi quang. Bộ chuyển đổi phương tiện ethernet quân sự chắc chắn của chúng tôi với cáp quang hoàn toàn tuân thủ MIL-STD. Bộ chuyển đổi Ethernet đồng cáp quang sang mạng LAN là thiết bị chính để triển ...
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to ...
SSS | Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
MILVA NGVA USB 连接线和跳线 - | Amphenol Socapex
Amphenol Socapex 提供 MILVA NGVA USB 连接线和跳线,这些连接线和跳线经过工厂测试,可根据 MILVA NVGA 标准进行安装。这些连接线具有符合北约通用车辆架构标准的包覆成型以太网和 USB 电缆。这些电缆有三种信号可能性和三种电镀选择:黑色锌镍、橄榄色镉和镍。
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Taiwan - Vercotech Inc.
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Search - kayeinstruments.com
Search - kayeinstruments.com ... 2005 required
Kaye ValProbe {Standart Logger}
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Ampliação do Programa Amazônia Conectada | Amphenol
Quem somos. A história da Amphenol Broadband Solutions começou com a Indústria e Comércio de Materiais Elétricos Monte D’Este, uma empresa fundada em 1972, nascida de uma parceria entre a Família Iwasaki, que possui desde 1927 a Fazenda Monte D’Este, e a NEC do Japão para nacionalização de produtos na indústria de comutação telefônica.
CTF-4G-2 - アンフェノールジャパン株式会社
Amphenol Aerospace offers the Fiber to Copper Converter product line, a flexible, affordable, and rugged fiber copper converter system with many options available. This Amphenol connector will transform your high speed needs to a new level. We have taken two technologies and combined them into a hybrid connector.
Kaye ValProbe {Standard Logger}
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.