Search Results for core i7 12700
N-Type PCB Through Hole Right Angle Jack 50 Ohm Short Legs
RF Connector N-Type PCB Through Hole Right Angle Jack 50 Ohm Short Legs
Careers | Amphenol Borisch
At ABT, our Core Values are so much more than “words on the wall. They really guide how we do our jobs and make decisions. In fact, we even evaluate ourselves to our Core Values during our annual Performance Review process. Our Core Values were developed almost 4 years ago by a group of 25 ABT team members. We took an honest look at ourselves ...
Coach ™ II 4G/5G FR1 GNSS Multiband Antenna - PCTEL
Features. Multiband coverage – 600 MHz to 6 GHz frequencies, 5G & 4G LTE with 802.11ax; Superior out-of-band rejection – Proprietary filtering design allows wideband coverage for all GNSS frequencies
MLPV MAX Platform - PCTEL
MLPV MAX Platform Versatile and Rugged Low-Profile Antennas. Our MLPV MAX platform consists of rugged low-profile antennas that can be used in numerous applications, including smart metering, vending machines, EV Charging, IoT, and fleet management.
Amphenol NEXUS: Advanced Telecommunications Manufacturing
About Us. Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.
Board-Level Connectors | Products - Amphenol
The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. Metral® backplane connectors meet Futurebus+ standards to support applications in data, industrial and instrumentation, medical and telecom markets.
Cell Connection Systems in e-Mobility - Amphenol CS
FlexLock™ is compliant with USCAR-T2V2 and LV-214 S3 specs, with 2A per contact for high power. It has 2 pitch options, standard on 2.54mm and 3.20mm for larger creepage and clearance distances. FlexLock™ is built around a reliable dual beam contact system for excellent electrical performance and offers an active latch and Connector Positioning Assurance (CPA) to ensure a reliable ...
10170158-006KALF | HVLock | Amphenol
Amphenol is one of the leading manufacturers of wire to board connectors. Contact us today for more details of HVLock, Part Number 10170158-006KALF
12G Isolated BNC & HD-BNC Product Series - amphenolrf.com
%PDF-1.6 %âãÏÓ 27 0 obj > endobj 53 0 obj >/Filter/FlateDecode/ID[946535C52AC3074C95B8F90885007048>]/Index[27 49]/Info 26 0 R/Length 120/Prev 241362/Root 28 0 R ...
Cerbo GX - Gemeco
With its Dual Core Processor and the addition of an extra CAN-bus port you can now support even bigger systems; closely follow managed (lithium) batteries while the second port can support up to 25 simultaneously connected VE.Can solar chargers. The new NMEA 2000-out support has the GX easily integrated into any boats network.
Air Quality Sensors | Humidity Sensors - amphenol-sensors.com
Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application. Individually calibrated and tested, ChipCap 2-SIP performs ±2% from 20% to 80%RH (±3% over entire humidity range), and yet is simple and ready to use without further calibration or temperature ...
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
Configurator Singles | Amphenol
Part # 300800: type: PL700SM-N Connector: Circuit Count: 12: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
core First number is Core diameter in microns. Second number is Cladding diameter in microns. MM 200/280μm 0.9 mm outer diameter Single Fiber Cables: Multi Fiber Cables: 250 μm coated fiber 250 μm coated fiber Air Gap Physical Contact Angled Endface Highest insertion loss: > 1.0 db Lowest insertion loss: < 0.3 db Medium insertion loss: < 0.3 ...
Industrial Backplane | Embedded Computing Board Connectors ...
Amphenol FCI Industrial backplane connectors perform to industry standards like IEC 61076-4-101, IEC 61076-4-104, IEC 603-2, IEC 917, IEC 603-2, EN 45545 Telcordia GR-1217-CORE standards and fulfills Compact PCI (cPCI) bus architecture. Complete range of Industrial Backplane Connectors
MINITEK UNSHROUDED VERTICAL HEADERS - Amphenol CS
• Operating temperature range: -55°C to +125°C MECHANICAL PERFORMANCE • Mating cycles (durability): 100 SPECIFICATIONS
ExaMAX IO Connector System - Amphenol CS
separable interface (Telcordia GR-1217-CORE) Tin over Nickel on press-fit tails §§Housings: High Performance Thermoplastic, UL94-V0 §§Raw Cable: Ag plated copper conductors with foam insulation covered by conductive foil MECHANICAL PERFORMANCE §§Mating Force: 0.36 N max. per contact §§Unmating Force: 0.12 N min. per contact
GS-12-604_E - Amphenol CS
Reference GR-1217-CORE, November 1995, Section 5.1.7. PDS: Rev :E STATUS:Released Printed: Aug 19, 2013. NUMBER GS-12-604 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 8 of 12 E AUTHORIZED BY DATE
Electromagnetic shaker system - Wilcoxon Sensing Technologies
(model F7), or a solid core with a 3/8-16” tapped mounting hole (model F4/F10 dummy plug). Usable frequency range 5 - 2,000 Hz Blocked force output1 see graph Maximum continuous current 4.0 amp rms Nominal electrical impedance 8.5 Ω at 100 Hz DC electrical resistance 5 Ω Resonance frequency, blocked 25 Hz Connector2 Bendix SP00A-8-3 Cable ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 44 0000000016 00000 n 0000001397 00000 n 0000001494 00000 n 0000001778 00000 n 0000001904 00000 n 0000004667 00000 n 0000006971 00000 n 0000007103 00000 n 0000009193 00000 n 0000010765 00000 n 0000013675 00000 n 0000015867 00000 n 0000015994 00000 n 0000018163 00000 n 0000020206 00000 n 0000020275 00000 n 0000020373 00000 n 0000056224 00000 n ...