Search Results for core i9-14900hx benchmark
APXVARR15_43-C-NA20 - Amphenol Antenna Solutions
Model has been discontinued, but stock is available. 6-Ports, X-Pol, Panel Antenna, 1.524m, 1x 617-746/ 2x 1695-2200 MHz, 65deg, Integrated RET
LTE450 - AMPHENOL PROCOM
LTE450 contain a favorable band spectrum for numerous of reasons and carries a huge potential for both upgrading and creating long range communication infrastructure for the entire RF ecosystem because of its excellent capacity and connectivity abilities.. The main benefit is that LTE450 works in an extended range and have a high-performance long lifetime.
TM275LHW Wide-beam Chirp-ready Transom Mount - Airmar
The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage are essential down to 152 m (500'). The low-frequency band and 1 kW of power also support great deep-water performance. Get the best of both worlds with Airmar’s Chirp-ready transducer with wide-beam coverage.
SUSTAINABILITY REPORT - Amphenol
Sustainable business practices are at the core of how we conduct our operations. We believe that adopting sustainable business practices is not just the right thing to do as a global company, it is simply good business. 80,000 EMPLOYEES $8.6B 2020 SALES SALES ACROSS 70 COUNTRIES IN 6 CONTINENTS 40 COUNTRIES MANUFACTURING IN
880-960 / 1710-2170 MHz - amphenol-antennas.com
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
Quadrax Contacts | Products | Amphenol Aerospace
Quadrax Contacts Performance Specifications. Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level
Marine - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Filters - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Filters If you need help
AUTOMATE Type A Cable Assemblies - Amphenol RF
Amphenol RF offers a wide range of AUTOMATE Type A Mini-FAKRA cable assemblies to meet the demands of automotive and industrial applications. These cable assemblies are designed on industry-standard cable types, such as TFC 302LL and RG-174, in multiple single, dual and quad-port in-series and between-series configurations with IP-rated options for applications requiring enhanced environmental ...
Data Sheet E-Series EH Analog - Temposonics
performance specifi cations for some applications. Material: Aluminum Weight: Approx. 5 g Surface pressure: Max. 20 N/mm Fastening torque for M4 screws: 1 Nm Material: Fluoroelastomer Durometer: 75 ±5 Shore A Operating temperature: −40…+204 °C (−40…+400 °F) O-ring Mounting accessories Ø 16.4 (Ø 0.65) Ø 2.2
Temper-Grip | Products | Amphenol Aerospace
The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL-38999 connector series. View Download
PRODUCT DATA DRAWING
performance: product data drawing shrink tubing: m23053/5 freq. range: dc to 40.0 ghz cable: 200-70-139 (tflex 405) connectors: 2x sf1511-60030 (svk str male, 2.92 mm) vswr: 1.5:1 max. material: impedance: 50 ohms sv part number length tolerance loss(db max) 7015-0615 12.000 .125 1.97 ...
High Frequency Coaxial D38999 Contacts - SV Microwave
Superior electrical performance and high frequency capability; Blindmate advantage and maintenance of an accurate phase length when mated; Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12 or 16 insert
Medium Voltage Assemblies - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Combiners If you need help
PCB® Acquires Endevco® Test and Measurement Product Line
Founded in 1947, Endevco is a historic leader in high performance test & measurement sensors used primarily in the testing of new products. This strategic product line acquisition brings together two iconic brands in the test & measurement sensor market, PCB and Endevco, and further enhances the MTS long-term strategy of growth and market ...
HDB3/HSB3 Connectors | Micro HDAS - High Performance PCB Connector ...
High Density: Up to 160 brush contacts in a tight .070” X .060” staggered grid pattern – allows for a small board footprint. High Speed: Data rates up to 6.250 Gb/s via 100 ohm matched impedance differential pairs.
Safety Manual for MH-Series with CAN Safety (Document part number 552177)
FLEX allows the customer to separately replace the inner parts: the electronic puck and the core sensing element. Furthermore, the sensing element is FLEXible to aid easy handling. Model Number Configurator: ... The product was designed in compliance with the SIL Level 2 requirements of IEC 61508:2010 as well as category 2 Performance Level d of
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Combiners If you need help
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Base Station Antennas