Search Results for core™ ultra 9 275hx passmark
Hoffman Products - TPC Wire
" 5 1 $ 8 *3& $ " #-& $ 0 3 1 # 3 "/%t t t ' " 9 specications subect to change. for complete specications and availability, ask your Hoffman Products sales representative or call 800-645-2014. 4 termInAls TOR (TAPE ON REEL) AVAILABLE 4 AWG rInG termInAls 2 AWG rInG termInAls lArGe non-InsulAted rInG termInAls sud t sIze
F1A-PDMDM-3M - andrew.com
F1A-PDMDM-3M ©2024 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and ...
MTC3987AR - andrew.com
Height 241.3 mm | 9.5 in Width 1,828.8 mm | 72 in Length 1,219.2 mm | 48 in Material Specifications Material Type Hot dip galvanized steel Mechanical Specifications Load Capacity Up to 3,500 lb (1587 kg) loading Packaging and Weights Included Frame | Grating | Hardware | Legs
RF Shielded Enclosures - Amphenol Broadband Solutions
part # ipe12123-ltc. 12 x 12 x 3 premises enclosure, quick mount, 3 screws, locking insert
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 9 inches 095-725-117-009 SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm SMP-FR-C07-R You May also be Interested in
AL4RPV-50R - andrew.com
1250.0 9.207 2.806 0.83 1500.0 10.256 3.126 0.74 1700.0 11.053 3.369 0.69 1794.0 11.416 3.48 0.67 1800.0 11.439 3.487 0.67 2000.0 12.192 3.716 0.63 2100.0 12.559 3.828 0.61 2200.0 12.92 3.938 0.59 2300.0 13.276 4.046 0.57 2500.0 13.975 4.259 0.55 2700.0 14.656 4.467 0.52 3000.0 15.649 4.77 0.49
Presentation - 2021-04-21 (automotive)
3rzhu/xj lv d gxudeoh orz yrowdjh gurs whuplqdwlrq ideulfdwhg iurp wkh vwudqghg hqgv ri wkh fdeoh lwvhoi 7klv yhu\ uholdeoh ³oxj´ lv iruphg
gE fr= - amphenolrf.com
=9 -5 Er 4s fr= =s 0- HE Yi-r o(J 2s.*1d B9 l*z=1, rN{EnlES 4i6 =H=-z 3. s =ds5 gE a?;!]3*x*s+H iiliiIg-sa'4 i,lHEu8I=: a?zr;1"1il u e dH$"=E=1.*-orJ*-=F=-a 93E5iE;HF: E(I).-z(,OF(JIO t]'i- oir; {r;d 6 lrl J (D f, Ll UI El N...t N sr'to I f rtoir-T I I lr) l-' o \ LVJ L9'OA L'''O L''O n N E. o_ ii o, On > JU L!-J E v< =2H ...
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 ... - Amphenol RF
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
F:DWGCONNEXJ671.dwg Model (1) - Amphenol RF
Title: F:DWGCONNEXJ671.dwg Model (1) Author: kj-149 Created Date: 1/8/2010 9:49:03 AM
LDF4RK-50A - andrew.com
1700.0 9.744 2.97 0.78 1794.0 10.039 3.06 0.76 1800.0 10.058 3.066 0.76 2000.0 10.666 3.251 0.72 2100.0 10.961 3.341 0.7 2200.0 11.251 3.429 0.68 2300.0 11.535 3.516 0.66 2500.0 12.09 3.685 0.63 2700.0 12.627 3.849 0.6 3000.0 13.407 4.086 0.57 3400.0 14.401 4.389 0.53 3600.0 14.882 4.536 0.51
High Temperature ICP ® Accelerometers - PCB
High Temperature ICP ® Accelerometers. PCB ® offers specially designed and tested ICP ® accelerometers for conducting vibration and shock measurements under demanding environmental conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic signal conditioning circuitry to achieve dependable ...
www.kayeinstruments.com
www.kayeinstruments.com
VHLP2-18/D - andrew.com
Compatible Mounting Pipe Diameter 48 mm–120 mm | 1.9 in–4.7 in Fine Azimuth Adjustment Range ±15° Fine Elevation Adjustment Range ±15° Wind Speed, operational 201 km/h | 124.896 mph Wind Speed, survival 252 km/h | 156.585 mph Antenna Dimensions and Mounting Information Wind Forces at Wind Velocity Survival Rating
TempoGate® Smart Assistant - Temposonics
For installation in cabinets - for the R-Series V. The TempoGate ® smart assistant supports the integration of the sensor into the application. It operates as smart assistant between the sensor and the user providing following information for diagnosing the sensor:
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration September 12, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
TRIO - Amphenol Antenna Solutions
Cross Polar Ratio - Main Direction dB > 21.6 > 19.1 > 18.9 > 19.8 > 17.4 Maximum Effective Power Per Port Watts 160 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y2 Frequency Range MHz 1710-2690 MHz 1710-1880 1850-1990 1920-2180 2300-2500 2490-2690
MIL-DTL-38999K - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 10 0 obj /Linearized 1 /O 12 /H [ 877 188 ] /L 31945 /E 19817 /N 3 /T 31627 >> endobj xref 10 23 0000000016 00000 n 0000000806 00000 n 0000001065 00000 n 0000001309 00000 n 0000001423 00000 n 0000001445 00000 n 0000003857 00000 n 0000003879 00000 n 0000006035 00000 n 0000006057 00000 n 0000008345 00000 n 0000008367 00000 n 0000010499 00000 n 0000010521 00000 n 0000012743 ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
SINGLE-CHANNEL 1000BASE-T TO SGMII ETHERNET CONVERTER
ared Sibrava | +1 607 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 1 SINGLE-CHANNEL 1000BASE-T TO SGMII ETHERNET CONVERTER Amphenol’s 1000BASE-T to SGMII Ethernet Converter uses SerDes technology and protocol