Search Results for cornwall medical centre
PM2.5 Sensors for Automotive Applications - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
Alias: 901-10120: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold: Contact Material: Beryllium ...
MA3TNP1700-S1 Panel connector with strain relief, Less Contacts
MA3TNP1700-S1 17 position panel connector, threaded, P type, counter-clockwise insert, 4.5-7.5mm cord grip
MA7CAP1200S-S2-KIT 12 position straight plug connector kit,
MA7CAP1200S-S2-KIT 12 position straight plug connector kit, threaded, P type, counter-clockwise insert, 7.5-11.0mm cord grip, female, contacts included
1CC-03BFMM-SL6A04: Ceres Middle Size | Amphenol LTW
1CC-03BFMM-SL6A04, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Medical Pressure Sensor Solutions | All Sensors
我们的压力传感器是肺功能测试(pft)设备的功能组成部分,在评估肺健康方面提供高精度和可靠性。 通过准确测量肺体积、容量、流动率和气体交换,这些传感器可促进对诊断哮喘和慢性阻塞性肺病等呼吸系统疾病至关重要的综合评估 (copd).